Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Distance Sensors

Choose your product

Next PageLast Page
Product

3,640.00  USD
Netlist price. Your individual price will be calculated during checkout.

Contact Us


R2000 Detection, 2-D LiDAR sensor for precise field monitoring, measuring range to object up to 30 m with three M12 x 1 connector plugs, 4 freely programmable monitoring fields, 4 inputs/outputs (selectable), High operating range, High angle resolution, 360°-angle of measurementfa

7,260.00  USD
Netlist price. Your individual price will be calculated during checkout.

Contact Us


R2000 UHD, 2-D LiDAR sensor for precise and highly dynamic positioning, measuring range to object up to 30 m, Ethernet, High operating range, Very high angle resolution, Infrared light, Measuring method PRT (Pulse Ranging Technology), Flexible measured data filterfa

2,160.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock


Distance sensor for positioning tasks accurate to the millimeter, PRT, measuring range up to 150 m, SSI/RS-422 interface, M12 plug, Maximum measurement accuracy, Switchable SSI/RS-422 interface, Red laser as the light emitter, Display and keypad for parameter settings, Compact and space-saving designfa


Distance sensor, Medium design with versatile mounting options, Space-saving distance sensors in small standardized design, Multi Pixel Technology (MPT) - exact and precise signal evaluation, IO-Link interface for service and process data, Analog output 4 ... 20 mAfa


Distance sensor, Medium design with versatile mounting options, Space-saving distance sensors in small standardized design, Multi Pixel Technology (MPT) - exact and precise signal evaluation, IO-Link interface for service and process datafa


Distance sensor, Medium design with versatile mounting options, Space-saving distance sensors in small standardized design, Multi Pixel Technology (MPT) - exact and precise signal evaluation, IO-Link interface for service and process data, Analog output 4 ... 20 mAfa


Universal distance sensor, measurement to reflector, IO-Link interface, measuring method PRT, 50 m detection range, red laser light, laser class 1, push-pull output, analog output, M12 plug, Retroreflective laser distance sensor, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Red laser as the light emitter, Version with laser class 1fa


Universal distance sensor, measurement to object, IO-Link interface, measuring method PRT, 8 m detection range, red laser light, laser class 1, push-pull output, analog output, M12 plug, Distance measurement using object, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Minimal black-white difference, Red laser as the light emitterfa


Distance sensor for positioning tasks accurate to the millimeter, PRT, measuring range up to 50 m, SSI/RS-422 interface, M12 plug, Maximum measurement accuracy, Switchable SSI/RS-422 interface, Red laser as the light emitter, Display and keypad for parameter settings, Compact and space-saving designfa


Measurement to object, 100 mm detection range, red light, measured value via IO-Link, 2 x push-pull output, M8 plug, Miniature design with versatile mounting options, Space-saving distance sensors in small standardized design, Multi Pixel Technology (MPT) - exact and precise signal evaluation, IO-Link interface for service and process datafa
Next PageLast Page

Narrow down search result list

Discover the SmartRunner laser profile sensors equipped with a unique combination of light section technology and a 2-D vision sensor with integrated LEDs …

The R2000 provides reliable and extremely precise measuring results—with a gapless all-around visibility of 360° ...

Measuring in 3-D or at high speed: The R2300 series offers the right LiDAR sensor for every challenge. Learn more about the advantages, the technology, and the application areas ...

R10x and R20x series photoelectric sensors

For the first time, a consistent solution range of photoelectric functional principles and innovative technologies is available in identical housings. Users benefit from a uniform operating concept across the entire portfolio. Discover the R100, R101, R103, R200 and R201 series ...

With state-of-the-art technologies, the distance sensors offer the highest levels of precision and reliability ...