|
| ![Next Page](/data/general/images_structure/btn_next_page_new.gif) ![Last Page](/data/general/images_structure/btn_last_page_new.gif) |
Product |
|
|
The product 'AL2109-P-1820/25/49/76a/143' is now added to your watch list.
The product 'AL2109-P-1820/25/49/76a/143' is already on your watch list.
|
Low-profile, high resolution light grid for monitoring locking edges on elevators and accesses, In accord with EN81-20 and EN81-70, Dense monitoring field with up to 135 beams ensures that small objects are detected, Object detection up to distance of zero, Automatic beam crossing, Operating voltage: 11 ... 30 V DC, Test input: Test: Operating voltage , Operating mode 0 V, UL approval: E310569 , cULus Listed , class 2 power supply , max. ambient temperature 60 °Cfa |
|
|
|
The product 'AL2109-P-1820/40b/49/143' is now added to your watch list.
The product 'AL2109-P-1820/40b/49/143' is already on your watch list.
|
Low-profile, high resolution light grid for monitoring locking edges on elevators and accesses, Thru-beam light grid with integrated controller, In accord with EN81-70 and EN12015/16, Dense monitoring field with up to 135 beams ensures that small objects are detected, Object detection up to distance of zero, Operating voltage: 11 ... 30 V DC, UL approval: cULus Listed, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection: M8 x 1 connector, 4-pin, Housing: Aluminumfa |
|
|
|
The product 'AL2109-P-1820-3403/40b/49/143' is now added to your watch list.
The product 'AL2109-P-1820-3403/40b/49/143' is already on your watch list.
|
Low-profile, high resolution light grid for monitoring locking edges on elevators and accesses, Thru-beam light grid with integrated controller, In accord with EN81-70 and EN12015/16, Dense monitoring field with up to 135 beams ensures that small objects are detected, Object detection up to distance of zero, Operating voltage: 11 ... 30 V DC, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection: M8 x 1 connector, 4-pin, Housing: Aluminumfa |
|
|
|
The product 'AL2109-P-1820-3449/25/32/143' is now added to your watch list.
The product 'AL2109-P-1820-3449/25/32/143' is already on your watch list.
|
Low-profile, high resolution light grid for monitoring locking edges on elevators and accesses, Dense monitoring field with up to 135 beams ensures that small objects are detected, Object detection up to distance of zero, Automatic beam crossing and beam suppression, Insensitive to reflection and ambient light, Operating voltage: 11 ... 30 V DC, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection: M8 x 1 connector, 4-pin, Housing: Aluminumfa |
|
|
|
The product 'LGM17' is now added to your watch list.
The product 'LGM17' is already on your watch list.
|
Measuring automation light grid with beam spacing of 17 mm, IO-Link interface, push-pull output, fixed cable with M12 plug, Measuring automation light grid with switching output, Optical resolution 17 mm, Super-fast object detection, even with 3-way beam crossover, Object identification using integrated object recognition, IO-Link interface for service and process datafa |
|
|
|
The product 'LGM25' is now added to your watch list.
The product 'LGM25' is already on your watch list.
|
Measuring automation light grid with beam spacing of 25 mm, IO-Link interface, push-pull output, fixed cable with M12 plug, Measuring automation light grid with switching output, Optical resolution 25 mm, Super-fast object detection, even with 3-way beam crossover, Object identification using integrated object recognition, IO-Link interface for service and process datafa |
|
|
|
The product 'LGM50' is now added to your watch list.
The product 'LGM50' is already on your watch list.
|
Measuring automation light grid with beam spacing of 50 mm, IO-Link interface, push-pull output, fixed cable with M12 plug, Measuring automation light grid with switching output, Optical resolution 50 mm, Super-fast object detection, even with 3-way beam crossover, Object identification using integrated object recognition, IO-Link interface for service and process datafa |
|
|
|
The product 'LGM8' is now added to your watch list.
The product 'LGM8' is already on your watch list.
|
Measuring automation light grid with beam spacing of 8 mm, IO-Link interface, push-pull output, fixed cable with M12 plug, Measuring automation light grid with switching output, Optical resolution 8 mm, Super-fast object detection, even with 3-way beam crossover, Object identification using integrated object recognition, IO-Link interface for service and process datafa |
|
|
|
The product 'LGS100' is now added to your watch list.
The product 'LGS100' is already on your watch list.
|
Automation light grid with beam spacing of 100 mm, IO-Link interface, push-pull output, fixed cable with M12 plug, Automation light grid, Optical resolution 100 mm, Super-fast object detection, even with 3-way beam crossover, Software-free adjustment of height monitoring, Object identification using integrated object recognitionfa |
|
|
|
The product 'LGS17' is now added to your watch list.
The product 'LGS17' is already on your watch list.
|
Automation light grid with beam spacing of 17 mm, IO-Link interface, push-pull output, fixed cable with M12 plug, Automation light grid, Optical resolution 17 mm, Super-fast object detection, even with 3-way beam crossover, Software-free adjustment of height monitoring, Object identification using integrated object recognitionfa |
|
|
| ![Next Page](/data/general/images_structure/btn_next_page_new.gif) ![Last Page](/data/general/images_structure/btn_last_page_new.gif) |