|
| ![Next Page](/data/general/images_structure/btn_next_page_new.gif) ![Last Page](/data/general/images_structure/btn_last_page_new.gif) |
Product |
|
|
The product 'KCD2-SOT-1.LB' is now added to your watch list.
The product 'KCD2-SOT-1.LB' is already on your watch list.
|
1-channel signal conditioner, 24 V DC supply (Power Rail), Dry contact or NAMUR input, 2 passive transistor outputs, Usable as signal splitter (1 input and 2 outputs), Reversible mode of operation, Line fault detection (LFD), Housing width 12.5 mm, Up to SIL 2 (SC 3) acc. to IEC/EN 61508, Housing width: 12.5 mm, Number of channels: 1-channel, Safety Integrity Level (SIL): SIL 2, Systematic capability (SC): SC 3, Rated voltage: 19 ... 30 V DC, Field device: NAMUR sensor, Field device [2]: volt-free contactpa |
|
|
|
The product 'KCD2-SOT-1.LB.SP' is now added to your watch list.
The product 'KCD2-SOT-1.LB.SP' is already on your watch list.
|
1-channel signal conditioner, 24 V DC supply (Power Rail), Dry contact or NAMUR input, 2 passive transistor outputs, Usable as signal splitter (1 input and 2 outputs), Reversible mode of operation, Line fault detection (LFD), Housing width 12.5 mm, Connection via spring terminals with push-in connection technology, Up to SIL 2 acc. to IEC/EN 61508, Housing width: 12.5 mm, Number of channels: 1-channel, Safety Integrity Level (SIL): SIL 2, Rated voltage: 19 ... 30 V DC, Field device: NAMUR sensorpa |
|
|
|
The product 'KCD2-SOT-2' is now added to your watch list.
The product 'KCD2-SOT-2' is already on your watch list.
|
2-channel signal conditioner, 24 V DC supply (Power Rail), Dry contact or NAMUR inputs, 2 passive transistor outputs, Reversible mode of operation, Line fault detection (LFD), Housing width 12.5 mm, Up to SIL 2 (SC 3) acc. to IEC/EN 61508, Housing width: 12.5 mm, Number of channels: 2-channel, Safety Integrity Level (SIL): SIL 2, Systematic capability (SC): SC 3, Rated voltage: 19 ... 30 V DC, Field device: NAMUR sensor, Field device [2]: volt-free contact, Line fault detectionpa |
|
|
|
The product 'KCD2-SOT-2.SP' is now added to your watch list.
The product 'KCD2-SOT-2.SP' is already on your watch list.
|
2-channel signal conditioner, 24 V DC supply (Power Rail), Dry contact or NAMUR inputs, 2 passive transistor outputs, Reversible mode of operation, Line fault detection (LFD), Housing width 12.5 mm, Connection via spring terminals with push-in connection technology, Up to SIL 2 (SC 3) acc. to IEC/EN 61508, Housing width: 12.5 mm, Number of channels: 2-channel, Safety Integrity Level (SIL): SIL 2, Systematic capability (SC): SC 3, Rated voltage: 19 ... 30 V DC, Field device: NAMUR sensorpa |
|
|
|
The product 'KCD2-SR-1' is now added to your watch list.
The product 'KCD2-SR-1' is already on your watch list.
|
1-channel signal conditioner, 24 V DC supply (Power Rail), Dry contact or NAMUR inputs, Relay contact output, Line fault detection (LFD), Housing width 12.5 mm, Up to SIL 2 (SC 3) acc. to IEC/EN 61508, Housing width: 12.5 mm, Number of channels: 1-channel, Safety Integrity Level (SIL): SIL 2, Systematic capability (SC): SC 3, Rated voltage: 19 ... 30 V DC, Field device: NAMUR sensor, Field device [2]: volt-free contact, Line fault detection, Type: 1 x relay (NO contact)pa |
|
|
|
The product 'KCD2-SR-1.LB' is now added to your watch list.
The product 'KCD2-SR-1.LB' is already on your watch list.
|
1-channel signal conditioner, 24 V DC supply (Power Rail), Dry contact or NAMUR inputs, Usable as signal splitter (1 input and 2 outputs), Relay contact output, Fault relay contact output, Line fault detection (LFD), Housing width 12.5 mm, Up to SIL 2 (SC 3) acc. to IEC/EN 61508, Housing width: 12.5 mm, Number of channels: 1-channel, Safety Integrity Level (SIL): SIL 2, Systematic capability (SC): SC 3, Rated voltage: 19 ... 30 V DC, Field device: NAMUR sensor, Field device [2]: volt-free contactpa |
|
|
|
The product 'KCD2-SR-1.LB.SP' is now added to your watch list.
The product 'KCD2-SR-1.LB.SP' is already on your watch list.
|
1-channel signal conditioner, 24 V DC supply (Power Rail), Dry contact or NAMUR inputs, Usable as signal splitter (1 input and 2 outputs), Relay contact output, Fault relay contact output, Line fault detection (LFD), Housing width 12.5 mm, Connection via spring terminals with push-in connection technology, Up to SIL 2 (SC 3) acc. to IEC/EN 61508, Housing width: 12.5 mm, Number of channels: 1-channel, Safety Integrity Level (SIL): SIL 2, Systematic capability (SC): SC 3, Rated voltage: 19 ... 30 V DCpa |
|
|
|
The product 'KCD2-SR-2' is now added to your watch list.
The product 'KCD2-SR-2' is already on your watch list.
|
2-channel signal conditioner, 24 V DC supply (Power Rail), Dry contact or NAMUR inputs, Relay contact output, Line fault detection (LFD), Housing width 12.5 mm, Up to SIL 2 (SC 3) acc. to IEC/EN 61508, Housing width: 12.5 mm, Number of channels: 2-channel, Safety Integrity Level (SIL): SIL 2, Systematic capability (SC): SC 3, Rated voltage: 19 ... 30 V DC, Field device: NAMUR sensor, Field device [2]: volt-free contact, Line fault detection, Type: 2 x relay (NO contact)pa |
|
|
|
The product 'KCD2-SR-2.SP' is now added to your watch list.
The product 'KCD2-SR-2.SP' is already on your watch list.
|
2-channel signal conditioner, 24 V DC supply (Power Rail), Dry contact or NAMUR inputs, Relay contact output, Line fault detection (LFD), Housing width 12.5 mm, Connection via spring terminals with push-in connection technology, Up to SIL 2 (SC 3) acc. to IEC/EN 61508, Housing width: 12.5 mm, Number of channels: 2-channel, Safety Integrity Level (SIL): SIL 2, Systematic capability (SC): SC 3, Rated voltage: 19 ... 30 V DC, Field device: NAMUR sensor, Field device [2]: volt-free contactpa |
|
|
|
The product 'KCD2-ST-1.LB' is now added to your watch list.
The product 'KCD2-ST-1.LB' is already on your watch list.
|
1-channel signal conditioner, 24 V DC supply (Power Rail), Dry contact or NAMUR input, 2 active transistor outputs, Usable as signal splitter (1 input and 2 outputs), Reversible mode of operation, Line fault detection (LFD), Housing width 12.5 mm, Up to SIL 2 (SC 3) acc. to IEC/EN 61508, Housing width: 12.5 mm, Number of channels: 1-channel, Safety Integrity Level (SIL): SIL 2, Systematic capability (SC): SC 3, Rated voltage: 19 ... 30 V DC, Field device: NAMUR sensor, Field device [2]: volt-free contactpa |
|
|
| ![Next Page](/data/general/images_structure/btn_next_page_new.gif) ![Last Page](/data/general/images_structure/btn_last_page_new.gif) |