Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Trip Amplifiers

Choose your product

Product

416.00  USD
Netlist price. Your individual price will be calculated during checkout.

Contact Us


1-channel signal conditioner, 24 V DC supply (Power Rail), Scaleable current or voltage input, Current or voltage output, Relay contact output, Configurable by keypad, Line fault detection (LFD), Housing width: 20 mm, Number of channels: 1-channel, Rated voltage: 20 ... 30 V DC, Type: 1 x relay (change-over contact), Signal: 1 x 0/4 ... 20 mA, Signal [2]: 1 x 0/1 ... 5 V, Signal [3]: 1 x 0/2 ... 10 V, Line fault detectionpa

1-channel signal conditioner, 24 V DC supply (Power Rail), Input 2-wire and 3-wire transmitters and 2-wire current sources, Output 0/4 mA ... 20 mA, 2 relay contact outputs, Adjustable energized/de-energized delay, Programmable high/low alarm, Linearization function (max 20 points), Line fault detection (LFD), Up to SIL 2 acc. to IEC/EN 61508 / IEC/EN 61511, Housing width: 40 mm, Number of channels: 1-channel, HART communication, Trip relay, Safety Integrity Level (SIL): SIL 2pa

1-channel signal conditioner, 24 V DC supply (Power Rail), Thermocouple, RTD, potentiometer or voltage input, Redundant TC input, Current output 0/4 mA ... 20 mA, 2 relay contact outputs, Configurable by PACTware or keypad, Line fault (LFD) and sensor burnout detection, Up to SIL 2 acc. to IEC/EN 61508 / IEC/EN 61511, Housing width: 40 mm, Number of channels: 1-channel, Trip relay, Safety Integrity Level (SIL): SIL 2, Rated voltage: 20 ... 30 V DC, Field device: resistance thermometerpa

1-channel signal conditioner, 24 V DC supply (Power Rail), Current and voltage input, 2 relay contact outputs, Programmable high/low alarm, Configurable via DIP switches and potentiometer, Terminal blocks with test sockets, Housing width: 20 mm, Number of channels: 1-channel, Test sockets, Programmable high/low alarm, Rated voltage: 20 ... 30 V DC, Signal: 0/4 ... 20 mA, Signal [2]: 0/1 ... 5 V, Type: 2 x relay (change-over contact)pa

1-channel signal conditioner, 24 V DC supply (Power Rail), Strain gauge input (full or half bridge), Output 0 mA ... ± 20 mA or 0 V ... ± 10 V, 2 relay contact outputs, Programmable high/low alarm, Configurable by PACTware or keypad, RS-485 interface, Line fault detection (LFD), Housing width: 40 mm, Number of channels: 1-channel, Trip relay, Rated voltage: 20 ... 35 V DC, Field device: strain gauge bridge, Type: 2 x relay (change-over contact), Signal: 1 x -20 ... 20 mApa

1-channel signal conditioner, Universal usage at different power supplies, Input 2-wire and 3-wire transmitters and 2-wire current sources, Output 0/4 mA ... 20 mA, 2 relay contact outputs, Adjustable energized/de-energized delay, Programmable high/low alarm, Linearization function (max 20 points), Line fault detection (LFD), Up to SIL 2 acc. to IEC/EN 61508 / IEC/EN 61511, Housing width: 40 mm, Number of channels: 1-channel, HART communication, Trip relaypa

1-channel signal conditioner, Universal usage at different power supplies, Thermocouple, RTD, potentiometer or voltage input, Redundant TC input, Current output 0/4 mA ... 20 mA, 2 relay contact outputs, Configurable by PACTware or keypad, Line fault (LFD) and sensor burnout detection, Up to SIL 2 acc. to IEC/EN 61508 / IEC/EN 61511, Housing width: 40 mm, Number of channels: 1-channel, Trip relay, Safety Integrity Level (SIL): SIL 2, Rated voltage: 20 ... 90 V DC / 48 ... 253 V ACpa

1-channel signal conditioner, Universal usage at different power supplies, Scaleable current or voltage input, Current or voltage output, Relay contact output, Configurable by keypad, Line fault detection (LFD), Housing width: 20 mm, Number of channels: 1-channel, Rated voltage: 20 ... 90 V DC / 48 ... 253 V AC, Type: 1 x relay (change-over contact), Signal: 1 x 0/4 ... 20 mA, Signal [2]: 1 x 0/1 ... 5 V, Signal [3]: 1 x 0/2 ... 10 V, Line fault detectionpa

Narrow down search result list

Safety Products Selector

Choose from various selection criteria like safety integrity level, performance level, device function, and signal type and find the SIL/PL assessed device that you are looking for.