Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Signal Converters

Choose your product

Next PageLast Page
Product

431.00  USD
Netlist price. Your individual price will be calculated during checkout.

Contact Us


1-channel signal conditioner, 24 V DC supply (Power Rail), Scaleable current or voltage input, Current or voltage output, Relay contact output, Configurable by keypad, Line fault detection (LFD), Housing width: 20 mm, Number of channels: 1-channel, Rated voltage: 20 ... 30 V DC, Type: 1 x relay (change-over contact), Signal: 1 x 0/4 ... 20 mA, Signal [2]: 1 x 0/1 ... 5 V, Signal [3]: 1 x 0/2 ... 10 V, Line fault detectionpa

1-channel signal conditioner, 24 V DC supply (Power Rail), Thermocouple, RTD, potentiometer or voltage input, Redundant TC input, Current output 0/4 mA ... 20 mA, 2 relay contact outputs, Configurable by PACTware or keypad, Line fault (LFD) and sensor burnout detection, Up to SIL 2 acc. to IEC/EN 61508 / IEC/EN 61511, Housing width: 40 mm, Number of channels: 1-channel, Trip relay, Safety Integrity Level (SIL): SIL 2, Rated voltage: 20 ... 30 V DC, Field device: resistance thermometerpa

1-channel signal conditioner, 24 V DC supply (Power Rail), Thermocouple, RTD, potentiometer or voltage input, Current output 0/4 mA ... 20 mA, Sink or source mode, Configurable by PACTware, Line fault (LFD) and sensor burnout detection, Up to SIL 2 acc. to IEC/EN 61508 / IEC/EN 61511, Housing width: 12.5 mm, Number of channels: 1-channel, Safety Integrity Level (SIL): SIL 2, Rated voltage: 19 ... 30 V DC, Field device: resistance thermometer, Field device [2]: Thermocouplepa

1-channel signal conditioner, 24 V DC supply (Power Rail), Thermocouple, RTD, potentiometer or voltage input, Current output 0/4 mA ... 20 mA, Sink or source mode, Configurable by PACTware, Line fault (LFD) and sensor burnout detection, Up to SIL 2 acc. to IEC/EN 61508 / IEC/EN 61511, Housing width: 12.5 mm, Number of channels: 1-channel, Safety Integrity Level (SIL): SIL 2, Rated voltage: 19 ... 30 V DC, Field device: resistance thermometer, Field device [2]: Thermocouplepa
269.00  USD
Netlist price. Your individual price will be calculated during checkout.

Contact Us


1-channel signal conditioner, 24 V DC supply (loop powered), Current or voltage input, Output: 4 ... 20 mA, Potentiometer or DIP switch selectable ranges, Line fault detection (LFD), Housing width: 20 mm, Number of channels: 1-channel, Rated voltage: 12 ... 35 V DC loop powered, Signal: 1 x 4 ... 20 mA (current sink)pa

1-channel signal conditioner, 24 V DC supply (loop powered), 2- or 3-wire Pt100 RTD input, Output 4 mA ... 20 mA, temperature linearization selectable, DIP switch selectable ranges, Sensor breakage detection, Housing width: 20 mm, Number of channels: 1-channel, Rated voltage: 12 ... 35 V DC loop powered, Field device: resistance thermometer, Signal: 1 x 4 ... 20 mA (current sink)pa

1-channel signal conditioner, 24 V DC supply (Power Rail), Thermocouple, RTD, potentiometer or voltage input, Current output 0/4 mA ... 20 mA, Sink or source mode, Configurable by PACTware, Line fault (LFD) and sensor burnout detection, Up to SIL 2 acc. to IEC/EN 61508 / IEC/EN 61511, Housing width: 20 mm, Number of channels: 1-channel, Safety Integrity Level (SIL): SIL 2, Rated voltage: 20 ... 30 V DC, Field device: resistance thermometer, Field device [2]: Thermocouplepa

1-channel signal conditioner, 24 V DC supply (Power Rail), Thermocouple, RTD, potentiometer or voltage input, Current output 0/4 mA ... 20 mA, Sink or source mode, Configurable by PACTware, Line fault (LFD) and sensor burnout detection, Up to SIL 2 acc. to IEC/EN 61508 / IEC/EN 61511, Housing width: 20 mm, Number of channels: 1-channel, Safety Integrity Level (SIL): SIL 2, Rated voltage: 20 ... 30 V DC, Field device: resistance thermometer, Field device [2]: Thermocouplepa

2-channel signal conditioner, 24 V DC supply (Power Rail), Thermocouple, RTD, potentiometer or voltage input, Usable as signal splitter (1 input and 2 outputs), Current output 0/4 mA ... 20 mA, Sink or source mode, Configurable by PACTware, Line fault (LFD) and sensor burnout detection, Up to SIL 2 acc. to IEC/EN 61508 / IEC/EN 61511, Housing width: 20 mm, Number of channels: 2-channel, Safety Integrity Level (SIL): SIL 2, Rated voltage: 20 ... 30 V DCpa

2-channel signal conditioner, 24 V DC supply (Power Rail), Thermocouple, RTD, potentiometer or voltage input, Usable as signal splitter (1 input and 2 outputs), Current output 0/4 mA ... 20 mA, Sink or source mode, Configurable by PACTware, Line fault (LFD) and sensor burnout detection, Up to SIL 2 acc. to IEC/EN 61508 / IEC/EN 61511, Housing width: 20 mm, Number of channels: 2-channel, Safety Integrity Level (SIL): SIL 2, Rated voltage: 20 ... 30 V DCpa
Next PageLast Page

Narrow down search result list

Safety Products Selector

Choose from various selection criteria like safety integrity level, performance level, device function, and signal type and find the SIL/PL assessed device that you are looking for.