|
| |
Product |
|
|
The product 'KFD2-STC5-1.2O' is now added to your watch list.
The product 'KFD2-STC5-1.2O' is already on your watch list.
|
1-channel signal conditioner, 24 V DC supply (Power Rail), Input 2-wire and 3-wire SMART transmitters and 2-wire SMART current sources, Signal splitter (1 input and 2 outputs), Dual output 4 mA ... 20 mA current sink/current source, Terminals with test points, Up to SIL 2 (SC 3) acc. to IEC/EN 61508, Housing width: 20 mm, Number of channels: 1-channel, HART communication, Test sockets, Safety Integrity Level (SIL): SIL 2, Systematic capability (SC): SC 3, Rated voltage: 18 ... 30 V DCpa |
|
|
|
The product 'KCD2-STC-1' is now added to your watch list.
The product 'KCD2-STC-1' is already on your watch list.
|
1-channel signal conditioner, 24 V DC supply (Power Rail), Input for 2-wire SMART transmitters and current sources, Output for 4 mA ... 20 mA or 1 V ... 5 V, Housing width 12.5 mm, Up to SIL 2 acc. to IEC/EN 61508, Housing width: 12.5 mm, Number of channels: 1-channel, HART communication, Safety Integrity Level (SIL): SIL 2, Rated voltage: 19 ... 30 V DC, Field device: 2-wire transmitter, Field device [2]: current source, Input signal: 4 ... 20 mA limited to approx. 26 mApa |
|
|
|
The product 'KFD2-CRG2-1.D' is now added to your watch list.
The product 'KFD2-CRG2-1.D' is already on your watch list.
|
1-channel signal conditioner, 24 V DC supply (Power Rail), Input 2-wire and 3-wire transmitters and 2-wire current sources, Output 0/4 mA ... 20 mA, 2 relay contact outputs, Adjustable energized/de-energized delay, Programmable high/low alarm, Linearization function (max 20 points), Line fault detection (LFD), Up to SIL 2 acc. to IEC/EN 61508 / IEC/EN 61511, Housing width: 40 mm, Number of channels: 1-channel, HART communication, Trip relay, Safety Integrity Level (SIL): SIL 2pa |
|
|
|
The product 'KCD2-STC-1.2O' is now added to your watch list.
The product 'KCD2-STC-1.2O' is already on your watch list.
|
1-channel signal conditioner, 24 V DC supply (Power Rail), Input for 2-wire SMART transmitters and current sources, Signal splitter (1 input and 2 outputs), Dual output 0/4 mA ... 20 mA or 0/1 V ... 5 V, Terminal blocks with test sockets, Up to SIL 2 (SC 3) acc. to IEC/EN 61508, Housing width: 12.5 mm, Number of channels: 1-channel, HART communication, Test sockets, Safety Integrity Level (SIL): SIL 2, Systematic capability (SC): SC 3, Rated voltage: 19 ... 30 V DCpa |
|
|
|
The product 'KFD0-SCS-1.55' is now added to your watch list.
The product 'KFD0-SCS-1.55' is already on your watch list.
|
1-channel signal conditioner, 24 V DC supply (loop powered), Current input/output 4 mA ... 20 mA, HART-IP or transmitter power supply, Low voltage drop, Line fault detection (LFD), Up to SIL 2 acc. to IEC/EN 61508, Housing width: 20 mm, Number of channels: 1-channel, HART communication, Safety Integrity Level (SIL): SIL 2, Rated voltage: < 30 V DC , loop poweredpa |
|
|
|
The product 'KFD2-STC5-1' is now added to your watch list.
The product 'KFD2-STC5-1' is already on your watch list.
|
1-channel signal conditioner, 24 V DC supply (Power Rail), Input 2-wire and 3-wire SMART transmitters and 2-wire SMART current sources, Output 4 mA ... 20 mA current sink/current source, Terminals with test points, Up to SIL 2 (SC 3) acc. to IEC/EN 61508, Housing width: 20 mm, Number of channels: 1-channel, HART communication, Test sockets, Safety Integrity Level (SIL): SIL 2, Systematic capability (SC): SC 3, Rated voltage: 18 ... 30 V DC, Field device: 2-wire transmitterpa |
|
|
|
The product 'KFD2-STC5-2' is now added to your watch list.
The product 'KFD2-STC5-2' is already on your watch list.
|
2-channel signal conditioner, 24 V DC supply (Power Rail), Input 2-wire and 3-wire SMART transmitters and 2-wire SMART current sources, Output 4 mA ... 20 mA current sink/current source, Terminals with test points, Up to SIL 2 acc. to IEC/EN 61508, Housing width: 20 mm, Number of channels: 2-channel, HART communication, Test sockets, Safety Integrity Level (SIL): SIL 2, Rated voltage: 18 ... 30 V DC, Field device: 2-wire transmitter, Field device [2]: 3-wire transmitter, Field device [3]: current sourcepa |
|
|
|
The product 'KFU8-CRG2-1.D' is now added to your watch list.
The product 'KFU8-CRG2-1.D' is already on your watch list.
|
1-channel signal conditioner, Universal usage at different power supplies, Input 2-wire and 3-wire transmitters and 2-wire current sources, Output 0/4 mA ... 20 mA, 2 relay contact outputs, Adjustable energized/de-energized delay, Programmable high/low alarm, Linearization function (max 20 points), Line fault detection (LFD), Up to SIL 2 acc. to IEC/EN 61508 / IEC/EN 61511, Housing width: 40 mm, Number of channels: 1-channel, HART communication, Trip relaypa |
|
|
|
The product 'KCD2-SCS-2' is now added to your watch list.
The product 'KCD2-SCS-2' is already on your watch list.
|
2-channel signal conditioner, 24 V DC supply (Power Rail), Analog input (AI), Analog output (AO), Operates as transmitter power supply or current driver, Housing width 12.5 mm, Up to SIL 2 (SC 3) acc. to IEC/EN 61508, Housing width: 12.5 mm, Number of channels: 2-channel, HART communication, Test sockets, Safety Integrity Level (SIL): SIL 2, Systematic capability (SC): SC 3, Rated voltage: 19 ... 30 V DCpa |
|
|
|
The product 'KCD2-SCS-2.SP' is now added to your watch list.
The product 'KCD2-SCS-2.SP' is already on your watch list.
|
2-channel isolated barrier, 24 V DC supply (Power Rail), Analog input (AI), Analog output (AO), Operates as transmitter power supply or current driver, Housing width 12.5 mm, Connection via spring terminals with push-in connection technology, Up to SIL 2 (SC 3) acc. to IEC/EN 61508, Housing width: 12.5 mm, Number of channels: 2-channel, HART communication, Test sockets, Safety Integrity Level (SIL): SIL 2, Systematic capability (SC): SC 3, Rated voltage: 19 ... 30 V DCpa |
|
|
| |