Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Installation Conditions


The installation conditions provide information about optimal installation of the sensors in the application without being restricted in their specified function (i.e., their operating distance). Due to the given installation conditions, a functional range must always be assumed. There is a connection between installation and operating distance.


Cylindrical Magnetic Field Sensors

Cylindrical magnetic field sensors can be flush or nonflush mounted in all non-magnetizable materials and metals without affecting the operating distance.

Minimum Distance between Sensor and Magnet

The operating distance sn depends on the type of damping magnet used. If the magnet has a unipolar alignment (north or south pole of the magnet points toward the sensor), a central sensing range of the sensor occurs with lateral side humps. These side humps are responsible for ensuring that a certain minimum distance between the sensor and the magnet is maintained for clear switching characteristics.


Figure: Sensing range (1) with unipolar orientation of the magnet

Flush Sensor Installation in Non-Magnetizable Material

Sensor, Order Designation

Operating Distance [mm] with Flush Mounting

MB60-… /MMB60

5 … 60

MMB70-…

5 … 70

MB80-…

20 … 80

Arrangement Options for the Damping Magnets



Figure: Flush-mounted sensor with the corresponding mounting options of the damping magnet

Note on the Arrangement Options for the Damping Magnet

In principle, this arrangement combination allows the damping magnet to be inserted flush into a carrier material or attached so that it is nonflush. It does not matter whether the north or south pole of the magnet points toward the sensor. It is important to note:

  • Flush mounting: If the damping magnet is installed in a magnetizable carrier material, the operating distance (sn) is reduced significantly to as much as 60 % due to the magnetic short circuit in the carrier material.
  • Nonflush mount: If the damping magnet is mounted on a magnetizable carrier material, the operating distance (sn) can increase to 1.1 –⁠ 1.2 times the value.
  • Magnet alignment: For the magnetic field sensor to function properly, the magnet must be oriented such that either the north or south pole of the magnet points toward the sensor. If the magnet is aligned transversely to the sensor axis, this can result in the output of double switch points.

Nonflush Sensor Installation

Sensor, Order Designation

Operating Distance [mm] with Nonflush Mount

MB60/MMB60

5 … 60

MB70

5 … 70

MB80

20 … 80

Arrangement Options for the Damping Magnets



Figure: Nonflush-mounted sensor with the corresponding mounting options of the damping magnet

A: Clearance to keep the interference on the operating distance at ≤ 5 % when installing in magnetizable materials

Sensor, Order Designation

Clearance A

MB60/MMB60

10 mm

MB70

15 mm

MB80

20 mm


Note on the Arrangement Options for the Damping Magnet

In principle, this arrangement combination allows the damping magnet to be inserted flush into a carrier material or attached so that it is nonflush. It does not matter whether the north or south pole of the magnet points toward the sensor. It is important to note:

  • Flush mounting: If the damping magnet is installed in a magnetizable carrier material, the operating distance (sn) is reduced significantly to as much as 60 % due to the magnetic short circuit in the carrier material.
  • Nonflush mount: If the damping magnet is mounted on a magnetizable carrier material, the operating distance (sn) can increase to 1.1 –⁠ 1.2 times the value.
  • Magnet alignment: For the magnetic field sensor to function properly, the magnet must be oriented such that either the north or south pole of the magnet points toward the sensor. If the magnet is aligned transversely to the sensor axis, this can result in the output of double switch points.

Other Magnetic Field Sensors

Cubic sensors also have installation conditions for flush and nonflush mount. These are specific to the product series and are available as installation information in the technical data for the selected sensor.

e-news

Subscribe to our newsletter and receive regular news and interesting information around the world of automation.

Subscribe
amplify–The Pepperl+Fuchs Magazine

Discover our online magazine! Exciting success stories, application reports, interviews, and regional news are awaiting you.

Magnetic Field Sensors

Take a look at the range of Pepperl+Fuchs magnetic field sensors.