Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

4-Wire Sensors

4-Wire Sensors for Direct-Current Voltage Operation


4-wire sensors are proximity sensors of sensor type "E" (~3-wire). However, these sensors have a normally-closed output and a normally-open output. The use of these sensors can keep the number of sensor versions to a minimum, therefore reducing storage costs. Only one sensor type must be kept in stock, because it can be used to replace both NC function sensors and NO function sensors. To date, this option has rarely been used in practice.


Sample Application Diagnosis

With this type of 4-wire sensor, the output signals of the two switching outputs are always opposite. One output is active, the other is inactive. This means that both signals can be evaluated simultaneously for diagnostic purposes. Both output signals assume the same state in the event of a lead breakage, lead short circuit, or power failure. This state immediately signals a malfunction. The use of these sensors thus increases signal safety and plant availability.

Sensor Connection—Example


Example of 4-wire sensor for direct-current voltage operation

Versions

Sensors of this type are marked with a –A in the Pepperl+Fuchs order designation.

Sensors of this type are available in the following switching element functions:

  • PNP, normally-closed and normally-open (A2)

e-news

Subscribe to our newsletter and receive regular news and interesting information around the world of automation.

Subscribe
amplify–The Pepperl+Fuchs Magazine

Discover our online magazine! Exciting success stories, application reports, interviews, and regional news are awaiting you.

Magnetic Field Sensors

Take a look at the range of Pepperl+Fuchs magnetic field sensors.