Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

3-Wire Sensors

3-Wire Sensors for Direct-Current Voltage Operation


3-wire sensors are sourcing, type "PNP", or sinking, type "NPN", with separate connections for the power supply and for the output. These sensors are protected against overload, short circuit, and reverse polarity. The residual current is negligible. For sensor type PNP, the load is connected between the output and ground potential (L-). For sensor type NPN, the load is connected between the output and L+.


NPN PNP

Depending on the type of output-stage transistor used, sinking output stages are often referred to as NPN output stages. Sourcing end stages are referred to as PNP output stages.

Sensor Connection—Example 



Example of a 3-wire sensor in direct-current voltage operation

3-Wire Sensor Versions

These sensors are usually marked with the following in the third block of the Pepperl+Fuchs order designation:

–E 

Sensors of type –E are available in the following switching element functions:

  • NPN, normally-open (E0, formerly E)
  • NPN, normally-closed (E1)
  • PNP, normally-open (E2)

e-news

Subscribe to our newsletter and receive regular news and interesting information around the world of automation.

Subscribe
amplify–The Pepperl+Fuchs Magazine

Discover our online magazine! Exciting success stories, application reports, interviews, and regional news are awaiting you.

Magnetic Field Sensors

Take a look at the range of Pepperl+Fuchs magnetic field sensors.