Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Retroreflective sensor with polarization filter OBR15M-R200-2EP1-IO-V1

OBR15M-R200-2EP1-IO-V1
  • Medium design with versatile mounting options
  • Extended temperature range
    -40 °C ... 60 °C
  • High degree of protection IP69K
  • IO-Link interface for service and process data

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  OBR15M-R200-2EP1-IO-V1

Product Description
Retroreflective sensor with polarization filter
General specifications
Effective detection range0 ... 15 m
Reflector distance0.02 ... 15 m
Threshold detection range18.5 m
Reference targetH85-2 reflector
Light sourceLED
Light typemodulated visible red light
LED risk group labellingexempt group
Polarization filteryes
Diameter of the light spotapprox. 520 mm at a distance of 15 m
Opening angle2 °
Ambient light limitEN 60947-5-2 : 60000 Lux
Functional safety related parameters
MTTFd724 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Indicators/operating means
Operation indicatorLED green:
constantly on - power on
flashing (4Hz) - short circuit
flashing with short break (1 Hz) - IO-Link mode
Function indicatorYellow LED:
Permanently lit - light path clear
Permanently off - object detected
Flashing (4 Hz) - insufficient operating reserve
Control elementsLight-on/dark-on changeover switch
Control elementssensitivity adjustment
Electrical specifications
Operating voltage10 ... 30 V DC
Ripplemax. 10 %
No-load supply current< 18 mA at 24 V Operating voltage
Protection classIII
Interface
Interface typeIO-Link ( via C/Q = pin 4 )
IO-Link revision1.1
Device profileIdentification and diagnosis
Smart Sensor type 2.4
Device ID0x111221 (1118753)
Transfer rateCOM2 (38.4 kBit/s)
Min. cycle time2.3 ms
Process data widthProcess data input 2 Bit
Process data output 2 Bit
SIO mode supportyes
Compatible master port typeA
Output
Switching typeThe switching type of the sensor is adjustable. The default setting is:
C/Q - Pin4: NPN normally closed / light-on, PNP normally open / dark-on, IO-Link
/Q - Pin2: NPN normally open / dark-on, PNP normally closed / light-on
Signal output2 push-pull (4 in 1) outputs, short-circuit protected, reverse polarity protected, overvoltage protected
Switching voltagemax. 30 V DC
Switching currentmax. 100 mA , resistive load
Usage categoryDC-12 and DC-13
Voltage drop≤ 1.5 V DC
Switching frequency1000 Hz
Response time0.5 ms
Conformity
Communication interfaceIEC 61131-9
Product standardEN 60947-5-2
Approvals and certificates
UL approvalE87056 , cULus Listed , class 2 power supply , type rating 1
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-40 ... 60 °C (-40 ... 140 °F)
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Mechanical specifications
Degree of protectionIP67 / IP69 / IP69K
Connection4-pin, M12 x 1 connector, 90° rotatable
Material
HousingPC (Polycarbonate)
Optical facePMMA
Massapprox. 37 g
Dimensions
Height50.6 mm
Width15 mm
Depth41.7 mm

Classifications

SystemClasscode
ECLASS 13.027270902
ECLASS 12.027270902
ECLASS 11.027270902
ECLASS 10.0.127270902
ECLASS 9.027270902
ECLASS 8.027270902
ECLASS 5.127270902
ETIM 9.0EC002717
ETIM 8.0EC002717
ETIM 7.0EC002717
ETIM 6.0EC002717
ETIM 5.0EC002717
UNSPSC 12.139121528

Details: OBR15M-R200-2EP1-IO-V1

Function

The optical sensors in the series are the first devices to offer an end-to-end solution in a medium-sized standard design – from the thru-beam sensor through to the measuring distance sensor. As a result of this design, the sensors are able to perform practically all standard automation tasks.

The entire series enables sensors to communicate via IO-Link.

The DuraBeam laser sensors are durable and can be used in the same way as a standard sensor.

Multi Pixel Technology (MPT) ensures that the standard sensors are flexible and can be adapted to the application environment.

Informative Literature: OBR15M-R200-2EP1-IO-V1

Language Selection:
LiteratureLanguageFile TypeFile Size
Product information R10x and R20x Series Standard Housings - All Sensing ModesENGPDF2583 KB
Application Report - Reliable Detecting Foil Tears in Battery Cell ManufacturingENGPDF163 KB

Product Documentation: OBR15M-R200-2EP1-IO-V1

Language Selection:
Product informationLanguageFile TypeFile Size
Installation and user instructions for offline parameterization of IO-Link sensorsENGPDF1788 KB

Design / Simulation: OBR15M-R200-2EP1-IO-V1

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP1499 KB
CAD Portal / CAD PortalALLLINK---

Approvals: OBR15M-R200-2EP1-IO-V1

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA UL Ordinary LocationUL-US-L87056-11-41301991-3 / UL-CA-L87056-31-41301991-3ALLPDF1806 KB
IO-Link Manufacturer DeclarationCERT-4523ALLPDF321 KB
Declaration of Conformity
Declaration of Conformity for simple apparatus / Konformitätserklärung für einfache BetriebsmittelDOC-3935AALLPDF308 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-5594ALLPDF231 KB

Software: OBR15M-R200-2EP1-IO-V1

Language Selection:
Device Description Files/DriversRelease InfoFile TypeFile Size
IODD for OBR-R200 series / IODD für OBR-R200 SerieV1.00.002 / 2020-11-20ZIP451 KB
Software Tools
IO-Link Offline Parameterization Tool / IO-Link Offline-ParametriertoolV1.00.006 / 2022-07-10ZIP96138 KB

Associated Products: OBR15M-R200-2EP1-IO-V1

Accessories

15.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Reflector, round ø 84 mm, central mounting holefa

11.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Reflector, rectangular 51 mm x 61 mm, mounting holes, fixing strapfa

476.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Ethernet IO-Link module with 8 inputs/outputsfa
21.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Reflector, rectangular 84.5 mm x 84.5 mm, mounting holesfa
12.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Reflector, rectangular 60 mm x 19 mm, mounting holesfa
24.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Reflective tape 100 mm x 100 mmfa
30.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Mounting bracket for series MLV12 sensorsfa
Mounting aid for round steel ø 12 mm or sheet 1.5 mm ... 3 mmfa
27.00  USD

Contact Us

Mounting bracket for series MLV12 sensorsfa
Quick mounting accessoryfa
EtherNet/IP IO-Link master with 8 inputs/outputsfa
682.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

PROFINET IO IO-Link master with 8 inputs/outputsfa
682.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

EtherNet/IP IO-Link master with 8 inputs/outputs, DIN rail, screw terminalfa
682.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

PROFINET IO IO-Link master with 8 inputs/outputs, DIN rail, push-in terminalsfa
682.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

PROFINET IO IO-Link master with 8 inputs/outputs, DIN rail, screw terminalfa
420.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

IO-Link master, supply via USB port or separate power supply, LED indicators, M12 plug for sensor connectionfa
547.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Ethernet IO-Link module with 8 inputs/outputsfa
682.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

EtherNet/IP IO-Link master with 8 inputs/outputs, DIN rail, push-in connectorsfa
16.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Female cordset single-ended M12 straight A-coded, 4-pin, PUR cable greyfa
16.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Female cordset single-ended M12 angled A-coded, 4-pin, PUR cable greyfa
Mounting aid for R200 series, Quick clamp and adjustment system, Simple and fast mountingfa
R10x and R20x series photoelectric sensors

For the first time, a consistent solution range of photoelectric functional principles and innovative technologies is available in identical housings. Users benefit from a uniform operating concept across the entire portfolio. Discover the R100, R101, R103, R200 and R201 series ...

ML100 Photoelectric Sensor

Whether glass, solar wafers or printed circuit boards: The photoelectric sensors of the ML100 series are precisely tailored to meet the requirements of various complex detection tasks. Learn more about the portfolio and find the ideal sensor for your application ...