Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Effective detection range | 0 ... 17 m | |
Reflector distance | 0.02 ... 17 m | |
Threshold detection range | 20 m | |
Reference target | H85-2 reflector | |
Light source | LED | |
Light type | modulated visible red light | |
LED risk group labelling | exempt group | |
Polarization filter | yes | |
Diameter of the light spot | approx. 500 mm at a distance of 17 m | |
Opening angle | 2 ° | |
Ambient light limit | EN 60947-5-2 : 60000 Lux | |
Functional safety related parameters | ||
MTTFd | 876 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % | |
Indicators/operating means | ||
Operation indicator | LED green: on - power on flashing (4 Hz) - short circuit |
|
Function indicator | Yellow LED: Permanently lit - light path clear Permanently off - object detected Flashing (4 Hz) - insufficient operating reserve Flashing (8 Hz) - fault detected, the outputs maintain the status |
|
Control elements | Light-on/dark-on changeover switch | |
Control elements | sensitivity adjustment | |
Electrical specifications | ||
Operating voltage | 10 ... 30 V DC | |
Ripple | max. 10 % | |
No-load supply current | < 30 mA at 24 V Operating voltage | |
Protection class | III | |
Output | ||
Switching type | The switching type of the sensor is adjustable. The default setting is: Q - Pin4: PNP normally open / dark-on /Q - Pin2: PNP normally closed / light-on |
|
Signal output | 2 PNP outputs, complementary, short-circuit protected, reverse polarity protected, open collector | |
Switching voltage | max. 30 V DC | |
Switching current | max. 100 mA , resistive load | |
Usage category | DC-12 and DC-13 | |
Voltage drop | ≤ 1.5 V DC | |
Switching frequency | 1000 Hz | |
Response time | 0.5 ms | |
Conformity | ||
Product standard | EN 60947-5-2 | |
Approvals and certificates | ||
UL approval | E87056 , cULus Listed , class 2 power supply , type rating 1 | |
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
Ambient conditions | ||
Ambient temperature | -30 ... 60 °C (-22 ... 140 °F) , fixed cable -20 ... 60 °C (-4 ... 140 °F) , movable cable not appropriate for conveyor chains |
|
Storage temperature | -40 ... 70 °C (-40 ... 158 °F) | |
Mechanical specifications | ||
Degree of protection | IP67 | |
Connection | 300 mm fixed cable with M12 x 1, 4-pin connector | |
Material | ||
Housing | PC (Polycarbonate) | |
Optical face | PMMA | |
Mass | approx. 70 g | |
Dimensions | ||
Height | 62 mm | |
Width | 20 mm | |
Depth | 42 mm | |
Cable length | 0.3 m |
System | Classcode |
---|---|
ECLASS 13.0 | 27270902 |
ECLASS 12.0 | 27270902 |
ECLASS 11.0 | 27270902 |
ECLASS 10.0.1 | 27270902 |
ECLASS 9.0 | 27270902 |
ECLASS 8.0 | 27270902 |
ECLASS 5.1 | 27270902 |
ETIM 9.0 | EC002717 |
ETIM 8.0 | EC002717 |
ETIM 7.0 | EC002717 |
ETIM 6.0 | EC002717 |
ETIM 5.0 | EC002717 |
UNSPSC 12.1 | 39121528 |
The optical sensors of this series for applications in standard automation have a modern housing design. The sensors are characterized by the many mounting options, easy handling and highly visible LED status indicators. The integrated full metal bushings ensure long-term secure and dimensionally stable mounting.
Literature | Language | File Type | File Size |
---|---|---|---|
Application Report - Reliable Detecting Foil Tears in Battery Cell Manufacturing | ENG | 163 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 1041 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
/cert/cert7189.pdf | E87056, Vol. 1, Sec. 62 | ALL | 531 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) | TDOC-7396_ENG | ENG | 149 KB | |
UK Declaration of Conformity (P+F) | TDOC-7398_ENG | ENG | 124 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|