Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Retroreflective sensor OBR10M-R202-K6-4R

OBR10M-R202-K6-4R
  • Reliable detection of foil wrapped objects
  • Version for universal voltages
  • Medium design with versatile mounting options
  • Degree of protection IP67
  • Mounting on full metal sockets
  • Very bright, highly visible light spot
  • Highly visible LEDs for Power ON and switching state
  • Easy to use
  • Image is generic for this device type and may deviate from the specific variant

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  OBR10M-R202-K6-4R

General specifications
Effective detection range0 ... 10 m
Reflector distance0.05 ... 10 m
Threshold detection range12 m
Reference targetH85-2 reflector
Light sourceLED
Light typemodulated visible red light
LED risk group labellingexempt group
Polarization filteryes
Diameter of the light spotapprox. 300 mm at a distance of 10 m
Opening angle2 °
Ambient light limitEN 60947-5-2 : 60000 Lux
Functional safety related parameters
MTTFd642 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Indicators/operating means
Operation indicatorLED green: power on
Function indicatorYellow LED:
Permanently lit - light path clear
Permanently off - object detected
Flashing (4 Hz) - insufficient operating reserve
Flashing (8 Hz) - fault detected, the outputs maintain the status
Control elements
Electrical specifications
Operating voltage24 ... 240 V AC/DC
No-load supply current< 30 mA at 24 V Operating voltage
Protection classII
Rated insulation voltage250 V
Rated impulse withstand voltage2500 V
Power consumption≤ 3.5 VA
FuseSafety fuse ≤ 2 A (slow-blow) according to IEC 60127-2 Sheet 1
Recommendation: after a short circuit, check that the device is functioning correctly.
Output
Switching typeQ - BK: normally-open / dark-on
/Q - GY: normally-closed / light-on
C - WH: Common
Signal outputRelay, 1 alternator
Switching voltagemax. 240 V AC/DC
Switching currentmax. 2.5 A , see section characteristic curve
Switching powerDC: max. 95 W AC: max. 600 VA
Usage categoryDC-12 , DC-13 , AC-12 u. AC-140
Switching frequency25 Hz
Response time≤ 20 ms
Conformity
Product standardEN 60947-5-2 , EN 60947-1
Approvals and certificates
UL approvalE87056 , cULus Listed
Ambient conditions
Ambient temperature-30 ... 60 °C (-22 ... 140 °F) , fixed cable
-20 ... 60 °C (-4 ... 140 °F) , movable cable not appropriate for conveyor chains
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Pollution degree3
Mechanical specifications
Degree of protectionIP67
Connection2 m fixed cable
Material
HousingPC (Polycarbonate)
Optical facePMMA
Massapprox. 120 g
Dimensions
Height62 mm
Width20 mm
Depth42 mm
Cable length2 m

Classifications

SystemClasscode
ECLASS 13.027270902
ECLASS 12.027270902
ECLASS 11.027270902
ECLASS 10.0.127270902
ECLASS 9.027270902
ECLASS 8.027270902
ECLASS 5.127270902
ETIM 9.0EC002717
ETIM 8.0EC002717
ETIM 7.0EC002717
ETIM 6.0EC002717
ETIM 5.0EC002717
UNSPSC 12.139121528

Details: OBR10M-R202-K6-4R

Function

The optical sensors of this series for applications in standard automation have a modern housing design. The sensors are characterized by the many mounting options, easy handling and highly visible LED status indicators. The integrated full metal bushings ensure long-term secure and dimensionally stable mounting.

Due to the integrated all-voltage power supply, the sensors can be operated in the range of 24 ... 240 V AC/DC.

Informative Literature: OBR10M-R202-K6-4R

Language Selection:
LiteratureLanguageFile TypeFile Size
Application Report - Reliable Detecting Foil Tears in Battery Cell ManufacturingENGPDF163 KB

Design / Simulation: OBR10M-R202-K6-4R

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP1014 KB

Approvals: OBR10M-R202-K6-4R

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
/cert/cert7189.pdfE87056, Vol. 1, Sec. 62ALLPDF531 KB
Declaration of Conformity
EU Declaration of Conformity (P+F)TDOC-7384_ENGENGPDF221 KB
UK Declaration of Conformity (P+F)TDOC-7385_ENGENGPDF196 KB

Associated Products: OBR10M-R202-K6-4R

Accessories

15.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Reflector, round ø 84 mm, central mounting holefa

Reflector, rectangular 51 mm x 61 mm, mounting holes, fixing strapfa
21.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Reflector, rectangular 84.5 mm x 84.5 mm, mounting holesfa
24.00  USD

Contact Us

Reflective tape 100 mm x 100 mmfa
Mounting bracket narrowfa
Mounting aid for round steel ø 12 mm or sheet 1.5 mm ... 3 mmfa
Mounting aid for round steel ø 12 mm or sheet 1.5 mm ... 3 mmfa
R10x and R20x series photoelectric sensors

For the first time, a consistent solution range of photoelectric functional principles and innovative technologies is available in identical housings. Users benefit from a uniform operating concept across the entire portfolio. Discover the R100, R101, R103, R200 and R201 series ...

ML100 Photoelectric Sensor

Whether glass, solar wafers or printed circuit boards: The photoelectric sensors of the ML100 series are precisely tailored to meet the requirements of various complex detection tasks. Learn more about the portfolio and find the ideal sensor for your application ...