Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Contact Customer Service
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Contact Customer Service

Retroreflective sensor RP25-12M-LR-SET

RP25-12M-LR-SET
  • Photoelectric sensor for detecting people, objects and vehicles
  • Indicator LED on the front
  • Relay output
  • Version with accessories in scope of delivery

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:

English

Datasheet excerpt: Technical data of  RP25-12M-LR-SET

Product Description
Retroreflective sensor with polarization filter
General specifications
Effective detection range0.5 ... 12 m
Threshold detection range15 m
Reference targetReflector RD82 SW4
Number of protective field beams1
Light sourceLED
Light typeModulated light 680 nm
MarkingCE
Diameter of the light spotapprox. 400 mm at a distance of 15 m
Opening angle1.5 °
Optical facefrontal
Ambient light limit100000 Lux
Indicators/operating means
Function indicatorLED red: lit when the light beam is interrupted
LED green: lights up when light beam is free
Stability alarm indicatorLED red flashing (4 Hz) - insufficient operating reserve
Electrical specifications
Operating voltage24 V AC ± 25 %
10 ... 40 V DC
Operating current≤ 30 mA
Power consumption≤ 1 VA
Input
Test inputat 0 V at terminal 1, the transmitter switches off
Output
Output typerelay, change-over contact
Switching typelight-on
Switching voltagemax. 50 V AC max. 48 V DC
Switching currentDC: max. 0.5 A AC: max. 0.6 A
Energized/De-energized delaytyp. 100 ms
Response time≤ 10 ms
Conformity
Product standardEN 61000-6-2, EN 61000-6-3
Approvals and certificates
Ambient conditions
Ambient temperature-25 ... 60 °C (-13 ... 140 °F)
Storage temperature-35 ... 80 °C (-31 ... 176 °F)
Relative humiditymax. 95 %, not condensing
Mechanical specifications
Degree of protectionIP65 according to EN 60529
Connectionscrew terminals for max. 1.5 mm2
Material
HousingABS GF15
Massapprox. 60 g
Dimensions
Height86 mm
Width44 mm
Depth39 mm

Classifications

SystemClasscode
ECLASS 13.027270902
ECLASS 12.027270902
ECLASS 11.027270902
ECLASS 10.0.127270902
ECLASS 9.027270902
ECLASS 8.027270902
ECLASS 5.127270902
ETIM 9.0EC002717
ETIM 8.0EC002717
ETIM 7.0EC002717
ETIM 6.0EC002717
ETIM 5.0EC002717
UNSPSC 12.139121528
R10x and R20x series photoelectric sensors

For the first time, a consistent solution range of photoelectric functional principles and innovative technologies is available in identical housings. Users benefit from a uniform operating concept across the entire portfolio. Discover the R100, R101, R103, R200 and R201 series ...

ML100 Photoelectric Sensor

Whether glass, solar wafers or printed circuit boards: The photoelectric sensors of the ML100 series are precisely tailored to meet the requirements of various complex detection tasks. Learn more about the portfolio and find the ideal sensor for your application ...

undefined

We value your privacy!

We and our partners are using technologies like cookies and process personal data like the IP-address or browser information in order to personalize the advertising that you see. This helps us to show you more relevant ads and improves your internet experience. We also use it in order to measure results or align our website content. Because we value your privacy, we are herewith asking for your permission to use these technologies. You can always change/withdraw your consent later by clicking on the settings button on the left lower corner of the page.

Deny all cookies

We value your privacy!

Please select the group of cookies and scripts, that you consent to.

Functional
These cookies are necessary so that you can navigate through the pages and use essential functions (e.g. login).
Analytics
We use these cookies and scripts to measure the visits and clicks on our website in order to constantly improve it.
Marketing
These cookies and similar technologies are used to provide you with personalized and therefore relevant advertising content.
^