Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Robust retroreflective sensor for glass detection, compact housing design, 5.2 m detection range, red light, light on, 2 push-pull outputs, test input, M12 plug |
General specifications | ||
---|---|---|
Effective detection range | 0 ... 4 m in TEACH mode 0 ... 5.2 m at switch position "N" |
|
Reflector distance | 0 ... 4 m in TEACH mode 0 ... 5.2 m at switch position "N" |
|
Threshold detection range | 6.5 m |
|
Reference target | H85-2 reflector | |
Light source | LED | |
Light type | modulated visible red light , 660 nm | |
Polarization filter | yes | |
Angle deviation | max. ± 1° | |
Diameter of the light spot | approx. 100 mm at detection range 4 m | |
Opening angle | 1.5 ° | |
Ambient light limit | 40000 Lux | |
Functional safety related parameters | ||
MTTFd | 900 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 60 % | |
Indicators/operating means | ||
Operation indicator | LED green, statically lit Power on , Undervoltage indicator: Green LED, pulsing (approx. 0.8 Hz) , short-circuit : LED green flashing (approx. 4 Hz) | |
Function indicator | 2 LEDs yellow for switching state, stability control, TEACH-IN and contrast detection mode | |
Control elements | 5-step switch for setting the contrast detection levels. |
|
Contrast detection levels | 10 % - clean, water filled PET bottles 18 % - clear glass bottles 40 % - colored glass or opaque materials adjustable due to Teach-In switch |
|
Electrical specifications | ||
Operating voltage | 10 ... 30 V DC | |
Ripple | max. 10 % | |
No-load supply current | max. 35 mA | |
Input | ||
Test input | emitter deactivation with +Ub | |
Output | ||
Signal output | 2 push-pull (4 in 1) outputs, complementary, short-circuit proof, reverse polarity protected | |
Switching voltage | max. 30 V DC | |
Switching current | max. 100 mA | |
Voltage drop | ≤ 2.5 V DC | |
Switching frequency | 1000 Hz | |
Response time | 0.5 ms | |
Conformity | ||
Product standard | EN 60947-5-2 | |
Approvals and certificates | ||
Protection class | II, rated voltage ≤ 50 V AC with pollution degree 1-2 according to IEC 60664-1 , functional insulation acc. to DIN EN 50178 | |
UL approval | cULus Listed 57M3 (Only in association with UL Class 2 power supply; Type 1 enclosure) | |
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
Ambient conditions | ||
Ambient temperature | -40 ... 60 °C (-40 ... 140 °F) | |
Storage temperature | -40 ... 75 °C (-40 ... 167 °F) | |
Mechanical specifications | ||
Degree of protection | IP67 | |
Connection | 5-pin, M12 x 1 connector | |
Material | ||
Housing | Aluminum , Delta-Seal coated | |
Optical face | glass pane | |
Connector | metal | |
Mass | 50 g | |
Dimensions | ||
Height | 56.5 mm | |
Width | 31 mm | |
Depth | 13.6 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27270902 |
ECLASS 12.0 | 27270902 |
ECLASS 11.0 | 27270902 |
ECLASS 10.0.1 | 27270902 |
ECLASS 9.0 | 27270902 |
ECLASS 8.0 | 27270902 |
ECLASS 5.1 | 27270902 |
ETIM 9.0 | EC002717 |
ETIM 8.0 | EC002717 |
ETIM 7.0 | EC002717 |
ETIM 6.0 | EC002717 |
ETIM 5.0 | EC002717 |
UNSPSC 12.1 | 39121528 |
The unique and extremely popular design of the MLV41 series enables it be mounted correctly in confined areas and offers all the functions that are normally only found on larger phototelectric sensors. The MLV41 series comes with a range of functions. For example, highly visible status LEDs on the front and back, resistance to ambient light, crosstalk protection and universally applicable output stages that permit every possible switching logic and polarity to be realized. The enhanced resistance to ambient light ensures reliable operation even where modern energy-saving lamps with electronic ballasts are in use. The same applies where multiple devices are present, i.e. the use of a number of sensors in the same vicinity causes no problems.
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Instruction leaflet / Beipackzettel | ALL | 498 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 945 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada USA UL Ordinary Location | E87056 | ALL | LINK | --- |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-1846C | ALL | 309 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|