Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Retroreflective sensor ML9-54-G/82b/103/115a

ML9-54-G/82b/103/115a
  • Ultra bright LEDs for power on, weak signal indication and switching state
  • Flashing power on LED in case of short-circuit
  • TEACH-IN
  • Automatic adjustment in case of soiling in contrast detection mode
  • Not sensitive to ambient light, even with switched energy saving lamps
  • Protected against mutual interference (no cross-talk)
  • Protection class II

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  ML9-54-G/82b/103/115a

Product Description
Retroreflective sensor with polarization filter for clear object detection
General specifications
Effective detection range0 ... 3.5 m in TEACH mode
0 ... 5.7 m in normal mode
Reflector distance0 ... 3.5 m in TEACH mode
0 ... 5.7 mm in normal mode
Threshold detection range7.6 m
Reference targetH85-2 reflector
Light sourceLED
Light typemodulated visible red light , 660 nm
Polarization filteryes
Angle deviationmax. ± 1°
Diameter of the light spotapprox. 40 mm at detection range 1 m
Opening angle1.7 °
Ambient light limit40000 Lux
Functional safety related parameters
MTTFd1050 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Indicators/operating means
Operation indicatorLED green, statically lit Power on , Undervoltage indicator: Green LED, pulsing (approx. 0.8 Hz) , short-circuit : LED green flashing (approx. 4 Hz)
Function indicatorLED yellow: switching state ; Operating reserve ; Teach-In
Control elementsTeach-In key
Contrast detection levels10 % - clean, water filled PET bottles
Electrical specifications
Operating voltage10 ... 30 V DC , class 2
Ripplemax. 10 %
No-load supply current< 20 mA at 24 V DC
Output
Stability alarm output1 PNP stability alarm output (alarm), short-circuit protected, reverse-polarity protected, open collector
Switching typedark-on
Signal output1 PNP output, short-circuit protected, reverse polarity protected, open collector
Switching voltagemax. 30 V DC
Switching currentmax. 100 mA
Switching frequency1000 Hz
Response time500 µs
Conformity
Product standardEN 60947-5-2
Approvals and certificates
Protection classII, rated voltage ≤ 50 V AC with pollution degree 1-2 according to IEC 60664-1 functional insulation acc. to DIN EN 50178
UL approvalcULus
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-40 ... 75 °C (-40 ... 167 °F)
Mechanical specifications
Degree of protectionIP67
Connection200 mm fixed cable with 4-pin, M8x1 connector
Material
HousingPC (glass-fiber-reinforced Makrolon)
Optical faceglass
Massapprox. 25 g
Dimensions
Height38 mm
Width23 mm
Depth11 mm

Classifications

SystemClasscode
ECLASS 13.027270902
ECLASS 12.027270902
ECLASS 11.027270902
ECLASS 10.0.127270902
ECLASS 9.027270902
ECLASS 8.027270902
ECLASS 5.127270902
ETIM 9.0EC002717
ETIM 8.0EC002717
ETIM 7.0EC002717
ETIM 6.0EC002717
ETIM 5.0EC002717
UNSPSC 12.139121528

Details: ML9-54-G/82b/103/115a

Product Documentation: ML9-54-G/82b/103/115a

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Commissioning InstructionsALLPDF474 KB

Design / Simulation: ML9-54-G/82b/103/115a

Language Selection:
CADLanguageFile TypeFile Size
3-DALLSTP355 KB
3-D model, 4-pin M8 plug, straightALLSTP1852 KB
CAD Portal / CAD PortalALLLINK---

Approvals: ML9-54-G/82b/103/115a

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA UL Ordinary LocationUL-US-L87056-11-41301991-3 / UL-CA-L87056-31-41301991-3ALLPDF1806 KB
Declaration of Conformity
EU Declaration of Conformity (Pepperl+Fuchs)DOC-2458CALLPDF228 KB
UK Declaration of Conformity (Pepperl+Fuchs)DOC-6948ALLPDF225 KB

Associated Products: ML9-54-G/82b/103/115a

Accessories
Mounting aid for ML9 series, Mounting bracket, Mounting bracket, Simple and fast mountingfa
Mounting aid for ML9 series, Threaded bolt M3, Mounting bracket, Simple and fast mountingfa
15.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Female cordset single-ended M8 straight A-coded, 4-pin, PVC cable greyfa
15.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Female cordset single-ended M8 angled A-coded, 4-pin, PVC cable greyfa
21.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Female cordset single-ended M8 straight A-coded, 4-pin, PUR cable greyfa
21.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Female cordset single-ended M8 angled A-coded, 4-pin, PUR cable greyfa
R10x and R20x series photoelectric sensors

For the first time, a consistent solution range of photoelectric functional principles and innovative technologies is available in identical housings. Users benefit from a uniform operating concept across the entire portfolio. Discover the R100, R101, R103, R200 and R201 series ...

ML100 Photoelectric Sensor

Whether glass, solar wafers or printed circuit boards: The photoelectric sensors of the ML100 series are precisely tailored to meet the requirements of various complex detection tasks. Learn more about the portfolio and find the ideal sensor for your application ...