Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Retroreflective sensor with polarization filter, M18 threaded housing design, plastic housing, front optical face, 4 m detection range, red light, light/dark on, DC version, 2 PNP outputs, fixed cable |
General specifications | ||
---|---|---|
Effective detection range | 0 ... 4 m | |
Reflector distance | 0.05 ... 4 m | |
Threshold detection range | 5.5 m | |
Reference target | reflector C110-2 | |
Light source | LED | |
Light type | modulated visible red light , 640 nm | |
Polarization filter | yes | |
Diameter of the light spot | approx. 200 mm at 5.5 m | |
Opening angle | approx. 2 ° | |
Optical face | frontal | |
Ambient light limit | 30000 Lux | |
Functional safety related parameters | ||
MTTFd | 920 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % | |
Indicators/operating means | ||
Operation indicator | LED green, statically lit Power on | |
Function indicator | LED yellow: lights up when receiving the light beam ; flashes when falling short of the operating reserve; OFF when light beam is interrupted | |
Electrical specifications | ||
Operating voltage | 10 ... 30 V DC | |
No-load supply current | < 20 mA | |
Output | ||
Switching type | light/dark on | |
Signal output | 2 PNP, complementary, short-circuit protected, open collectors | |
Switching voltage | max. 30 V DC | |
Switching current | max. 100 mA | |
Voltage drop | ≤ 1.5 V DC | |
Switching frequency | 500 Hz | |
Response time | ≤ 1 ms | |
Conformity | ||
Product standard | EN 60947-5-2 | |
Approvals and certificates | ||
Protection class | II, Rated insulation voltage ≤ 50 V AC with pollution degree 1-2 according to IEC 60664-1 | |
UL approval | cULus Listed, Class 2 Power Source | |
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
Ambient conditions | ||
Ambient temperature | -25 ... 60 °C (-13 ... 140 °F) | |
Storage temperature | -40 ... 70 °C (-40 ... 158 °F) | |
Mechanical specifications | ||
Degree of protection | IP67 | |
Connection | 3.5 m fixed cable | |
Material | ||
Housing | PC | |
Optical face | PMMA | |
Cable | PVC | |
Mass | approx. 150 g | |
Dimensions | ||
Length | 39.8 mm | |
Diameter | 18 mm | |
Thread size | M18 |
System | Classcode |
---|---|
ECLASS 13.0 | 27270902 |
ECLASS 12.0 | 27270902 |
ECLASS 11.0 | 27270902 |
ECLASS 10.0.1 | 27270902 |
ECLASS 9.0 | 27270902 |
ECLASS 8.0 | 27270902 |
ECLASS 5.1 | 27270902 |
ETIM 9.0 | EC002717 |
ETIM 8.0 | EC002717 |
ETIM 7.0 | EC002717 |
ETIM 6.0 | EC002717 |
ETIM 5.0 | EC002717 |
UNSPSC 12.1 | 39121528 |
The GLV/GLK18 series sensors help improve the efficiency of machines and systems. The design of the M18 plastic housing, the connection technology, and sensor properties are highly standardized. Concentrating on the key sensor requirements has produced a robust and reliable product series for DC and AC/DC voltage systems without any over-engineering. The mounting set included in the scope of delivery and the optimized potentiometer design ensure fast assembly and easy configuration.
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Instruction leaflet / Beipackzettel | ALL | 455 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 621 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada USA UL Ordinary Location | UL-US-L87056-11-41301991-3 / UL-CA-L87056-31-41301991-3 | ALL | 1806 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-0066E | ALL | 310 KB | |
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F) | DOC-5333 | ALL | 306 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|