Your technical, product, or application questions answered in one business day* by our team of experts.
! Please fill in all fields before submitting your question. Pepperl+Fuchs values your privacy. Please read our privacy policy.
* Pepperl+Fuchs makes every effort to provide an answer that is helpful and relevant to you. Your question is typically answered in one business day. Occasionally, an answer is delayed. In these cases, we are often researching your question, conferring with colleagues, or may route your question to another Pepperl+Fuchs location. You will be notified via e-mail regarding the status of your question.
Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
MLV41-6-IO/98/103
Product Description
Robust retroreflective sensor, compact housing design, IO-Link interface, 9.5 m detection range, red light, dark on, PNP output, M8 plug
General specifications
Effective detection range
0 ... 9.5 m
Reflector distance
Foil reflector 0.05 ... 3 m Retro-reflector 0.01 ... 9.5 m
Threshold detection range
12 m
Reference target
OFR-22800/76 , H85-2 reflector
Light source
LED
Light type
modulated visible red light , 625 nm
Polarization filter
no
Angle deviation
max. ± 1.5 °
Diameter of the light spot
approx. 300 mm at detection range 8.5 m
Opening angle
1.5 °
Optical face
frontal
Ambient light limit
20000 Lux
Functional safety related parameters
MTTFd
940 a
Mission Time (TM)
20 a
Diagnostic Coverage (DC)
0 %
Indicators/operating means
Operation indicator
LED green, statically lit Power on , Undervoltage indicator: Green LED, pulsing (approx. 0.8 Hz) , short-circuit : LED green flashing (approx. 4 Hz) , IO link communication: green LED goes out briefly (1 Hz)
Function indicator
LED yellow, lights up when light beam is free, flashes when falling short of the operating reserve
Control elements
none
Electrical specifications
Operating voltage
10 ... 30 V DC
Ripple
max. 10 %
No-load supply current
max. 30 mA
Interface
Interface type
IO-Link
Protocol
IO-Link V1.0
Mode
COM2 (38.4 kBit/s)
Output
Signal output
1 PNP output, short-circuit protected, reverse polarity protected, open collector
Switching voltage
max. 30 V DC
Switching current
max. 100 mA
Voltage drop
≤ 2.5 V DC
Switching frequency
1000 Hz
Response time
0.5 ms
Conformity
Product standard
EN 60947-5-2
Approvals and certificates
UL approval
cULus Listed 57M3 (Only in association with UL Class 2 power supply; Type 1 enclosure)
CCC approval
CCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature
-20 ... 60 °C (-4 ... 140 °F) 60 ... 70 °C (140 ... 158 °F) ; max. 20,000 hours = 2.5 years (continuous operation)
Storage temperature
-40 ... 75 °C (-40 ... 167 °F)
Mechanical specifications
Degree of protection
IP67
Connection
M8 x 1 connector, 3-pin
Material
Housing
Aluminum , Delta-Seal coated
Optical face
glass pane
Connector
metal
Mass
50 g
Dimensions
Height
56.5 mm
Width
31 mm
Depth
13.6 mm
Classifications
System
Classcode
ECLASS 13.0
27270902
ECLASS 12.0
27270902
ECLASS 11.0
27270902
ECLASS 10.0.1
27270902
ECLASS 9.0
27270902
ECLASS 8.0
27270902
ECLASS 5.1
27270902
ETIM 9.0
EC002717
ETIM 8.0
EC002717
ETIM 7.0
EC002717
ETIM 6.0
EC002717
ETIM 5.0
EC002717
UNSPSC 12.1
39121528
Details:
MLV41-6-IO/98/103
Function
The unique and extremely popular design of the MLV41 series enables it be mounted correctly in confined areas and offers all the functions that are normally only found on larger phototelectric sensors. The MLV41 series comes with a range of functions. For example, highly visible status LEDs on the front and back, resistance to ambient light, crosstalk protection and universally applicable output stages that permit every possible switching logic and polarity to be realized. The enhanced resistance to ambient light ensures reliable operation even where modern energy-saving lamps with electronic ballasts are in use. The same applies where multiple devices are present, i.e. the use of a number of sensors in the same vicinity causes no problems.
For the first time, a consistent solution range of photoelectric functional principles and innovative technologies is available in identical housings. Users benefit from a uniform operating concept across the entire portfolio. Discover the R100, R101, R103, R200 and R201 series ...
Whether glass, solar wafers or printed circuit boards: The photoelectric sensors of the ML100 series are precisely tailored to meet the requirements of various complex detection tasks. Learn more about the portfolio and find the ideal sensor for your application ...