Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Retroreflective sensor with polarization filter, plastic housing, 5 m detection range, red light, dark on, DC version, PNP output, no controls, fixed cable with M8 plug |
General specifications | ||
---|---|---|
Effective detection range | 0 ... 5 m | |
Reflector distance | 0.01 ... 5 m | |
Threshold detection range | 7 m | |
Reference target | H50 reflector | |
Light source | LED | |
Light type | modulated visible red light | |
Polarization filter | yes | |
Diameter of the light spot | approx. 500 mm at a distance of 7 m | |
Opening angle | approx. 4 ° | |
Optical face | frontal | |
Ambient light limit | EN 60947-5-2:2007+A1:2012 | |
Accessories provided | Adapter plate |
|
Functional safety related parameters | ||
MTTFd | 860 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % | |
Indicators/operating means | ||
Operation indicator | LED green: power on | |
Function indicator | LED yellow: lights up when receiving the light beam ; flashes when falling short of the operating reserve; OFF when light beam is interrupted | |
Electrical specifications | ||
Operating voltage | 10 ... 30 V DC | |
Ripple | max. 10 % | |
No-load supply current | < 20 mA | |
Output | ||
Switching type | dark-on | |
Signal output | 1 PNP output, short-circuit protected, reverse polarity protected, open collector | |
Switching voltage | max. 30 V DC | |
Switching current | max. 100 mA , resistive load | |
Voltage drop | ≤ 1.5 V DC | |
Switching frequency | 1000 Hz | |
Response time | 0.5 ms | |
Conformity | ||
Product standard | EN 60947-5-2 | |
Approvals and certificates | ||
UL approval | cULus Listed, Class 2 Power Source or listed Power Supply with a limited voltage output with (maybe integrated) fuse (max. 3.3 A according UL248), Type 1 enclosure | |
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
Ambient conditions | ||
Ambient temperature | -30 ... 60 °C (-22 ... 140 °F) | |
Storage temperature | -40 ... 70 °C (-40 ... 158 °F) | |
Mechanical specifications | ||
Degree of protection | IP67 | |
Connection | 300 mm fixed cable with M8 connector, 4-pin | |
Material | ||
Housing | PC (Polycarbonate) | |
Optical face | PMMA | |
Cable | ||
Length | 0.3 m | |
Mass | approx. 20 g | |
Tightening torque, fastening screws | 0.6 Nm | |
Dimensions | ||
Height | 31 mm | |
Width | 11 mm | |
Depth | 20 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27270902 |
ECLASS 12.0 | 27270902 |
ECLASS 11.0 | 27270902 |
ECLASS 10.0.1 | 27270902 |
ECLASS 9.0 | 27270902 |
ECLASS 8.0 | 27270902 |
ECLASS 5.1 | 27270902 |
ETIM 9.0 | EC002717 |
ETIM 8.0 | EC002717 |
ETIM 7.0 | EC002717 |
ETIM 6.0 | EC002717 |
ETIM 5.0 | EC002717 |
UNSPSC 12.1 | 39121528 |
The optical sensors of this series are suitable for both standard and demanding applications.
The series features a miniature housing design, two M3 metal-threaded mounting holes and a highly visible LED status indicator.
Each device is equipped with a sensitivity adjuster and a light-on/dark-on changeover switch for increased flexibility.
A wide variety of versions are available in both infrared light and red light with PowerBeam for easy alignment.
Special versions with BlueBeam are suitable for challenging applications like those in the solar and battery industries.
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 3637 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
USA UL E87056 | UL-US-2015966-0 / UL-CA-2012696-0 | ALL | 550 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitätserklärung (P+F) | DOC-0435F | ALL | 311 KB | |
UK Declaration of Conformity (P+F) / UK-Konformitätserklärung (P+F) | DOC-5267 | ALL | 230 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|