Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Not available for purchase

This product has been replaced.Go to replacement product OBR1000-R3-E1-P
Not available for purchase
Not available for purchase

Retroreflective sensor with polarization filter OBR1000-R3-E1

OBR1000-R3-E1
  • 45° cable outlet for maximum mounting freedom under extremely tight space constraints
  • Improvement in machine availability with abrasion-resistant, antistatic glass front
  • Integrated polarization filter allows the detection of reflective objects
  • Extremely long detection range paves the way for new applications

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  OBR1000-R3-E1

Product Description
Retroreflective sensor with polarization filter
General specifications
Effective detection range0 ... 1 m
Reflector distance40 ... 1000 mm
Threshold detection range1.4 m
Reference targetH40 reflector
Light sourceLED
Light typemodulated visible red light , 630 nm
Polarization filteryes
Angle deviationapprox. 2 °
Diameter of the light spotapprox. 60 mm at a distance of 800 mm
Opening angleapprox. 2 °
Optical facefrontal
Ambient light limitEN 60947-5-2 : 30000 Lux
Functional safety related parameters
MTTFd800 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Indicators/operating means
Operation indicatorLED green, statically lit Power on , short-circuit : LED green flashing (approx. 4 Hz)
Function indicatorLED yellow: lights up when receiving the light beam ; flashes when falling short of the operating reserve; OFF when light beam is interrupted
Electrical specifications
Operating voltage10 ... 30 V DC , class 2
No-load supply current< 10 mA
Input
Test inputTest of switching function at 0 V
Output
Switching typeNC contact / light-on
Signal output1 NPN output, short-circuit protected, reverse polarity protected, open collector
Switching voltagemax. 30 V DC
Switching currentmax. 50 mA , resistive load
Voltage drop≤ 1.5 V DC
Switching frequencyapprox. 800 Hz
Response time600 µs
Conformity
Product standardEN 60947-5-2
Approvals and certificates
EAC conformityTR CU 020/2011
UL approvalcULus Recognized, Class 2 Power Source
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-25 ... 60 °C (-13 ... 140 °F)
Storage temperature-30 ... 70 °C (-22 ... 158 °F)
Mechanical specifications
Degree of protectionIP67
Connection2 m fixed cable
Material
HousingPC/ABS and TPU
Optical faceglass
CablePUR
Massapprox. 20 g
Dimensions
Height26 mm
Width7.5 mm
Depth13.8 mm
Cable length2 m

Classifications

SystemClasscode
ECLASS 13.027270902
ECLASS 12.027270902
ECLASS 11.027270902
ECLASS 10.0.127270902
ECLASS 9.027270902
ECLASS 8.027270902
ECLASS 5.127270902
ETIM 9.0EC002717
ETIM 8.0EC002717
ETIM 7.0EC002717
ETIM 6.0EC002717
ETIM 5.0EC002717
UNSPSC 12.139121528

Details: OBR1000-R3-E1

Function

The nano sensor has been developed for a broad range of applications. It offers excellent durability and is exceptionally easy to install. The housing is compact and, with its 45° cable outlet, can be installed in the smallest spaces. New functional principles and functionality open up a range of new options.

Informative Literature: OBR1000-R3-E1

Language Selection:
LiteratureLanguageFile TypeFile Size
Product information R10x and R20x Series Standard Housings - All Sensing ModesENGPDF2583 KB

Approvals: OBR1000-R3-E1

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA UL Ordinary LocationUL-US-2141290-2 / UL-CA-2134655-2ALLPDF550 KB
Canada USA UL Ordinary LocationUL-US-L87056-11-41301991-3 / UL-CA-L87056-31-41301991-3ALLPDF1806 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-0701EALLPDF305 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-5345ALLPDF298 KB

Associated Products: OBR1000-R3-E1

Accessories
16.00  USD

Contact Us

Mounting aid for sensors from the R3 series, mounting bracketfa
Mounting aid for sensors from the R3 series, mounting bracketfa
Mounting aid for sensors from the R3 series, mounting bracketfa
Mounting aid for sensors from the R3 series, mounting bracketfa
R10x and R20x series photoelectric sensors

For the first time, a consistent solution range of photoelectric functional principles and innovative technologies is available in identical housings. Users benefit from a uniform operating concept across the entire portfolio. Discover the R100, R101, R103, R200 and R201 series ...

ML100 Photoelectric Sensor

Whether glass, solar wafers or printed circuit boards: The photoelectric sensors of the ML100 series are precisely tailored to meet the requirements of various complex detection tasks. Learn more about the portfolio and find the ideal sensor for your application ...