Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Accessory photo OMH-R1000-04

OMH-R1000-04
  • Simple and fast mounting

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  OMH-R1000-04

Product Description
Mounting aid for R1000 series
Mechanical specifications
MaterialSteel zinc-plated and black passivated
Massapprox. 160 g
Mountingsensor Mounting accessories included
Suitable series
SeriesR1000

Classifications

SystemClasscode
ECLASS 13.027273701
ECLASS 12.027273701
ECLASS 11.027273701
ECLASS 10.0.127273701
ECLASS 9.027273701
ECLASS 8.027279202
ECLASS 5.127279202
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.131162301

Details: OMH-R1000-04

Design / Simulation: OMH-R1000-04

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP292 KB

Associated Products: OMH-R1000-04

Accessory of

Distance sensor for positioning tasks accurate to the millimeter, PRT, measuring range up to 150 m, SSI/RS-422 interface, M12 plug, Maximum measurement accuracy, Switchable SSI/RS-422 interface, Red laser as the light emitter, Display and keypad for parameter settings, Compact and space-saving designfa

Distance sensor for positioning tasks accurate to the millimeter, PRT, measuring range up to 50 m, SSI/RS-422 interface, M12 plug, Maximum measurement accuracy, Switchable SSI/RS-422 interface, Red laser as the light emitter, Display and keypad for parameter settings, Compact and space-saving designfa
Distance sensor for positioning tasks accurate to the millimeter, PRT, measuring range up to 150 m, SSI/RS-422 interface, M12 plug, Version for low temperature applications, Switchable SSI/RS-422 interface, Maximum measurement accuracy, Red laser as the light emitter, Display and keypad for parameter settingsfa
Distance sensor for positioning tasks accurate to the millimeter, PRT, measuring range up to 50 m, SSI/RS-422 interface, M12 plug, Version for low temperature applications, Switchable SSI/RS-422 interface, Maximum measurement accuracy, Red laser as the light emitter, Display and keypad for parameter settingsfa