Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Mounting aid OMH-ML6-Z

OMH-ML6-Z
  • Mounting bracket
  • Simple and fast mounting

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  OMH-ML6-Z

Product Description
Mounting bracket
Mechanical specifications
Materialnickel-plated steel

Classifications

SystemClasscode
ECLASS 13.027273701
ECLASS 12.027273701
ECLASS 11.027273701
ECLASS 10.0.127273701
ECLASS 9.027273701
ECLASS 8.027279202
ECLASS 5.127279202
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.131162301

Details: OMH-ML6-Z

Design / Simulation: OMH-ML6-Z

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP75 KB

Associated Products: OMH-ML6-Z

Accessory of

Retroreflective sensor with polarization filter, Miniature design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa

Laser retroreflective sensor, Miniature design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa

156.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Retroreflective sensor with polarization filter for clear object detection, Miniature design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-Link interface for service and process datafa

Switching diffuse mode sensor with measurement core technology, 150 mm detection range, red light, IO-Link, 2 x push-pull output, M8 plug, Miniature design with versatile mounting options, Multi Pixel Technology (MPT) - flexibility and adaptability, Reduction of device variety - several switch points within one sensor, Reliable detection of all surfaces, independent of color and structure, Low sensitivity to target colorfa

Switching diffuse mode sensor with measurement core technology, 150 mm detection range, red laser light, laser class 1, IO-Link, 2 x push-pull output, M8 plug, Miniature design with versatile mounting options, Multi Pixel Technology (MPT) - flexibility and adaptability, Reduction of device variety - several switch points within one sensor, DuraBeam Laser Sensors - durable and employable like an LED, Reliable detection of all surfaces, independent of color and structurefa

86.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Diffuse mode sensor, Miniature design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa

93.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Diffuse mode sensor, Miniature design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa

Triangulation sensor with background suppression, Miniature design with versatile mounting options, Best background suppressor in its class, Precision object detection, almost irrespective of the color, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa

Triangulation sensor with background suppression, Miniature design with versatile mounting options, Best background suppressor in its class, Precision object detection, almost irrespective of the color, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa

93.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Retroreflective sensor with polarization filter, Miniature design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa

100.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Retroreflective sensor with polarization filter, Miniature design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa

Laser retroreflective sensor, Miniature design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa

159.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Laser retroreflective sensor, Miniature design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa

148.00  USD

Contact Us

Retroreflective sensor with polarization filter for clear object detection, Miniature design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-Link interface for service and process datafa

156.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Retroreflective sensor with polarization filter for clear object detection, Miniature design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-Link interface for service and process datafa

Triangulation sensor with background suppression, Miniature design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa

187.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Triangulation sensor with background suppression, Miniature design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Background suppression sensor, Dual sensor with two Light spots, Precise background suppression, Very small black-white difference, Highly visible LEDs for Power-On, switching status, short-circuit, and undervoltage, Metal-reinforced fastening holesfa
Dual background suppression sensor, Dual sensor with two Light spots, Light spot signals are directly connected to both independent switching outputs, Precise background suppression, Very small black-white difference, Metal-reinforced fastening holesfa
Miniature design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, IO-Link interface for service and process data, Various frequencies for avoiding mutual interference (cross-talk immunity), Extended temperature range
-40 °C ... 60 °Cfa
Miniature design with versatile mounting options, IO-Link interface for service and process data, Various frequencies for avoiding mutual interference (cross-talk immunity), Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Miniature design with versatile mounting options, IO-Link interface for service and process data, Various frequencies for avoiding mutual interference (cross-talk immunity), Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Triangulation sensor with background suppression, Miniature design with versatile mounting options, Best background suppressor in its class, Precision object detection, almost irrespective of the color, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Triangulation sensor with background suppression, Miniature design with versatile mounting options, Best background suppressor in its class, Precision object detection, almost irrespective of the color, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Laser diffuse mode sensor with adjustable background suppression, Miniature design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Laser diffuse mode sensor with background evaluation, Miniature design with versatile mounting options, Secure and gapless detection, even near the surface through background evaluation, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Laser diffuse mode sensor with background evaluation, Miniature design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Laser diffuse mode sensor with background evaluation, Miniature design with versatile mounting options, Secure and gapless detection, even near the surface through background evaluation, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Laser diffuse mode sensor with background evaluation, Miniature design with versatile mounting options, Secure and gapless detection, even near the surface through background evaluation, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Laser diffuse mode sensor with background evaluation, Miniature design with versatile mounting options, Secure and gapless detection, even near the surface through background evaluation, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Laser diffuse mode sensor with background evaluation, Miniature design with versatile mounting options, Secure and gapless detection, even near the surface through background evaluation, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Laser retroreflective sensor, Miniature design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Diffuse mode sensor, Miniature design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter, Miniature design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter, Miniature design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter, Miniature design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter, Miniature design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter, Miniature design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Laser retroreflective sensor, Miniature design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Laser retroreflective sensor, Miniature design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Laser retroreflective sensor, Miniature design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Laser retroreflective sensor, Miniature design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Laser retroreflective sensor, Miniature design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Diffuse mode sensor, Miniature design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Diffuse mode sensor, Miniature design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Diffuse mode sensor, Miniature design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Diffuse mode sensor, Miniature design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Diffuse mode sensor, Miniature design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter for clear object detection, Miniature design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter for clear object detection, Miniature design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter for clear object detection, Miniature design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter for clear object detection, Miniature design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter for clear object detection, Miniature design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter for clear object detection, Miniature design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter for clear object detection, Miniature design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter for clear object detection, Miniature design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter for clear object detection, Miniature design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter for clear object detection, Miniature design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-Link interface for service and process datafa
Miniature design with versatile mounting options, IO-Link interface for service and process data, Various frequencies for avoiding mutual interference (cross-talk immunity), Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Miniature design with versatile mounting options, IO-Link interface for service and process data, Various frequencies for avoiding mutual interference (cross-talk immunity), Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Miniature design with versatile mounting options, IO-Link interface for service and process data, Various frequencies for avoiding mutual interference (cross-talk immunity), Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Miniature design with versatile mounting options, IO-Link interface for service and process data, Various frequencies for avoiding mutual interference (cross-talk immunity), Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Miniature design with versatile mounting options, IO-Link interface for service and process data, Various frequencies for avoiding mutual interference (cross-talk immunity), Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Miniature design with versatile mounting options, IO-Link interface for service and process data, Various frequencies for avoiding mutual interference (cross-talk immunity), Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Miniature design with versatile mounting options, IO-Link interface for service and process data, Various frequencies for avoiding mutual interference (cross-talk immunity), Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Miniature design with versatile mounting options, IO-Link interface for service and process data, Various frequencies for avoiding mutual interference (cross-talk immunity), Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Miniature design with versatile mounting options, IO-Link interface for service and process data, Various frequencies for avoiding mutual interference (cross-talk immunity), Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Laser thru-beam sensor, Miniature design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, IO-Link interface for service and process data, Various frequencies for avoiding mutual interference (cross-talk immunity), Extended temperature range
-40 °C ... 60 °Cfa
Laser thru-beam sensor, Miniature design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, IO-Link interface for service and process data, Various frequencies for avoiding mutual interference (cross-talk immunity), Extended temperature range
-40 °C ... 60 °Cfa
Laser thru-beam sensor, Miniature design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, IO-Link interface for service and process data, Various frequencies for avoiding mutual interference (cross-talk immunity), Extended temperature range
-40 °C ... 60 °Cfa
Laser thru-beam sensor, Miniature design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, IO-Link interface for service and process data, Various frequencies for avoiding mutual interference (cross-talk immunity), Extended temperature range
-40 °C ... 60 °Cfa
Laser thru-beam sensor, Miniature design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, IO-Link interface for service and process data, Various frequencies for avoiding mutual interference (cross-talk immunity), Extended temperature range
-40 °C ... 60 °Cfa
Laser thru-beam sensor, Miniature design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, IO-Link interface for service and process data, Various frequencies for avoiding mutual interference (cross-talk immunity), Extended temperature range
-40 °C ... 60 °Cfa
Switching diffuse mode sensor with measurement core technology, 150 mm detection range, red light, IO-Link, 2 x push-pull output, 2 m fixed cable, Miniature design with versatile mounting options, Multi Pixel Technology (MPT) - flexibility and adaptability, Reduction of device variety - several switch points within one sensor, Reliable detection of all surfaces, independent of color and structure, Low sensitivity to target colorfa
Switching diffuse mode sensor with measurement core technology, 150 mm detection range, red light, IO-Link, 2 x push-pull output, fixed cable with M8 plug, Miniature design with versatile mounting options, Multi Pixel Technology (MPT) - flexibility and adaptability, Reduction of device variety - several switch points within one sensor, Reliable detection of all surfaces, independent of color and structure, Low sensitivity to target colorfa
Switching diffuse mode sensor with measurement core technology, 150 mm detection range, red light, IO-Link, 2 x push-pull output, fixed cable with M12 plug, Miniature design with versatile mounting options, Multi Pixel Technology (MPT) - flexibility and adaptability, Reduction of device variety - several switch points within one sensor, Reliable detection of all surfaces, independent of color and structure, Low sensitivity to target colorfa
Switching diffuse mode sensor with measurement core technology, 150 mm detection range, red light, IO-Link, push-pull output, M8 plug, Miniature design with versatile mounting options, Multi Pixel Technology (MPT) - flexibility and adaptability, Reduction of device variety - several switch points within one sensor, Reliable detection of all surfaces, independent of color and structure, Low sensitivity to target colorfa
Switching diffuse mode sensor with measurement core technology, 150 mm detection range, red light, IO-Link, push-pull output, fixed cable with M8 plug, Miniature design with versatile mounting options, Multi Pixel Technology (MPT) - flexibility and adaptability, Reduction of device variety - several switch points within one sensor, Reliable detection of all surfaces, independent of color and structure, Low sensitivity to target colorfa
Switching diffuse mode sensor with measurement core technology, 150 mm detection range, red laser light, laser class 1, IO-Link, 2 x push-pull output, 2 m fixed cable, Miniature design with versatile mounting options, Multi Pixel Technology (MPT) - flexibility and adaptability, Reduction of device variety - several switch points within one sensor, DuraBeam Laser Sensors - durable and employable like an LED, Reliable detection of all surfaces, independent of color and structurefa
Switching diffuse mode sensor with measurement core technology, 150 mm detection range, red laser light, laser class 1, IO-Link, 2 x push-pull output, fixed cable with M8 plug, Miniature design with versatile mounting options, Multi Pixel Technology (MPT) - flexibility and adaptability, Reduction of device variety - several switch points within one sensor, DuraBeam Laser Sensors - durable and employable like an LED, Reliable detection of all surfaces, independent of color and structurefa
Switching diffuse mode sensor with measurement core technology, 150 mm detection range, red laser light, laser class 1, IO-Link, 2 x push-pull output, fixed cable with M12 plug, Miniature design with versatile mounting options, Multi Pixel Technology (MPT) - flexibility and adaptability, Reduction of device variety - several switch points within one sensor, DuraBeam Laser Sensors - durable and employable like an LED, Reliable detection of all surfaces, independent of color and structurefa
Switching diffuse mode sensor with measurement core technology, 150 mm detection range, red laser light, laser class 1, IO-Link, push-pull output, M8 plug, Miniature design with versatile mounting options, Multi Pixel Technology (MPT) - flexibility and adaptability, Reduction of device variety - several switch points within one sensor, DuraBeam Laser Sensors - durable and employable like an LED, Reliable detection of all surfaces, independent of color and structurefa
Switching diffuse mode sensor with measurement core technology, 150 mm detection range, red laser light, laser class 1, IO-Link, push-pull output, fixed cable with M8 plug, Miniature design with versatile mounting options, Multi Pixel Technology (MPT) - flexibility and adaptability, Reduction of device variety - several switch points within one sensor, DuraBeam Laser Sensors - durable and employable like an LED, Reliable detection of all surfaces, independent of color and structurefa
Laser diffuse mode sensor with adjustable background suppression, Miniature design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Laser diffuse mode sensor with adjustable background suppression, Miniature design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Laser diffuse mode sensor with adjustable background suppression, Miniature design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Laser diffuse mode sensor with adjustable background suppression, Miniature design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Laser diffuse mode sensor with adjustable background suppression, Miniature design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Laser diffuse mode sensor with adjustable background suppression, Miniature design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Laser diffuse mode sensor with background evaluation, Miniature design with versatile mounting options, Secure and gapless detection, even near the surface through background evaluation, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Laser diffuse mode sensor with background evaluation, Miniature design with versatile mounting options, Secure and gapless detection, even near the surface through background evaluation, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Laser diffuse mode sensor with background evaluation, Miniature design with versatile mounting options, Secure and gapless detection, even near the surface through background evaluation, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Laser diffuse mode sensor with background evaluation, Miniature design with versatile mounting options, Secure and gapless detection, even near the surface through background evaluation, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Laser diffuse mode sensor with background evaluation, Miniature design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Laser diffuse mode sensor with background evaluation, Miniature design with versatile mounting options, Secure and gapless detection, even near the surface through background evaluation, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Triangulation sensor with background suppression, Miniature design with versatile mounting options, Best background suppressor in its class, Precision object detection, almost irrespective of the color, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Switching diffuse mode sensor with measurement core technology, 150 mm detection range, red light, IO-Link, 2 x push-pull output, M8 plug, Miniature design with versatile mounting options, Multi Pixel Technology (MPT) - flexibility and adaptability, Infrared light design, Reduction of device variety - several switch points within one sensor, Reliable detection of all surfaces, independent of color and structurefa
Retroreflective sensor, Miniature design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Miniature design with versatile mounting options, IO-Link interface for service and process data, Various frequencies for avoiding mutual interference (cross-talk immunity), Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Diffuse mode sensor, Miniature design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process data, Infrared light designfa
Triangulation sensor with background suppression, Miniature design with versatile mounting options, Best background suppressor in its class, Precision object detection, almost irrespective of the color, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Triangulation sensor with background evaluation, Miniature design with versatile mounting options, Secure and gapless detection, even near the surface through background evaluation, Precision object detection, almost irrespective of the color, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Retroreflective sensor, Miniature design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter, Miniature design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Retroreflective sensor, Miniature design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Diffuse mode sensor, Miniature design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process data, Infrared light designfa
Triangulation sensor with background evaluation, Miniature design with versatile mounting options, Secure and gapless detection, even near the surface through background evaluation, Precision object detection, almost irrespective of the color, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Switching diffuse mode sensor with measurement core technology, 150 mm detection range, red light, IO-Link, 2 x push-pull output, 2 m fixed cable, Miniature design with versatile mounting options, Multi Pixel Technology (MPT) - flexibility and adaptability, Infrared light design, Reduction of device variety - several switch points within one sensor, Reliable detection of all surfaces, independent of color and structurefa
Miniature design with versatile mounting options, IO-Link interface for service and process data, Various frequencies for avoiding mutual interference (cross-talk immunity), Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Retroreflective sensor, Miniature design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter, Miniature design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Retroreflective sensor with polarization filter, Miniature design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Retroreflective sensor with polarization filter, Miniature design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Diffuse mode sensor, Miniature design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Diffuse mode sensor, Miniature design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Diffuse mode sensor, Miniature design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Diffuse mode sensor, Miniature design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
124.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Triangulation sensor with background suppression, Miniature design with versatile mounting options, Best background suppressor in its class, Precision object detection, almost irrespective of the color, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Triangulation sensor with background suppression, Miniature design with versatile mounting options, Best background suppressor in its class, Precision object detection, almost irrespective of the color, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Triangulation sensor with background suppression, Miniature design with versatile mounting options, Best background suppressor in its class, Precision object detection, almost irrespective of the color, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Triangulation sensor with background suppression, Miniature design with versatile mounting options, Best background suppressor in its class, Precision object detection, almost irrespective of the color, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Triangulation sensor with background suppression, Miniature design with versatile mounting options, Best background suppressor in its class, Precision object detection, almost irrespective of the color, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Triangulation sensor with background evaluation, Miniature design with versatile mounting options, Secure and gapless detection, even near the surface through background evaluation, Precision object detection, almost irrespective of the color, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Triangulation sensor with background evaluation, Miniature design with versatile mounting options, Secure and gapless detection, even near the surface through background evaluation, Precision object detection, almost irrespective of the color, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Triangulation sensor with background evaluation, Miniature design with versatile mounting options, Secure and gapless detection, even near the surface through background evaluation, Precision object detection, almost irrespective of the color, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Triangulation sensor with background evaluation, Miniature design with versatile mounting options, Best background suppressor in its class, Precision object detection, almost irrespective of the color, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Triangulation sensor with background evaluation, Miniature design with versatile mounting options, Secure and gapless detection, even near the surface through background evaluation, Precision object detection, almost irrespective of the color, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Triangulation sensor with background evaluation, Miniature design with versatile mounting options, Secure and gapless detection, even near the surface through background evaluation, Precision object detection, almost irrespective of the color, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Retroreflective sensor with polarization filter, Miniature design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter, Miniature design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter, Miniature design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter, Miniature design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Triangulation sensor with background suppression, Miniature design with versatile mounting options, Best background suppressor in its class, Precision object detection, almost irrespective of the color, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Triangulation sensor with background suppression, Miniature design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Triangulation sensor with background suppression, Miniature design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Triangulation sensor with background suppression, Miniature design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Triangulation sensor with background suppression, Miniature design with versatile mounting options, Best background suppressor in its class, Precision object detection, almost irrespective of the color, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Triangulation sensor with background suppression, Miniature design with versatile mounting options, Best background suppressor in its class, Precision object detection, almost irrespective of the color, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Laser diffuse mode sensor with background evaluation, Miniature design with versatile mounting options, Secure and gapless detection, even near the surface through background evaluation, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Laser diffuse mode sensor with background evaluation, Miniature design with versatile mounting options, Secure and gapless detection, even near the surface through background evaluation, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Laser diffuse mode sensor with background evaluation, Miniature design with versatile mounting options, Secure and gapless detection, even near the surface through background evaluation, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Laser diffuse mode sensor with background evaluation, Miniature design with versatile mounting options, Secure and gapless detection, even near the surface through background evaluation, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Laser retroreflective sensor, Miniature design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Laser retroreflective sensor, Miniature design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Laser retroreflective sensor, Miniature design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Laser retroreflective sensor, Miniature design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter for clear object detection, Miniature design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter for clear object detection, Miniature design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter for clear object detection, Miniature design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter for clear object detection, Miniature design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-Link interface for service and process datafa
Triangulation sensor with background suppression, Miniature design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Triangulation sensor with background suppression, Miniature design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Triangulation sensor with background suppression, Miniature design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Triangulation sensor with background suppression, Miniature design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Laser diffuse mode sensor with background evaluation, Miniature design with versatile mounting options, Secure and gapless detection, even near the surface through background evaluation, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Laser diffuse mode sensor with background evaluation, Miniature design with versatile mounting options, Secure and gapless detection, even near the surface through background evaluation, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Laser diffuse mode sensor with background evaluation, Miniature design with versatile mounting options, Secure and gapless detection, even near the surface through background evaluation, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Laser diffuse mode sensor with background evaluation, Miniature design with versatile mounting options, Secure and gapless detection, even near the surface through background evaluation, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Laser diffuse mode sensor with background evaluation, Miniature design with versatile mounting options, Secure and gapless detection, even near the surface through background evaluation, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Laser diffuse mode sensor with background evaluation, Miniature design with versatile mounting options, Secure and gapless detection, even near the surface through background evaluation, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Laser diffuse mode sensor with background evaluation, Miniature design with versatile mounting options, Secure and gapless detection, even near the surface through background evaluation, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Laser diffuse mode sensor with background evaluation, Miniature design with versatile mounting options, Secure and gapless detection, even near the surface through background evaluation, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Measuring sensor with multiple switch points, small design, background suppression and more adjustable operating modes, IO-Link interface , Miniature design with versatile mounting options, Multi Pixel Technology (MPT) - flexibility and adaptability, Reduction of device variety - several switch points within one sensor, Reliable detection of all surfaces, independent of color and structure, Low sensitivity to target colorfa
Measuring sensor with multiple switch points, small design, background suppression and more adjustable operating modes, IO-Link interface , Miniature design with versatile mounting options, Multi Pixel Technology (MPT) - flexibility and adaptability, Reduction of device variety - several switch points within one sensor, Reliable detection of all surfaces, independent of color and structure, Low sensitivity to target colorfa
Measuring sensor with multiple switch points, small design, background suppression and more adjustable operating modes, IO-Link interface , Miniature design with versatile mounting options, Multi Pixel Technology (MPT) - flexibility and adaptability, Reduction of device variety - several switch points within one sensor, Reliable detection of all surfaces, independent of color and structure, Low sensitivity to target colorfa
Measuring sensor with multiple switch points, small design, background suppression and more adjustable operating modes, IO-Link interface , Miniature design with versatile mounting options, Multi Pixel Technology (MPT) - flexibility and adaptability, Reduction of device variety - several switch points within one sensor, Reliable detection of all surfaces, independent of color and structure, Low sensitivity to target colorfa
Measuring sensor with multiple switch points, small design, background suppression and more adjustable operating modes, IO-Link interface , Miniature design with versatile mounting options, Multi Pixel Technology (MPT) - flexibility and adaptability, Reduction of device variety - several switch points within one sensor, Reliable detection of all surfaces, independent of color and structure, Low sensitivity to target colorfa
Measuring sensor with multiple switch points, small design, background suppression and more adjustable operating modes, IO-Link interface , Miniature design with versatile mounting options, Multi Pixel Technology (MPT) - flexibility and adaptability, Reduction of device variety - several switch points within one sensor, Reliable detection of all surfaces, independent of color and structure, Low sensitivity to target colorfa
Measuring sensor with multiple switch points, small design, background suppression and more adjustable operating modes, IO-Link interface , Miniature design with versatile mounting options, Multi Pixel Technology (MPT) - flexibility and adaptability, Reduction of device variety - several switch points within one sensor, DuraBeam Laser Sensors - durable and employable like an LED, Reliable detection of all surfaces, independent of color and structurefa
Measuring sensor with multiple switch points, small design, background suppression and more adjustable operating modes, IO-Link interface , Miniature design with versatile mounting options, Multi Pixel Technology (MPT) - flexibility and adaptability, Reduction of device variety - several switch points within one sensor, DuraBeam Laser Sensors - durable and employable like an LED, Reliable detection of all surfaces, independent of color and structurefa
Measuring sensor with multiple switch points, small design, background suppression and more adjustable operating modes, IO-Link interface , Miniature design with versatile mounting options, Multi Pixel Technology (MPT) - flexibility and adaptability, Reduction of device variety - several switch points within one sensor, DuraBeam Laser Sensors - durable and employable like an LED, Reliable detection of all surfaces, independent of color and structurefa
Measuring sensor with multiple switch points, small design, background suppression and more adjustable operating modes, IO-Link interface , Miniature design with versatile mounting options, Multi Pixel Technology (MPT) - flexibility and adaptability, Reduction of device variety - several switch points within one sensor, DuraBeam Laser Sensors - durable and employable like an LED, Reliable detection of all surfaces, independent of color and structurefa
Measuring sensor with multiple switch points, small design, background suppression and more adjustable operating modes, IO-Link interface , Miniature design with versatile mounting options, Multi Pixel Technology (MPT) - flexibility and adaptability, Reduction of device variety - several switch points within one sensor, DuraBeam Laser Sensors - durable and employable like an LED, Reliable detection of all surfaces, independent of color and structurefa
Measuring sensor with multiple switch points, small design, background suppression and more adjustable operating modes, IO-Link interface , Miniature design with versatile mounting options, Multi Pixel Technology (MPT) - flexibility and adaptability, Reduction of device variety - several switch points within one sensor, DuraBeam Laser Sensors - durable and employable like an LED, Reliable detection of all surfaces, independent of color and structurefa
Miniature design with versatile mounting options, IO-Link interface for service and process data, Various frequencies for avoiding mutual interference (cross-talk immunity), Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Miniature design with versatile mounting options, IO-Link interface for service and process data, Various frequencies for avoiding mutual interference (cross-talk immunity), Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Miniature design with versatile mounting options, IO-Link interface for service and process data, Various frequencies for avoiding mutual interference (cross-talk immunity), Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
144.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Miniature design with versatile mounting options, IO-Link interface for service and process data, Various frequencies for avoiding mutual interference (cross-talk immunity), Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Miniature design with versatile mounting options, IO-Link interface for service and process data, Various frequencies for avoiding mutual interference (cross-talk immunity), Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Miniature design with versatile mounting options, IO-Link interface for service and process data, Various frequencies for avoiding mutual interference (cross-talk immunity), Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Laser thru-beam sensor, Miniature design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, IO-Link interface for service and process data, Various frequencies for avoiding mutual interference (cross-talk immunity), Extended temperature range
-40 °C ... 60 °Cfa
Laser thru-beam sensor, Miniature design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, IO-Link interface for service and process data, Various frequencies for avoiding mutual interference (cross-talk immunity), Extended temperature range
-40 °C ... 60 °Cfa
Laser thru-beam sensor, Miniature design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, IO-Link interface for service and process data, Various frequencies for avoiding mutual interference (cross-talk immunity), Extended temperature range
-40 °C ... 60 °Cfa
Laser thru-beam sensor, Miniature design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, IO-Link interface for service and process data, Various frequencies for avoiding mutual interference (cross-talk immunity), Extended temperature range
-40 °C ... 60 °Cfa
Laser thru-beam sensor, Miniature design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, IO-Link interface for service and process data, Various frequencies for avoiding mutual interference (cross-talk immunity), Extended temperature range
-40 °C ... 60 °Cfa
Laser thru-beam sensor, Miniature design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, IO-Link interface for service and process data, Various frequencies for avoiding mutual interference (cross-talk immunity), Extended temperature range
-40 °C ... 60 °Cfa