Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Mounting aid DGE Mounting Set AL2109 back board

Mounting Set AL2109 back board
  • Mounting set for backboard mounting of the elevator light curtains AL2109
  • Variety of possible uses in the areas of doors and elevators
  • Simple and fast mounting

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  Mounting Set AL2109 back board

Product Description
Mounting aid
Mechanical specifications
Massapprox. 30 g
Suitable series
Series TTAAL21

Classifications

SystemClasscode
ECLASS 13.027273701
ECLASS 12.027273701
ECLASS 11.027273701
ECLASS 10.0.127273701
ECLASS 9.027273701
ECLASS 8.027270990
ECLASS 5.127279290
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.139121528

Details: Mounting Set AL2109 back board

Informative Literature: Mounting Set AL2109 back board

Language Selection:
We are sorry, there are no documents for your language selection. Please select another language.

Product Documentation: Mounting Set AL2109 back board

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF400 KB

Associated Products: Mounting Set AL2109 back board

Accessory of
Low-profile, high resolution light grid for monitoring locking edges on elevators and accesses, Thru-beam light grid with integrated controller, In accord with EN81-70 and EN12015/16, Dense monitoring field with up to 135 beams ensures that small objects are detected, Object detection up to distance of zero, Operating voltage: 11 ... 30 V DC, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection: M8 x 1 connector, 4-pin, Housing: Aluminumfa
Low-profile, high resolution light grid for monitoring locking edges on elevators and accesses, Thru-beam light grid with integrated controller, In accord with EN81-70 and EN12015/16, Dense monitoring field with up to 135 beams ensures that small objects are detected, Object detection up to distance of zero, Operating voltage: 11 ... 30 V DC, UL approval: cULus Listed, CCC approval: CCC approval / marking not required for products rated ≤36 V, Connection: M8 x 1 connector, 4-pin, Housing: Aluminumfa
Low-profile, high resolution light grid for monitoring locking edges on elevators and accesses, In accord with EN81-20 and EN81-70, Dense monitoring field with up to 135 beams ensures that small objects are detected, Object detection up to distance of zero, Automatic beam crossing, Operating voltage: 11 ... 30 V DC, Test input: Test: Operating voltage , Operating mode 0 V, UL approval: E310569 , cULus Listed , class 2 power supply , max. ambient temperature 60 °Cfa