Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Mounting aid OMH-RL31-03

OMH-RL31-03
  • Mounting bracket
  • Simple and fast mounting

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  OMH-RL31-03

Product Description
Mounting bracket narrow
Mechanical specifications
MaterialMetal sheet (steel), zinc-plated

Classifications

SystemClasscode
ECLASS 13.027273701
ECLASS 12.027273701
ECLASS 11.027273701
ECLASS 10.0.127273701
ECLASS 9.027273701
ECLASS 8.027279202
ECLASS 5.127279202
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.131162301

Details: OMH-RL31-03

Associated Products: OMH-RL31-03

Accessory of

Diffuse mode sensor, plastic housing, 1200 mm adjustable detection range, red light, light on, push-pull output, M12 plug, Highly visible LED, Powerful push-pull output, Red transmission light, Compact and stable housing, Protection class IIfa

Retroreflective sensor with polarization filter, plastic housing, 9 m detection range, red light, dark on, DC version, 2 push-pull outputs, no control elements, M12 plug, Compact and stable housing, Glare protected with polarization filter, Highly visible LED, Powerful push-pull output, Protection class IIfa

Diffuse mode sensor, plastic housing, 2500 mm adjustable detection range, AC/DC version, infrared light, light on, relay contact output, fixed cable, Operating voltage AC / DC, Highly visible LED, Relay output, 1 potential free alternator, Compact and stable housing, Protection class IIfa

Diffuse mode sensor, plastic housing, 2500 mm adjustable detection range, infrared light, light on, 2 push-pull outputs, M12 plug, Highly visible LED, Powerful push-pull output, Compact and stable housing, Protection class IIfa

Measuring sensor with multiple switch points, Medium design with versatile mounting options, Multi Pixel Technology (MPT) - flexibility and adaptability, Reduction of device variety - several switch points within one sensor, Reliable detection of all surfaces, independent of color and structure, Low sensitivity to target colorfa

Distance sensor, Medium design with versatile mounting options, Space-saving distance sensors in small standardized design, Multi Pixel Technology (MPT) - exact and precise signal evaluation, IO-Link interface for service and process datafa

Distance sensor, Medium design with versatile mounting options, Space-saving distance sensors in small standardized design, Multi Pixel Technology (MPT) - exact and precise signal evaluation, IO-Link interface for service and process data, Analog output 4 ... 20 mAfa

Distance sensor, Medium design with versatile mounting options, Space-saving distance sensors in small standardized design, Multi Pixel Technology (MPT) - exact and precise signal evaluation, IO-Link interface for service and process datafa

Distance sensor, Medium design with versatile mounting options, Space-saving distance sensors in small standardized design, Multi Pixel Technology (MPT) - exact and precise signal evaluation, IO-Link interface for service and process data, Analog output 4 ... 20 mAfa

Diffuse mode sensor, Medium design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa

Medium design with versatile mounting options, IO-Link interface for service and process data, Various frequencies for avoiding mutual interference (cross-talk immunity), Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa

Laser thru-beam sensor, Medium design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, IO-Link interface for service and process data, Various frequencies for avoiding mutual interference (cross-talk immunity), Extended temperature range
-40 °C ... 60 °Cfa

179.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Retroreflective sensor with polarization filter for clear object detection, Medium design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-Link interface for service and process datafa

Retroreflective sensor with polarization filter, Medium design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa

Laser retroreflective sensor, Medium design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa

Laser diffuse mode sensor with adjustable background suppression, Medium design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa

Triangulation sensor with background suppression, Medium design with versatile mounting options, Best background suppressor in its class, Precision object detection, almost irrespective of the color, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Diffuse mode sensor, plastic housing, 1200 mm adjustable detection range, red light, dark on, push-pull output, M12 plug, Highly visible LED, Powerful push-pull output, Red transmission light, Compact and stable housing, Protection class IIfa
Diffuse mode sensor, plastic housing, 2500 mm adjustable detection range, infrared light, light on, 2 push-pull outputs, fixed cable, Highly visible LED, Powerful push-pull output, Compact and stable housing, Protection class IIfa
Retroreflective sensor with polarization filter, plastic housing, 9 m detection range, red light, dark on, DC version, 2 push-pull outputs, no control elements, fixed cable, Compact and stable housing, Glare protected with polarization filter, Highly visible LED, Powerful push-pull output, Protection class IIfa
Thru-beam sensor, 30 m detection range, red light, dark on, DC version, 2 push-pull outputs, emitter switch-off, M12 plug, Highly visible LED, Powerful push-pull output, Compact and stable housing, Protection class IIfa
Retroreflective sensor with polarization filter, plastic housing, 9 m detection range, red light, light on, AC/DC version, relay contact output, no control elements, fixed cable, Cost-optimized series for standard tasks, Large construction with small housing, Version for universal voltages, Relay outputfa
Thru-beam sensor, 30 m detection range, red light, light on, DC version, 2 push-pull outputs, emitter switch-off, M12 plug, Highly visible LED, Powerful push-pull output, Compact and stable housing, Protection class IIfa
Thru-beam sensor, 30 m detection range, red light, light on, DC version, relay contact output, fixed cable, Operating voltage DC, Highly visible LED, Protection class II, Relay output, Compact and stable housingfa
Thru-beam sensor, 30 m detection range, red light, dark on, AC/DC version, relais output, fixed cable, Cost-optimized series for standard tasks, Large construction with small housing, Highly visible LED, Version for universal voltages, Relay outputfa
Thru-beam sensor, 30 m detection range, red light, light on, DC version, relay contact output, fixed cable, Operating voltage DC, Highly visible LED, Protection class II, Relay output, Compact and stable housingfa
Thru-beam sensor, 30 m detection range, red light, light on, AC/DC version, relais output, fixed cable, Cost-optimized series for standard tasks, Large construction with small housing, Highly visible LED, Version for universal voltages, Relay outputfa
Thru-beam sensor, 30 m detection range, red light, light on, sensitivity adjustment, AC/DC version, relais output, fixed cable, Cost-optimized series for standard tasks, Large construction with small housing, Highly visible LED, Version for universal voltages, Relay outputfa
Thru-beam sensor, 30 m detection range, red light, dark on, DC version, 2 push-pull outputs, emitter switch-off, fixed cable, Highly visible LED, Powerful push-pull output, Compact and stable housing, Protection class IIfa
135.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Diffuse mode sensor, plastic housing, 1200 mm adjustable detection range, AC/DC version, red light, light on, relay contact output, fixed cable, Operating voltage AC / DC, Highly visible LED, Relay output, 1 potential free alternator, Compact and stable housing, Protection class IIfa
Diffuse mode sensor, plastic housing, 1200 mm adjustable detection range, AC/DC version, red light, dark on, relay contact output, fixed cable, Operating voltage AC / DC, Highly visible LED, Relay output, 1 potential free alternator, Compact and stable housing, Protection class IIfa
124.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Diffuse mode sensor, plastic housing, 2500 mm adjustable detection range, infrared light, dark on, 2 push-pull outputs, M12 plug, Highly visible LED, Powerful push-pull output, Compact and stable housing, Protection class IIfa
Retroreflective sensor without polarization filter, plastic housing, 14 m detection range, red light, light on, AC/DC version, relay contact output, no control elements, fixed cable, Cost-optimized series for standard tasks, Large construction with small housing, Version for universal voltages, Relay outputfa
Retroreflective sensor without polarization filter, plastic housing, 14 m detection range, red light, dark on, AC/DC version, relay contact output, no control elements, fixed cable, Cost-optimized series for standard tasks, Large construction with small housing, Version for universal voltages, Relay outputfa
Retroreflective sensor with polarization filter, plastic housing, 9 m detection range, red light, dark on, DC version, 2 push-pull outputs, no control elements, fixed cable, Compact and stable housing, Glare protected with polarization filter, Highly visible LED, Powerful push-pull output, Protection class IIfa
Retroreflective sensor with polarization filter, plastic housing, 9 m detection range, red light, light on, DC version, 2 push-pull outputs, no control elements, M12 plug, Compact and stable housing, Glare protected with polarization filter, Highly visible LED, Powerful push-pull output, Protection class IIfa
Retroreflective sensor with polarization filter, plastic housing, 9 m detection range, red light, light on, DC version, relay contact output, no control elements, single-ended male cordset with right-angle V11 connector, Cost-optimized series for standard tasks, Large construction with small housing, Relay output, Version with relay's Common terminal tied to +UBfa
138.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Retroreflective sensor with polarization filter, plastic housing, 9 m detection range, red light, light on, AC/DC version, relay contact output, no control elements, fixed cable, Cost-optimized series for standard tasks, Large construction with small housing, Version for universal voltages, Relay outputfa
138.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Retroreflective sensor with polarization filter, plastic housing, 9 m detection range, red light, dark on, AC/DC version, relay contact output, no control elements, fixed cable, Cost-optimized series for standard tasks, Large construction with small housing, Version for universal voltages, Relay outputfa
Retroreflective sensor with polarization filter, plastic housing, 9 m detection range, red light, dark on, AC/DC version, relay contact output, no control elements, fixed cable, Cost-optimized series for standard tasks, Large construction with small housing, Version for universal voltages, Relay outputfa
Retroreflective sensor with polarization filter, plastic housing, 9 m detection range, red light, dark on, DC version, 2 push-pull outputs, no control elements, fixed cable with M12 plug, Compact and stable housing, Glare protected with polarization filter, Highly visible LED, Powerful push-pull output, Protection class IIfa
Retroreflective sensor with polarization filter, plastic housing, 9 m detection range, red light, light on, AC/DC version, relay contact output, no control elements, fixed cable, Cost-optimized series for standard tasks, Large construction with small housing, Version for universal voltages, Relay outputfa
Retroreflective sensor with polarization filter, plastic housing, 9 m detection range, red light, light on, AC/DC version, relay contact output, no control elements, fixed cable, Cost-optimized series for standard tasks, Large construction with small housing, Version for universal voltages, Relay output, Version with accessories in scope of deliveryfa
Diffuse mode sensor, plastic housing, 2500 mm adjustable detection range, AC/DC version, infrared light, light on, relay contact output, fixed cable with M12 plug, Operating voltage AC / DC, Highly visible LED, Relay output, Version with relay's Common terminal tied to +UB, Compact and stable housingfa
Diffuse mode sensor, plastic housing, 2500 mm adjustable detection range, AC/DC version, infrared light, light on, relay contact output, fixed cable, Operating voltage AC / DC, Highly visible LED, Relay output, 1 potential free alternator, Compact and stable housing, Protection class IIfa
Diffuse mode sensor, plastic housing, 2500 mm adjustable detection range, AC/DC version, infrared light, light on, relay contact output, fixed cable, Operating voltage AC / DC, Highly visible LED, Relay output, 1 potential free alternator, Compact and stable housing, Protection class IIfa
Diffuse mode sensor, plastic housing, 2500 mm adjustable detection range, AC/DC version, infrared light, dark on, relay contact output, fixed cable, Operating voltage AC / DC, Highly visible LED, Relay output, Compact and stable housing, Protection class IIfa
Measuring sensor with multiple switch points, Medium design with versatile mounting options, Multi Pixel Technology (MPT) - flexibility and adaptability, Reduction of device variety - several switch points within one sensor, Reliable detection of all surfaces, independent of color and structure, Low sensitivity to target colorfa
Measuring sensor with multiple switch points, Medium design with versatile mounting options, Multi Pixel Technology (MPT) - flexibility and adaptability, Reduction of device variety - several switch points within one sensor, Reliable detection of all surfaces, independent of color and structure, Low sensitivity to target colorfa
Measuring sensor with multiple switch points, Medium design with versatile mounting options, Multi Pixel Technology (MPT) - flexibility and adaptability, Reduction of device variety - several switch points within one sensor, Reliable detection of all surfaces, independent of color and structure, Low sensitivity to target colorfa
Measuring sensor with multiple switch points, Medium design with versatile mounting options, Multi Pixel Technology (MPT) - flexibility and adaptability, Reduction of device variety - several switch points within one sensor, Reliable detection of all surfaces, independent of color and structure, Low sensitivity to target colorfa
Measuring sensor with multiple switch points, Medium design with versatile mounting options, Multi Pixel Technology (MPT) - flexibility and adaptability, Reduction of device variety - several switch points within one sensor, Reliable detection of all surfaces, independent of color and structure, Low sensitivity to target colorfa
Measuring sensor with multiple switch points, Medium design with versatile mounting options, Multi Pixel Technology (MPT) - flexibility and adaptability, Reduction of device variety - several switch points within one sensor, Reliable detection of all surfaces, independent of color and structure, Low sensitivity to target colorfa
Measuring sensor with multiple switch points, Medium design with versatile mounting options, Multi Pixel Technology (MPT) - flexibility and adaptability, Reduction of device variety - several switch points within one sensor, Reliable detection of all surfaces, independent of color and structure, Low sensitivity to target colorfa
Measuring sensor with multiple switch points, Medium design with versatile mounting options, Multi Pixel Technology (MPT) - flexibility and adaptability, Reduction of device variety - several switch points within one sensor, Reliable detection of all surfaces, independent of color and structure, Low sensitivity to target colorfa
Measuring sensor with multiple switch points, Medium design with versatile mounting options, Multi Pixel Technology (MPT) - flexibility and adaptability, Reduction of device variety - several switch points within one sensor, Reliable detection of all surfaces, independent of color and structure, Low sensitivity to target colorfa
Measuring sensor with multiple switch points, Medium design with versatile mounting options, Multi Pixel Technology (MPT) - flexibility and adaptability, Reduction of device variety - several switch points within one sensor, Reliable detection of all surfaces, independent of color and structure, Low sensitivity to target colorfa
Measuring sensor with multiple switch points, Medium design with versatile mounting options, Multi Pixel Technology (MPT) - flexibility and adaptability, Reduction of device variety - several switch points within one sensor, Reliable detection of all surfaces, independent of color and structure, Low sensitivity to target colorfa
Measuring sensor with multiple switch points, Medium design with versatile mounting options, Multi Pixel Technology (MPT) - flexibility and adaptability, Reduction of device variety - several switch points within one sensor, Reliable detection of all surfaces, independent of color and structure, Low sensitivity to target colorfa
Distance sensor, Medium design with versatile mounting options, Space-saving distance sensors in small standardized design, Multi Pixel Technology (MPT) - exact and precise signal evaluation, IO-Link interface for service and process datafa
Distance sensor, Medium design with versatile mounting options, Space-saving distance sensors in small standardized design, Multi Pixel Technology (MPT) - exact and precise signal evaluation, IO-Link interface for service and process datafa
Distance sensor, Medium design with versatile mounting options, Space-saving distance sensors in small standardized design, Multi Pixel Technology (MPT) - exact and precise signal evaluation, IO-Link interface for service and process datafa
Distance sensor, Medium design with versatile mounting options, Space-saving distance sensors in small standardized design, Multi Pixel Technology (MPT) - exact and precise signal evaluation, IO-Link interface for service and process datafa
Distance sensor, Medium design with versatile mounting options, Space-saving distance sensors in small standardized design, Multi Pixel Technology (MPT) - exact and precise signal evaluation, IO-Link interface for service and process datafa
Distance sensor, Medium design with versatile mounting options, Space-saving distance sensors in small standardized design, Multi Pixel Technology (MPT) - exact and precise signal evaluation, IO-Link interface for service and process datafa
Distance sensor, Medium design with versatile mounting options, Space-saving distance sensors in small standardized design, Multi Pixel Technology (MPT) - exact and precise signal evaluation, IO-Link interface for service and process datafa
Distance sensor, Medium design with versatile mounting options, Space-saving distance sensors in small standardized design, Multi Pixel Technology (MPT) - exact and precise signal evaluation, IO-Link interface for service and process datafa
Distance sensor, Medium design with versatile mounting options, Space-saving distance sensors in small standardized design, Multi Pixel Technology (MPT) - exact and precise signal evaluation, IO-Link interface for service and process datafa
Distance sensor, Medium design with versatile mounting options, Space-saving distance sensors in small standardized design, Multi Pixel Technology (MPT) - exact and precise signal evaluation, IO-Link interface for service and process datafa
Distance sensor, Medium design with versatile mounting options, Space-saving distance sensors in small standardized design, Multi Pixel Technology (MPT) - exact and precise signal evaluation, IO-Link interface for service and process datafa
Distance sensor, Medium design with versatile mounting options, Space-saving distance sensors in small standardized design, Multi Pixel Technology (MPT) - exact and precise signal evaluation, IO-Link interface for service and process datafa
Distance sensor, Medium design with versatile mounting options, Space-saving distance sensors in small standardized design, Multi Pixel Technology (MPT) - exact and precise signal evaluation, IO-Link interface for service and process datafa
Distance sensor, Medium design with versatile mounting options, Space-saving distance sensors in small standardized design, Multi Pixel Technology (MPT) - exact and precise signal evaluation, IO-Link interface for service and process data, Analog output 4 ... 20 mAfa
Distance sensor, Medium design with versatile mounting options, Space-saving distance sensors in small standardized design, Multi Pixel Technology (MPT) - exact and precise signal evaluation, IO-Link interface for service and process data, Analog output 4 ... 20 mAfa
Distance sensor, Medium design with versatile mounting options, Space-saving distance sensors in small standardized design, Multi Pixel Technology (MPT) - exact and precise signal evaluation, IO-Link interface for service and process data, Analog output 4 ... 20 mAfa
Distance sensor, Medium design with versatile mounting options, Space-saving distance sensors in small standardized design, Multi Pixel Technology (MPT) - exact and precise signal evaluation, IO-Link interface for service and process data, Analog output 4 ... 20 mAfa
Distance sensor, Medium design with versatile mounting options, Space-saving distance sensors in small standardized design, Multi Pixel Technology (MPT) - exact and precise signal evaluation, IO-Link interface for service and process data, Analog output 4 ... 20 mAfa
Distance sensor, Medium design with versatile mounting options, Space-saving distance sensors in small standardized design, Multi Pixel Technology (MPT) - exact and precise signal evaluation, IO-Link interface for service and process data, Analog output 4 ... 20 mAfa
Distance sensor, Medium design with versatile mounting options, Space-saving distance sensors in small standardized design, Multi Pixel Technology (MPT) - exact and precise signal evaluation, IO-Link interface for service and process data, Analog output 4 ... 20 mAfa
Distance sensor, Medium design with versatile mounting options, Space-saving distance sensors in small standardized design, Multi Pixel Technology (MPT) - exact and precise signal evaluation, IO-Link interface for service and process data, Analog output 0 ... 10 V DCfa
Distance sensor, Medium design with versatile mounting options, Space-saving distance sensors in small standardized design, Multi Pixel Technology (MPT) - exact and precise signal evaluation, IO-Link interface for service and process data, Analog output 0 ... 10 V DCfa
Distance sensor, Medium design with versatile mounting options, Space-saving distance sensors in small standardized design, Multi Pixel Technology (MPT) - exact and precise signal evaluation, IO-Link interface for service and process data, Analog output 0 ... 10 V DCfa
Distance sensor, Medium design with versatile mounting options, Space-saving distance sensors in small standardized design, Multi Pixel Technology (MPT) - exact and precise signal evaluation, IO-Link interface for service and process data, Analog output 0 ... 10 V DCfa
Distance sensor, Medium design with versatile mounting options, Space-saving distance sensors in small standardized design, Multi Pixel Technology (MPT) - exact and precise signal evaluation, IO-Link interface for service and process data, Analog output 0 ... 10 V DCfa
Distance sensor, Medium design with versatile mounting options, Space-saving distance sensors in small standardized design, Multi Pixel Technology (MPT) - exact and precise signal evaluation, IO-Link interface for service and process data, Analog output 0 ... 10 V DCfa
Distance sensor, Medium design with versatile mounting options, Space-saving distance sensors in small standardized design, Multi Pixel Technology (MPT) - exact and precise signal evaluation, IO-Link interface for service and process data, Analog output 0 ... 10 V DCfa
Distance sensor, Medium design with versatile mounting options, Space-saving distance sensors in small standardized design, Multi Pixel Technology (MPT) - exact and precise signal evaluation, IO-Link interface for service and process data, Analog output 0 ... 10 V DCfa
Distance sensor, Medium design with versatile mounting options, Space-saving distance sensors in small standardized design, Multi Pixel Technology (MPT) - exact and precise signal evaluation, IO-Link interface for service and process datafa
Distance sensor, Medium design with versatile mounting options, Space-saving distance sensors in small standardized design, Multi Pixel Technology (MPT) - exact and precise signal evaluation, IO-Link interface for service and process datafa
Distance sensor, Medium design with versatile mounting options, Space-saving distance sensors in small standardized design, Multi Pixel Technology (MPT) - exact and precise signal evaluation, IO-Link interface for service and process datafa
Distance sensor, Medium design with versatile mounting options, Space-saving distance sensors in small standardized design, Multi Pixel Technology (MPT) - exact and precise signal evaluation, IO-Link interface for service and process datafa
Distance sensor, Medium design with versatile mounting options, Space-saving distance sensors in small standardized design, Multi Pixel Technology (MPT) - exact and precise signal evaluation, IO-Link interface for service and process datafa
Distance sensor, Medium design with versatile mounting options, Space-saving distance sensors in small standardized design, Multi Pixel Technology (MPT) - exact and precise signal evaluation, IO-Link interface for service and process datafa
Distance sensor, Medium design with versatile mounting options, Space-saving distance sensors in small standardized design, Multi Pixel Technology (MPT) - exact and precise signal evaluation, IO-Link interface for service and process data, Analog output 4 ... 20 mAfa
Distance sensor, Medium design with versatile mounting options, Space-saving distance sensors in small standardized design, Multi Pixel Technology (MPT) - exact and precise signal evaluation, IO-Link interface for service and process data, Analog output 4 ... 20 mAfa
Distance sensor, Medium design with versatile mounting options, Space-saving distance sensors in small standardized design, Multi Pixel Technology (MPT) - exact and precise signal evaluation, IO-Link interface for service and process data, Analog output 4 ... 20 mAfa
Distance sensor, Medium design with versatile mounting options, Space-saving distance sensors in small standardized design, Multi Pixel Technology (MPT) - exact and precise signal evaluation, IO-Link interface for service and process data, Analog output 0 ... 10 V DCfa
Distance sensor, Medium design with versatile mounting options, Space-saving distance sensors in small standardized design, Multi Pixel Technology (MPT) - exact and precise signal evaluation, IO-Link interface for service and process data, Analog output 0 ... 10 V DCfa
Distance sensor, Medium design with versatile mounting options, Space-saving distance sensors in small standardized design, Multi Pixel Technology (MPT) - exact and precise signal evaluation, IO-Link interface for service and process data, Analog output 0 ... 10 V DCfa
Distance sensor, Medium design with versatile mounting options, Space-saving distance sensors in small standardized design, Multi Pixel Technology (MPT) - exact and precise signal evaluation, IO-Link interface for service and process data, Analog output 0 ... 10 V DCfa
Distance sensor, Medium design with versatile mounting options, Space-saving distance sensors in small standardized design, Multi Pixel Technology (MPT) - exact and precise signal evaluation, IO-Link interface for service and process datafa
Distance sensor, Medium design with versatile mounting options, Space-saving distance sensors in small standardized design, Multi Pixel Technology (MPT) - exact and precise signal evaluation, IO-Link interface for service and process datafa
Distance sensor, Medium design with versatile mounting options, Space-saving distance sensors in small standardized design, Multi Pixel Technology (MPT) - exact and precise signal evaluation, IO-Link interface for service and process datafa
Distance sensor, Medium design with versatile mounting options, Space-saving distance sensors in small standardized design, Multi Pixel Technology (MPT) - exact and precise signal evaluation, IO-Link interface for service and process datafa
Distance sensor, Medium design with versatile mounting options, Space-saving distance sensors in small standardized design, Multi Pixel Technology (MPT) - exact and precise signal evaluation, IO-Link interface for service and process datafa
Distance sensor, Medium design with versatile mounting options, Space-saving distance sensors in small standardized design, Multi Pixel Technology (MPT) - exact and precise signal evaluation, IO-Link interface for service and process datafa
Distance sensor, Medium design with versatile mounting options, Space-saving distance sensors in small standardized design, Multi Pixel Technology (MPT) - exact and precise signal evaluation, IO-Link interface for service and process datafa
Distance sensor, Medium design with versatile mounting options, Space-saving distance sensors in small standardized design, Multi Pixel Technology (MPT) - exact and precise signal evaluation, IO-Link interface for service and process data, Analog output 4 ... 20 mAfa
Distance sensor, Medium design with versatile mounting options, Space-saving distance sensors in small standardized design, Multi Pixel Technology (MPT) - exact and precise signal evaluation, IO-Link interface for service and process data, Analog output 4 ... 20 mAfa
Distance sensor, Medium design with versatile mounting options, Space-saving distance sensors in small standardized design, Multi Pixel Technology (MPT) - exact and precise signal evaluation, IO-Link interface for service and process data, Analog output 4 ... 20 mAfa
Distance sensor, Medium design with versatile mounting options, Space-saving distance sensors in small standardized design, Multi Pixel Technology (MPT) - exact and precise signal evaluation, IO-Link interface for service and process data, Analog output 4 ... 20 mAfa
Distance sensor, Medium design with versatile mounting options, Space-saving distance sensors in small standardized design, Multi Pixel Technology (MPT) - exact and precise signal evaluation, IO-Link interface for service and process data, Analog output 0 ... 10 V DCfa
Distance sensor, Medium design with versatile mounting options, Space-saving distance sensors in small standardized design, Multi Pixel Technology (MPT) - exact and precise signal evaluation, IO-Link interface for service and process data, Analog output 0 ... 10 V DCfa
Distance sensor, Medium design with versatile mounting options, Space-saving distance sensors in small standardized design, Multi Pixel Technology (MPT) - exact and precise signal evaluation, IO-Link interface for service and process data, Analog output 0 ... 10 V DCfa
Distance sensor, Medium design with versatile mounting options, Space-saving distance sensors in small standardized design, Multi Pixel Technology (MPT) - exact and precise signal evaluation, IO-Link interface for service and process data, Analog output 0 ... 10 V DCfa
Measuring sensor with multiple switch points, Medium design with versatile mounting options, Multi Pixel Technology (MPT) - flexibility and adaptability, Reduction of device variety - several switch points within one sensor, Reliable detection of all surfaces, independent of color and structure, Low sensitivity to target colorfa
Diffuse mode sensor, Medium design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Diffuse mode sensor, Medium design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Diffuse mode sensor, Medium design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Diffuse mode sensor, Medium design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Diffuse mode sensor, Medium design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Diffuse mode sensor, Medium design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Medium design with versatile mounting options, IO-Link interface for service and process data, Various frequencies for avoiding mutual interference (cross-talk immunity), Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Medium design with versatile mounting options, IO-Link interface for service and process data, Various frequencies for avoiding mutual interference (cross-talk immunity), Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Medium design with versatile mounting options, IO-Link interface for service and process data, Various frequencies for avoiding mutual interference (cross-talk immunity), Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Medium design with versatile mounting options, IO-Link interface for service and process data, Various frequencies for avoiding mutual interference (cross-talk immunity), Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Medium design with versatile mounting options, IO-Link interface for service and process data, Various frequencies for avoiding mutual interference (cross-talk immunity), Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Medium design with versatile mounting options, IO-Link interface for service and process data, Various frequencies for avoiding mutual interference (cross-talk immunity), Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Laser thru-beam sensor, Medium design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, IO-Link interface for service and process data, Various frequencies for avoiding mutual interference (cross-talk immunity), Extended temperature range
-40 °C ... 60 °Cfa
Laser thru-beam sensor, Medium design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, IO-Link interface for service and process data, Various frequencies for avoiding mutual interference (cross-talk immunity), Extended temperature range
-40 °C ... 60 °Cfa
Laser thru-beam sensor, Medium design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, IO-Link interface for service and process data, Various frequencies for avoiding mutual interference (cross-talk immunity), Extended temperature range
-40 °C ... 60 °Cfa
Laser thru-beam sensor, Medium design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, IO-Link interface for service and process data, Various frequencies for avoiding mutual interference (cross-talk immunity), Extended temperature range
-40 °C ... 60 °Cfa
Laser thru-beam sensor, Medium design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, IO-Link interface for service and process data, Various frequencies for avoiding mutual interference (cross-talk immunity), Extended temperature range
-40 °C ... 60 °Cfa
Laser thru-beam sensor, Medium design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, IO-Link interface for service and process data, Various frequencies for avoiding mutual interference (cross-talk immunity), Extended temperature range
-40 °C ... 60 °Cfa
Retroreflective sensor with polarization filter for clear object detection, Medium design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter for clear object detection, Medium design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter for clear object detection, Medium design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter for clear object detection, Medium design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter for clear object detection, Medium design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter for clear object detection, Medium design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter for clear object detection, Medium design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter for clear object detection, Medium design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter, Medium design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter, Medium design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter, Medium design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter, Medium design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter, Medium design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter, Medium design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter, Medium design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter, Medium design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Laser retroreflective sensor, Medium design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Laser retroreflective sensor, Medium design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Laser retroreflective sensor, Medium design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Laser retroreflective sensor, Medium design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Laser retroreflective sensor, Medium design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Laser retroreflective sensor, Medium design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Laser retroreflective sensor, Medium design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Laser retroreflective sensor, Medium design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Triangulation sensor with background suppression, Medium design with versatile mounting options, Best background suppressor in its class, Precision object detection, almost irrespective of the color, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Triangulation sensor with background evaluation, Medium design with versatile mounting options, Secure and gapless detection, even near the surface through background evaluation, Precision object detection, almost irrespective of the color, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Triangulation sensor with background suppression, Medium design with versatile mounting options, Best background suppressor in its class, Precision object detection, almost irrespective of the color, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Triangulation sensor with background evaluation, Medium design with versatile mounting options, Secure and gapless detection, even near the surface through background evaluation, Precision object detection, almost irrespective of the color, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Triangulation sensor with background suppression, Medium design with versatile mounting options, Best background suppressor in its class, Precision object detection, almost irrespective of the color, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Triangulation sensor with background suppression, Medium design with versatile mounting options, Best background suppressor in its class, Precision object detection, almost irrespective of the color, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Triangulation sensor with background evaluation, Medium design with versatile mounting options, Secure and gapless detection, even near the surface through background evaluation, Precision object detection, almost irrespective of the color, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Triangulation sensor with background suppression, Medium design with versatile mounting options, Best background suppressor in its class, Precision object detection, almost irrespective of the color, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Triangulation sensor with background evaluation, Medium design with versatile mounting options, Secure and gapless detection, even near the surface through background evaluation, Precision object detection, almost irrespective of the color, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Triangulation sensor with background suppression, Medium design with versatile mounting options, Best background suppressor in its class, Precision object detection, almost irrespective of the color, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Triangulation sensor with background evaluation, Medium design with versatile mounting options, Precision object detection, almost irrespective of the color, Secure and gapless detection, even near the surface through background evaluation, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Triangulation sensor with background suppression, Medium design with versatile mounting options, Best background suppressor in its class, Precision object detection, almost irrespective of the color, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Triangulation sensor with background evaluation, Medium design with versatile mounting options, Secure and gapless detection, even near the surface through background evaluation, Precision object detection, almost irrespective of the color, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Triangulation sensor with background evaluation, Medium design with versatile mounting options, Secure and gapless detection, even near the surface through background evaluation, Precision object detection, almost irrespective of the color, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Laser diffuse mode sensor with adjustable background suppression, Medium design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Laser diffuse mode sensor with background evaluation, Medium design with versatile mounting options, Secure and gapless detection, even near the surface through background evaluation, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Laser diffuse mode sensor with adjustable background suppression, Medium design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Laser diffuse mode sensor with background evaluation, Medium design with versatile mounting options, Secure and gapless detection, even near the surface through background evaluation, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Laser diffuse mode sensor with adjustable background suppression, Medium design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Laser diffuse mode sensor with background evaluation, Medium design with versatile mounting options, Secure and gapless detection, even near the surface through background evaluation, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Laser diffuse mode sensor with adjustable background suppression, Medium design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Laser diffuse mode sensor with background evaluation, Medium design with versatile mounting options, Secure and gapless detection, even near the surface through background evaluation, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Laser diffuse mode sensor with adjustable background suppression, Medium design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Laser diffuse mode sensor with adjustable background suppression, Medium design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Laser diffuse mode sensor with background evaluation, Medium design with versatile mounting options, Secure and gapless detection, even near the surface through background evaluation, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Laser diffuse mode sensor with background evaluation, Medium design with versatile mounting options, Secure and gapless detection, even near the surface through background evaluation, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Laser diffuse mode sensor with background evaluation, Medium design with versatile mounting options, Secure and gapless detection, even near the surface through background evaluation, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Triangulation sensor with background suppression, Medium design with versatile mounting options, Best background suppressor in its class, Precision object detection, almost irrespective of the color, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Triangulation sensor with background evaluation, Medium design with versatile mounting options, Secure and gapless detection, even near the surface through background evaluation, Precision object detection, almost irrespective of the color, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Triangulation sensor with background suppression, Medium design with versatile mounting options, Best background suppressor in its class, Precision object detection, almost irrespective of the color, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Triangulation sensor with background evaluation, Medium design with versatile mounting options, Secure and gapless detection, even near the surface through background evaluation, Precision object detection, almost irrespective of the color, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Triangulation sensor with background suppression, Medium design with versatile mounting options, Best background suppressor in its class, Precision object detection, almost irrespective of the color, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Triangulation sensor with background evaluation, Medium design with versatile mounting options, Secure and gapless detection, even near the surface through background evaluation, Precision object detection, almost irrespective of the color, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Triangulation sensor with background suppression, Medium design with versatile mounting options, Best background suppressor in its class, Precision object detection, almost irrespective of the color, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Triangulation sensor with background evaluation, Medium design with versatile mounting options, Secure and gapless detection, even near the surface through background evaluation, Precision object detection, almost irrespective of the color, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Triangulation sensor with background suppression, Medium design with versatile mounting options, Best background suppressor in its class, Precision object detection, almost irrespective of the color, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Triangulation sensor with background evaluation, Medium design with versatile mounting options, Precision object detection, almost irrespective of the color, Secure and gapless detection, even near the surface through background evaluation, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Triangulation sensor with background suppression, Medium design with versatile mounting options, Best background suppressor in its class, Precision object detection, almost irrespective of the color, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Triangulation sensor with background evaluation, Medium design with versatile mounting options, Secure and gapless detection, even near the surface through background evaluation, Precision object detection, almost irrespective of the color, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Triangulation sensor with background evaluation, Medium design with versatile mounting options, Secure and gapless detection, even near the surface through background evaluation, Precision object detection, almost irrespective of the color, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa