Your technical, product, or application questions answered in one business day* by our team of experts.
! Please fill in all fields before submitting your question. Pepperl+Fuchs values your privacy. Please read our privacy policy.
* Pepperl+Fuchs makes every effort to provide an answer that is helpful and relevant to you. Your question is typically answered in one business day. Occasionally, an answer is delayed. In these cases, we are often researching your question, conferring with colleagues, or may route your question to another Pepperl+Fuchs location. You will be notified via e-mail regarding the status of your question.
Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
Schutzkappe LS610 Zubehoer
Product Description
M12 protective cap set (connector + socket) for series LS610 / LS611
Netlist price. Your individual price will be calculated during checkout.
In stock
Item 'OBD30M-R2000-4EP-V1V17-1L' added to cart!
R2000 Detection, 2-D LiDAR sensor for precise field monitoring, measuring range to object up to 30 m with three M12 x 1 connector plugs, 4 freely programmable monitoring fields, 4 inputs/outputs (selectable), High operating range, High angle resolution, 360°-angle of measurementfa
Distance sensor for positioning tasks accurate to the millimeter, PRT, measuring range up to 150 m, SSI/RS-422 interface, M12 plug, Maximum measurement accuracy, Switchable SSI/RS-422 interface, Red laser as the light emitter, Display and keypad for parameter settings, Compact and space-saving designfa
Distance sensor for positioning tasks accurate to the millimeter, PRT, measuring range up to 50 m, SSI/RS-422 interface, M12 plug, Maximum measurement accuracy, Switchable SSI/RS-422 interface, Red laser as the light emitter, Display and keypad for parameter settings, Compact and space-saving designfa
R2000 HD, 2-D LiDAR sensor for precise measurement tasks and positioning, measuring range to object up to 30 m, Ethernet, High operating range, High angle resolution, Infrared light, Measuring method PRT (Pulse Ranging Technology), Flexible measured data filterfa
R2000 UHD, 2-D LiDAR sensor for precise and highly dynamic positioning, measuring range to object up to 30 m, Ethernet, High operating range, Very high angle resolution, Infrared light, Measuring method PRT (Pulse Ranging Technology), Flexible measured data filterfa
Optical data coupler for PROFIBUS, 120 m detection range, infrared light, M12 plug, low temperature version, Devices for PROFIBUS, Version for low temperature applications, Problem-free light beam interruption due to TVT (Telegram Verification Technology), Plug connection for fast mounting, Simple programming without opening the devicefa
Optical data coupler for INTERBUS, 120 m detection range, infrared light, M12 plug, Devices for INTERBUS, Plug connection for fast mounting, No parameterization, Usable up to detection range 0, Line indicator for signal strengthfa
Optical data coupler for INTERBUS, 120 m detection range, infrared light, M12 plug, low temperature version, Devices for INTERBUS, Version for low temperature applications, Plug connection for fast mounting, No parameterization, Usable up to detection range 0fa
Optical data coupler for INTERBUS, 240 m detection range, infrared light, M12 plug, Devices for INTERBUS, Plug connection for fast mounting, No parameterization, Usable up to detection range 0, Line indicator for signal strengthfa
Optical data coupler for INTERBUS, 240 m detection range, infrared light, M12 plug, low temperature version, Devices for INTERBUS, Version for low temperature applications, Plug connection for fast mounting, No parameterization, Usable up to detection range 0fa
Optical data coupler for INTERBUS, 120 m detection range, infrared light, M12 plug, Devices for INTERBUS, Plug connection for fast mounting, No parameterization, Usable up to detection range 0, Line indicator for signal strengthfa
Optical data coupler for PROFIBUS, 120 m detection range, infrared light, M12 plug, Devices for PROFIBUS, Problem-free light beam interruption due to TVT (Telegram Verification Technology), Plug connection for fast mounting, Simple programming without opening the device, Usable up to detection range 0fa
Optical data coupler for PROFIBUS, 240 m detection range, infrared light, M12 plug, Devices for PROFIBUS, Problem-free light beam interruption due to TVT (Telegram Verification Technology), Plug connection for fast mounting, Simple programming without opening the device, Usable up to detection range 0fa
Optical data coupler for PROFIBUS, 120 m detection range, infrared light, M12 plug, low temperature version, Devices for PROFIBUS, Version for low temperature applications, Problem-free light beam interruption due to TVT (Telegram Verification Technology), Plug connection for fast mounting, Simple programming without opening the devicefa
Optical data coupler for PROFIBUS, 120 m detection range, infrared light, M12 plug, Devices for PROFIBUS, Problem-free light beam interruption due to TVT (Telegram Verification Technology), Plug connection for fast mounting, Simple programming without opening the device, Usable up to detection range 0fa
Optical data coupler for INTERBUS, 240 m detection range, infrared light, M12 plug, low temperature version, Devices for INTERBUS, Version for low temperature applications, Plug connection for fast mounting, No parameterization, Usable up to detection range 0fa
Optical data coupler for INTERBUS, 240 m detection range, infrared light, M12 plug, Devices for INTERBUS, Plug connection for fast mounting, No parameterization, Usable up to detection range 0, Line indicator for signal strengthfa
Optical data coupler for INTERBUS, 120 m detection range, infrared light, M12 plug, low temperature version, Devices for INTERBUS, Version for low temperature applications, Plug connection for fast mounting, No parameterization, Usable up to detection range 0fa
R2000 UHD, 2-D LiDAR sensor for precise and highly dynamic positioning, measuring range to object up to 60 m, Ethernet, High operating range, Very high angle resolution, Infrared light, Measuring method PRT (Pulse Ranging Technology), Flexible measured data filterfa
R2000 UHD, 2-D LiDAR sensor for precise and highly dynamic positioning, measuring range to object up to 60 m, Ethernet, High operating range, Very high angle resolution, Infrared light, Deep-freeze applications, Measuring method PRT (Pulse Ranging Technology)fa
Netlist price. Your individual price will be calculated during checkout.
In stock
Item 'OMD10M-R2300-B23-V1V1D-1S' added to cart!
R2300, 2-D LiDAR sensor for object detection and positioning, measuring range to object up to 10 m, Ethernet, High angle resolution, Can be aligned using an integrated pilot laser, Measuring method PRT (Pulse Ranging Technology), Compact design, High pollution tolerancefa
Netlist price. Your individual price will be calculated during checkout.
In stock
Item 'OMD10M-R2300-B23-V1V1D-4S' added to cart!
R2300, 3-D LiDAR sensor for object detection and positioning, measuring range to object up to 10 m, Ethernet, High angle resolution, Can be aligned using an integrated pilot laser, Measuring method PRT (Pulse Ranging Technology), Compact design, High pollution tolerancefa
R2000 SD, 2-D LiDAR sensor for simple measurement tasks and positioning, measuring range to object up to 25 m, Ethernet, High operating range, High angle resolution, Infrared light, Measuring method PRT (Pulse Ranging Technology)fa
Universal distance sensor, measurement to object, IO-Link interface, measuring method PRT, measuring range up to 10 m, red laser light, laser class 1, push-pull output, test input, M12 plug, Medium design with versatile mounting options, Space-saving distance sensors in small standardized design, Measuring method PRT (Pulse Ranging Technology), IO-Link interface for service and process data, Red laser light, laser class 1fa
Netlist price. Your individual price will be calculated during checkout.
In stock
Item 'OBD60M-R2000-4EP-V1V17-T-1L' added to cart!
R2000 Detection, 2-D LiDAR sensor for precise field monitoring, measuring range to object up to 60 m, 4 freely programmable monitoring fields, 4 inputs/outputs (selectable), High operating range, High angle resolution, 360°-angle of measurementfa
R2000 UHD, 2-D LiDAR sensor for precise and highly dynamic positioning, measuring range to object up to 10 m, Ethernet, Very high angle resolution, Red laser as the light emitter, Measuring method PRT (Pulse Ranging Technology), Flexible measured data filterfa
R2000 HD, 2-D LiDAR sensor for simple measurement tasks and positioning, measuring range to object up to 12 m, Ethernet, Middle operating range, High angle resolution, Infrared light, Measuring method PRT (Pulse Ranging Technology)fa
R2000 UHD, 2-D LiDAR sensor for precise and highly dynamic positioning, measuring range to object up to 30 m, Ethernet, High operating range, Very high angle resolution, Infrared light, Deep-freeze applications, Measuring method PRT (Pulse Ranging Technology)fa
Netlist price. Your individual price will be calculated during checkout.
In stock
Item 'OBD30M-R2000-4EP-V1V17-T-1L' added to cart!
R2000 Detection, 2-D LiDAR sensor for precise field monitoring, measuring range to object up to 30 m with three M12 x 1 connector plugs, 4 freely programmable monitoring fields, 4 inputs/outputs (selectable), High operating range, High angle resolution, Deep-freeze applicationsfa
Netlist price. Your individual price will be calculated during checkout.
In stock
Item 'OBD30M-R2000-1L-Y70112344' added to cart!
R2000 Detection, 2-D LiDAR sensor for precise field monitoring, measuring range to object up to 30 m, 4 freely programmable monitoring fields, 4 inputs/outputs (selectable), High operating range, 360°-angle of measurement, Measuring method PRT (Pulse Ranging Technology)fa
Distance sensor for positioning tasks accurate to the millimeter, PRT, measuring range up to 150 m, SSI/RS-422 interface, M12 plug, Version for low temperature applications, Switchable SSI/RS-422 interface, Maximum measurement accuracy, Red laser as the light emitter, Display and keypad for parameter settingsfa
Distance sensor for positioning tasks accurate to the millimeter, PRT, measuring range up to 50 m, SSI/RS-422 interface, M12 plug, Version for low temperature applications, Switchable SSI/RS-422 interface, Maximum measurement accuracy, Red laser as the light emitter, Display and keypad for parameter settingsfa
R2000 Detection, 2-D LiDAR sensor for precise field monitoring, measuring range to object up to 60 m, 4 freely programmable monitoring fields, 4 inputs/outputs (selectable), High operating range, High angle resolution, 360°-angle of measurementfa
Universal distance sensor, measurement to object, IO-Link interface, measuring method PRT, measuring range up to 10 m, red laser light, laser class 1, push-pull output, M12 plug, Medium design with versatile mounting options, Space-saving distance sensors in small standardized design, Measuring method PRT (Pulse Ranging Technology), IO-Link interface for service and process data, Red laser light, laser class 1fa
Universal distance sensor, measurement to object, IO-Link interface, measuring method PRT, measuring range up to 10 m, red laser light, laser class 1, push-pull output, analog output, M12 plug, Medium design with versatile mounting options, Space-saving distance sensors in small standardized design, Measuring method PRT (Pulse Ranging Technology), IO-Link interface for service and process data, Red laser light, laser class 1fa
Universal distance sensor, measurement to object, IO-Link interface, measuring method PRT, measuring range up to 10 m, red laser light, laser class 1, push-pull output, analog output, M12 plug, Medium design with versatile mounting options, Space-saving distance sensors in small standardized design, Measuring method PRT (Pulse Ranging Technology), IO-Link interface for service and process data, Red laser light, laser class 1fa
Universal distance sensor, measurement to reflector, IO-Link interface, measuring method PRT, measuring range up to 60 m, red laser light, laser class 1, push-pull output, M12 plug, Medium design with versatile mounting options, Space-saving distance sensors in small standardized design, Measuring method PRT (Pulse Ranging Technology), IO-Link interface for service and process data, Red laser light, laser class 1fa
Universal distance sensor, measurement to reflector, IO-Link interface, measuring method PRT, measuring range up to 60 m, red laser light, laser class 1, push-pull output, analog output, M12 plug, Medium design with versatile mounting options, Space-saving distance sensors in small standardized design, Measuring method PRT (Pulse Ranging Technology), IO-Link interface for service and process data, Red laser light, laser class 1fa
Universal distance sensor, measurement to reflector, IO-Link interface, measuring method PRT, measuring range up to 60 m, red laser light, laser class 1, push-pull output, analog output, M12 plug, Medium design with versatile mounting options, Space-saving distance sensors in small standardized design, Measuring method PRT (Pulse Ranging Technology), IO-Link interface for service and process data, Red laser light, laser class 1fa
Optical data coupler for PROFIBUS, 240 m detection range, infrared light, M12 plug, Devices for PROFIBUS, Problem-free light beam interruption due to TVT (Telegram Verification Technology), Plug connection for fast mounting, Simple programming without opening the device, Usable up to detection range 0fa
R2000 Detection, 2-D LiDAR sensor for precise field monitoring, measuring range to object up to 10 m, 4 freely programmable monitoring fields, 4 inputs/outputs (selectable), High angle resolution, 360°-angle of measurement, Measuring method PRT (Pulse Ranging Technology)fa