Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Mounting aid DGE Weather Cap for REF-C110-2

Weather Cap for REF-C110-2
  • Protection from adverse effects of weather such as rain, snow, etc.

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  Weather Cap for REF-C110-2

Product Description
Weather hood for series reflector
Mechanical specifications
Materialplastic
Massapprox. 60 g
Dimensions
Diameter83 mm
MountingMounting accessories included
Suitable series
Reflector seriesreflector C110-2

Classifications

SystemClasscode
ECLASS 13.027273701
ECLASS 12.027273701
ECLASS 11.027273701
ECLASS 10.0.127273701
ECLASS 9.027273701
ECLASS 8.027270990
ECLASS 5.127279290
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.139121528

Details: Weather Cap for REF-C110-2

Informative Literature: Weather Cap for REF-C110-2

Language Selection:
We are sorry, there are no documents for your language selection. Please select another language.

Associated Products: Weather Cap for REF-C110-2

Accessory of

15.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Reflector, round ø 84 mm, central mounting holefa
Photoelectric sensor for detecting people, objects and vehicles, Large construction with small housing, Not sensitive to ambient light, Version for universal voltages, Relay output, Light source: LED, Light type: modulated visible red light , 630 nm, Operating voltage: 24 ... 240 V AC
12 ... 240 V DC, Switching type: light-on, Signal output: Relay, 1 alternator, CCC approval: Certified by China Compulsory Certification (CCC), Degree of protection: IP67, Connection: 2 m fixed cablefa
Photoelectric sensor for detecting people, objects and vehicles, Large construction with small housing, Not sensitive to ambient light, Version for universal voltages, Relay output, Light source: LED, Light type: modulated visible red light , 630 nm, Operating voltage: 24 ... 240 V AC
12 ... 240 V DC, Switching type: light-on, Signal output: Relay, 1 alternator, CCC approval: Certified by China Compulsory Certification (CCC), Degree of protection: IP67, Connection: 2 m fixed cablefa