Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Mounting aid DGE ML29 Front Plate

ML29 Front Plate

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  ML29 Front Plate

Product Description
Front plate for thru-beam sensors in series ML29
Ambient conditions
Ambient temperature-20 ... 85 °C (-4 ... 185 °F)
Mechanical specifications
MaterialMakrolon (IR permeable)
Massapprox. 11 g
Dimensions
Height15.15 mm
Width20.4 mm
Length155 mm
Suitable series
SeriesML29

Classifications

SystemClasscode
ECLASS 13.027273701
ECLASS 12.027273701
ECLASS 11.027273701
ECLASS 10.0.127273701
ECLASS 9.027273701
ECLASS 8.027270990
ECLASS 5.127279290
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.139121528

Details: ML29 Front Plate

Informative Literature: ML29 Front Plate

Language Selection:
We are sorry, there are no documents for your language selection. Please select another language.

Approvals: ML29 Front Plate

Language Selection:
Declaration of ConformityCertificate No.LanguageFile TypeFile Size
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-2230BALLPDF183 KB

Associated Products: ML29 Front Plate

Accessory of
Single-beam monitoring with extremely narrow sensor, Integrated circuit, Test, Simple installation - Plug & Play, Ideal for installation in door profiles or frames, Construction type(S2): Rectangular type, Test input, Light source: IRED, Light type: modulated infrared light, Operating voltage: 10 ... 32 V DC, Test input: Test: Transmitter switches off at +UB ≤ 5 V DC, Switching type: dark-on, Signal output: 1 PNP output, short-circuit protected, reverse polarity protected, open collectorfa
Single-beam monitoring with extremely narrow sensor, Integrated circuit, Test, Simple installation - Plug & Play, Ideal for installation in door profiles or frames, Construction type(S2): Rectangular type, Test input, Light source: IRED, Light type: modulated infrared light, Operating voltage: 11 ... 30 V DC, Test input: Test: Transmitter switches off at +UB ≤ 5 V DC, Switching type: dark-on, Signal output: 1 PNP output, short-circuit protected, reverse polarity protected, open collectorfa
Single-beam monitoring with extremely narrow sensor, Integrated circuit, Test, Simple installation - Plug & Play, Ideal for installation in door profiles or frames, Construction type(S2): Rectangular type, Test input, Light source: IRED, Light type: modulated infrared light, Operating voltage: 11 ... 30 V DC, Test input: Test: Transmitter switches off at +UB ≤ 5 V DC, Switching type: dark-on, Signal output: 1 PNP output, short-circuit protected, reverse polarity protected, open collectorfa
Miniature design, Ideal for installation in door profiles or frames, Dark-On switching, Supplied with connection cable, Construction type(S2): Rectangular type, Test input, Light source: IRED, Light type: modulated infrared light , 880 nm, Operating voltage: 11 ... 30 V DC, Test input: emitter deactivation at +UB ≤ 5 V DC, Switching type: dark-on, Signal output: 1 NPN output, short-circuit protected, reverse polarity protected, open collectorfa
Single-beam monitoring with extremely narrow sensor, Integrated circuit, Test, Simple installation - Plug & Play, Ideal for installation in door profiles or frames, Construction type(S2): Rectangular type, Test input, Light source: IRED, Light type: modulated infrared light, Operating voltage: 11 ... 30 V DC, Test input: Test: Transmitter switches off at +UB ≤ 5 V DC, Switching type: dark-on, Signal output: 1 NPN output, short-circuit protected, reverse polarity protected, open collectorfa
Single-beam monitoring with extremely narrow sensor, Integrated circuit, Test, Simple installation - Plug & Play, Ideal for installation in door profiles or frames, Construction type(S2): Rectangular type, Test input, Light source: IRED, Light type: modulated infrared light, Operating voltage: 11 ... 30 V DC, Test input: Test: Transmitter switches off at +UB ≤ 5 V DC, Switching type: dark-on, Signal output: 1 NPN output, short-circuit protected, reverse polarity protected, open collectorfa
Single-beam monitoring with extremely narrow sensor, Integrated circuit, Test, Simple installation - Plug & Play, Ideal for installation in door profiles or frames, Construction type(S2): Rectangular type, Test input, Light source: IRED, Light type: modulated infrared light, Operating voltage: 11 ... 30 V DC, Test input: Test: Transmitter switches off at +UB ≤ 5 V DC, Switching type: light-on, Signal output: 1 PNP output, short-circuit protected, reverse polarity protected, open collectorfa
200.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Single-beam monitoring with extremely narrow sensor, Integrated circuit, Test, Simple installation - Plug & Play, Ideal for installation in door profiles or frames, Construction type(S2): Rectangular type, Test input, Light source: IRED, Light type: modulated infrared light, Operating voltage: 11 ... 30 V DC, Test input: Test: Transmitter switches off at +UB ≤ 5 V DC, Switching type: light-on, Signal output: 1 PNP output, short-circuit protected, reverse polarity protected, open collectorfa
Single-beam monitoring with extremely narrow sensor, Integrated circuit, Test, Simple installation - Plug & Play, Ideal for installation in door profiles or frames, Construction type(S2): Rectangular type, Test input, Light source: IRED, Light type: modulated infrared light, Operating voltage: 11 ... 30 V DC, Test input: Test: Transmitter switches off at +UB ≤ 5 V DC, Switching type: light-on, Signal output: 1 NPN output, short-circuit protected, reverse polarity protected, open collectorfa
Single-beam monitoring with extremely narrow sensor, Integrated circuit, Test, Simple installation - Plug & Play, Ideal for installation in door profiles or frames, Construction type(S2): Rectangular type, Test input, Light source: IRED, Light type: modulated infrared light, Operating voltage: 11 ... 30 V DC, Test input: Test: Transmitter switches off at +UB ≤ 5 V DC, Switching type: light-on, Signal output: 1 NPN output, short-circuit protected, reverse polarity protected, open collectorfa
Single-beam monitoring with extremely narrow sensor, Integrated circuit, Test, Simple installation - Plug & Play, Ideal for installation in door profiles or frames, Construction type(S2): Rectangular type, Test input, Light source: IRED, Light type: modulated infrared light, Operating voltage: 11 ... 30 V DC, Test input: Test: Transmitter switches off at +UB ≤ 5 V DC, Switching type: light-on, Signal output: 1 PNP output, short-circuit protected, reverse polarity protected, open collectorfa
Single-beam monitoring with extremely narrow sensor, Integrated circuit, Test, Simple installation - Plug & Play, Ideal for installation in door profiles or frames, Construction type(S2): Rectangular type, Test input, Light source: IRED, Light type: modulated infrared light, Operating voltage: 11 ... 30 V DC, Test input: Test: emitter deactivation at 0 V, Switching type: light-on, Signal output: 1 PNP output, short-circuit protected, reverse polarity protected, open collectorfa