Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Mounting aid OMH-09

OMH-09
  • Bracket for round steel or sheet

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  OMH-09

Product Description
Mounting bracket for Sensors series MLV41 for M12 rod mounting
Mechanical specifications
MaterialMetal sheet (steel), zinc-plated
Massapprox. 48 g
MountingMounting accessories included
Suitable series
SeriesMLV41

Classifications

SystemClasscode
ECLASS 13.027273701
ECLASS 12.027273701
ECLASS 11.027273701
ECLASS 10.0.127273701
ECLASS 9.027273701
ECLASS 8.027279202
ECLASS 5.127279202
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.131162301

Details: OMH-09

Design / Simulation: OMH-09

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP1677 KB
CAD Portal / CAD PortalALLLINK---

Associated Products: OMH-09

Accessory of

Robust retroreflective sensor for glass detection, compact housing design, IO-Link interface, 4 m detection range, red light, light on, 2 push-pull outputs, M12 plug, Rugged series in corrosion-resistant metal housing, Reliable recognition of reflective objects and clear glass, Two machines in one: clear object detection or reflection operating mode with long range, IO-Link interface for service and process data, Teach-in switch for setting the contrast detection levelsfa

Robust retroreflective sensor with polarization filter, compact housing design, IO-Link interface, 8 m detection range, red light, 2 push-pull outputs, M12 plug, Rugged series in corrosion-resistant metal housing, IO-Link interface for service and process data, Extremely high switching frequency, Clear and functional display concept for the operating modes, Resistant against noise: reliable operation under all conditionsfa
Robust thru-beam sensor, compact housing design, 16 m detection range, emission frequency F2, red light and infrared light, dark on, PNP output, stability alarm output, test input, M12 plug, Rugged series in corrosion-resistant metal housing, Long sensor range with high power mode, Resistant against noise: reliable operation under all conditions, Clear and functional display concept for the operating modes, Aluminum housing with high quality Delta-Seal coatedfa
Robust thru-beam sensor, compact housing design, 16 m detection range, emission frequency F2, red light and infrared light, light on, 2 push-pull outputs, test input, M12 plug, Rugged series in corrosion-resistant metal housing, Long sensor range with high power mode, Resistant against noise: reliable operation under all conditions, Clear and functional display concept for the operating modes, Aluminum housing with high quality Delta-Seal coatedfa
Robust thru-beam sensor, compact housing design, 16 m detection range, emission frequency F1, red light and infrared light, dark on, NPN output, stability alarm output, test input, M12 plug, Rugged series in corrosion-resistant metal housing, Long sensor range with high power mode, Resistant against noise: reliable operation under all conditions, Clear and functional display concept for the operating modes, Aluminum housing with high quality Delta-Seal coatedfa
Robust thru-beam sensor, compact housing design, 16 m detection range, emission frequency F1, red light and infrared light, light on, 2 push-pull outputs, test input, M9 plug, Rugged series in corrosion-resistant metal housing, Long sensor range with high power mode, Resistant against noise: reliable operation under all conditions, Clear and functional display concept for the operating modes, Aluminum housing with high quality Delta-Seal coatedfa
Robust thru-beam sensor, compact housing design, 16 m detection range, emission frequency F1, red light and infrared light, dark on, PNP output, stability alarm output, test input, M12 plug, Rugged series in corrosion-resistant metal housing, Long sensor range with high power mode, Resistant against noise: reliable operation under all conditions, Clear and functional display concept for the operating modes, Aluminum housing with high quality Delta-Seal coatedfa
Robust thru-beam sensor, compact housing design, 16 m detection range, emission frequency F1, red light and infrared light, light on, 2 push-pull outputs, test input, M8 plug, Rugged series in corrosion-resistant metal housing, Long sensor range with high power mode, Resistant against noise: reliable operation under all conditions, Clear and functional display concept for the operating modes, Aluminum housing with high quality Delta-Seal coatedfa
Robust thru-beam sensor, compact housing design, 16 m detection range, emission frequency F1, red light and infrared light, light on, 2 push-pull outputs, test input, M12 plug, Rugged series in corrosion-resistant metal housing, Long sensor range with high power mode, Resistant against noise: reliable operation under all conditions, Clear and functional display concept for the operating modes, Aluminum housing with high quality Delta-Seal coatedfa
Robust retroreflective sensor for glass detection, compact housing design, 5.2 m detection range, red light, light/dark on, NPN output, stability alarm output, M12 plug, Rugged series in corrosion-resistant metal housing, Reliable recognition of reflective objects and clear glass, Two machines in one: clear object detection or reflection operating mode with long range, Teach-in switch for setting the contrast detection levels, Automatic adjustment in case of soiling in contrast detection modefa
Robust retroreflective sensor for glass detection, compact housing design, 5.2 m detection range, red light, light on, 2 push-pull outputs, fixed cable, Rugged series in corrosion-resistant metal housing, Reliable recognition of reflective objects and clear glass, Two machines in one: clear object detection or reflection operating mode with long range, Teach-in switch for setting the contrast detection levels, Automatic adjustment in case of soiling in contrast detection modefa
Robust retroreflective sensor, compact housing design, 9.5 m detection range, red light, dark on, NPN output, stability alarm output, M12 plug, Rugged series in corrosion-resistant metal housing, Extremely high switching frequency, Clear and functional display concept for the operating modes, Resistant against noise: reliable operation under all conditions, Aluminum housing with high quality Delta-Seal coatedfa
Robust retroreflective sensor, compact housing design, 9.5 m detection range, red light, dark on, PNP output, stability alarm output, M12 plug, Rugged series in corrosion-resistant metal housing, Extremely high switching frequency, Clear and functional display concept for the operating modes, Resistant against noise: reliable operation under all conditions, Aluminum housing with high quality Delta-Seal coatedfa
Robust retroreflective sensor, compact housing design, 9.5 m detection range, red light, 2 push-pull outputs, M8 plug, Rugged series in corrosion-resistant metal housing, Extremely high switching frequency, Clear and functional display concept for the operating modes, Resistant against noise: reliable operation under all conditions, Aluminum housing with high quality Delta-Seal coatedfa
Robust retroreflective sensor, compact housing design, 9.5 m detection range, red light, 2 push-pull outputs, M12 plug, Rugged series in corrosion-resistant metal housing, Extremely high switching frequency, Clear and functional display concept for the operating modes, Resistant against noise: reliable operation under all conditions, Aluminum housing with high quality Delta-Seal coatedfa
Robust retroreflective sensor with polarization filter, compact housing design, 8 m detection range, red light, light/dark on, NPN output, stability alarm output, M12 plug, Rugged series in corrosion-resistant metal housing, Extremely high switching frequency, Clear and functional display concept for the operating modes, Resistant against noise: reliable operation under all conditions, Aluminum housing with high quality Delta-Seal coatedfa
Robust retroreflective sensor with polarization filter, compact housing design, 8 m detection range, red light, light/dark on, PNP output, stability alarm output, M12 plug, Rugged series in corrosion-resistant metal housing, Extremely high switching frequency, Clear and functional display concept for the operating modes, Resistant against noise: reliable operation under all conditions, Aluminum housing with high quality Delta-Seal coatedfa
Robust retroreflective sensor with polarization filter, compact housing design, 8 m detection range, red light, 2 push-pull outputs, M8 plug, Rugged series in corrosion-resistant metal housing, Extremely high switching frequency, Clear and functional display concept for the operating modes, Resistant against noise: reliable operation under all conditions, Aluminum housing with high quality Delta-Seal coatedfa
Robust retroreflective sensor with polarization filter, compact housing design, 8 m detection range, red light, 2 push-pull outputs, M12 plug, Rugged series in corrosion-resistant metal housing, Extremely high switching frequency, Clear and functional display concept for the operating modes, Resistant against noise: reliable operation under all conditions, Aluminum housing with high quality Delta-Seal coatedfa
Robust retroreflective sensor with polarization filter, compact housing design, IO-Link interface, 7 m detection range, red light, dark on, PNP output, M8 plug, Rugged series in corrosion-resistant metal housing, IO-Link interface for service and process data, Extremely high switching frequency, Clear and functional display concept for the operating modes, Resistant against noise: reliable operation under all conditionsfa
Robust retroreflective sensor, compact housing design, IO-Link interface, 9.5 m detection range, red light, 2 push-pull outputs, M8 plug, Rugged series in corrosion-resistant metal housing, IO-Link interface for service and process data, Extremely high switching frequency, Clear and functional display concept for the operating modes, Resistant against noise: reliable operation under all conditionsfa
Robust retroreflective sensor, compact housing design, IO-Link interface, 9.5 m detection range, red light, 2 push-pull outputs, M12 plug, Rugged series in corrosion-resistant metal housing, IO-Link interface for service and process data, Extremely high switching frequency, Clear and functional display concept for the operating modes, Resistant against noise: reliable operation under all conditionsfa
Robust retroreflective sensor, compact housing design, IO-Link interface, 9.5 m detection range, red light, dark on, PNP output, M8 plug, Rugged series in corrosion-resistant metal housing, IO-Link interface for service and process data, Extremely high switching frequency, Clear and functional display concept for the operating modes, Resistant against noise: reliable operation under all conditionsfa
Retroreflective sensor with polarization filter, Rugged series in corrosion-resistant metal housing, Extremely high switching frequency, Clear and functional display concept for the operating modes, Resistant against noise: reliable operation under all conditions, Aluminum housing with high quality Delta-Seal coatedfa
Robust thru-beam sensor, compact housing design, 16 m detection range, emission frequency F1, red light and infrared light, light on, 2 push-pull outputs, test input, fixed cable, Rugged series in corrosion-resistant metal housing, Long sensor range with high power mode, Resistant against noise: reliable operation under all conditions, Clear and functional display concept for the operating modes, Aluminum housing with high quality Delta-Seal coatedfa
Robust retroreflective sensor with polarization filter, compact housing design, 8 m detection range, red light, 2 push-pull outputs, M9 plug, Rugged series in corrosion-resistant metal housing, Extremely high switching frequency, Clear and functional display concept for the operating modes, Resistant against noise: reliable operation under all conditions, Aluminum housing with high quality Delta-Seal coatedfa
Robust retroreflective sensor, compact housing design, 9.5 m detection range, red light, light on, PNP output, stability alarm output, M8 plug, Rugged series in corrosion-resistant metal housing, Extremely high switching frequency, Clear and functional display concept for the operating modes, Resistant against noise: reliable operation under all conditions, Aluminum housing with high quality Delta-Seal coatedfa
Robust retroreflective sensor, compact housing design, 9.5 m detection range, red light, 2 push-pull outputs, M9 plug, Rugged series in corrosion-resistant metal housing, Extremely high switching frequency, Clear and functional display concept for the operating modes, Resistant against noise: reliable operation under all conditions, Aluminum housing with high quality Delta-Seal coatedfa
Robust retroreflective sensor with polarization filter, compact housing design, IO-Link interface, 8 m detection range, red light, 2 push-pull outputs, M8 plug, Rugged series in corrosion-resistant metal housing, IO-Link interface for service and process data, Extremely high switching frequency, Clear and functional display concept for the operating modes, Resistant against noise: reliable operation under all conditionsfa
Robust retroreflective sensor, compact housing design, 9.5 m detection range, red light, 2 push-pull outputs, fixed cable, Rugged series in corrosion-resistant metal housing, Extremely high switching frequency, Clear and functional display concept for the operating modes, Resistant against noise: reliable operation under all conditions, Aluminum housing with high quality Delta-Seal coatedfa
Robust retroreflective sensor with polarization filter, compact housing design, 8 m detection range, red light, 2 push-pull outputs, fixed cable, Rugged series in corrosion-resistant metal housing, Extremely high switching frequency, Clear and functional display concept for the operating modes, Resistant against noise: reliable operation under all conditions, Aluminum housing with high quality Delta-Seal coatedfa
Robust retroreflective sensor for glass detection, compact housing design, 5.2 m detection range, red light, light on, 2 push-pull outputs, M12 plug, Rugged series in corrosion-resistant metal housing, Reliable recognition of reflective objects and clear glass, Two machines in one: clear object detection or reflection operating mode with long range, Teach-in switch for setting the contrast detection levels, Automatic adjustment in case of soiling in contrast detection modefa
Robust retroreflective sensor for glass detection, compact housing design, 5.2 m detection range, red light, light on, 2 push-pull outputs, M9 plug, Rugged series in corrosion-resistant metal housing, Reliable recognition of reflective objects and clear glass, Two machines in one: clear object detection or reflection operating mode with long range, Teach-in switch for setting the contrast detection levels, Automatic adjustment in case of soiling in contrast detection modefa
Robust retroreflective sensor for glass detection, compact housing design, 5.2 m detection range, red light, light on, 2 push-pull outputs, test input, M12 plug, Rugged series in corrosion-resistant metal housing, Reliable recognition of reflective objects and clear glass, Two machines in one: clear object detection or reflection operating mode with long range, Teach-in switch for setting the contrast detection levels, Automatic adjustment in case of soiling in contrast detection modefa
Robust retroreflective sensor for glass detection, compact housing design, 5.2 m detection range, red light, push-pull output, M8 plug, Rugged series in corrosion-resistant metal housing, Reliable recognition of reflective objects and clear glass, Two machines in one: clear object detection or reflection operating mode with long range, Teach-in switch for setting the contrast detection levels, Automatic adjustment in case of soiling in contrast detection modefa
Robust retroreflective sensor for glass detection, compact housing design, 5.2 m detection range, red light, light on, 2 push-pull outputs, M8 plug, Rugged series in corrosion-resistant metal housing, Reliable recognition of reflective objects and clear glass, Two machines in one: clear object detection or reflection operating mode with long range, Teach-in switch for setting the contrast detection levels, Automatic adjustment in case of soiling in contrast detection modefa
Robust retroreflective sensor for glass detection, compact housing design, 5.2 m detection range, red light, light/dark on, PNP output, stability alarm output, M12 plug, Rugged series in corrosion-resistant metal housing, Reliable recognition of reflective objects and clear glass, Two machines in one: clear object detection or reflection operating mode with long range, Teach-in switch for setting the contrast detection levels, Automatic adjustment in case of soiling in contrast detection modefa
Background suppression sensor in corrosion-resistant metal housing, 350 mm adjustable detection range, infrared light, 2 push-pull outputs, fixed cable with M8 plug, Rugged series in corrosion-resistant metal housing, Reliable detection of all surfaces, independent of color and structure, Minimal black-white difference, Precision background suppression, adjustable, Extremely high switching frequencyfa
Background suppression sensor in corrosion-resistant metal housing, 350 mm adjustable detection range, infrared light, 2 push-pull outputs, fixed cable, Rugged series in corrosion-resistant metal housing, Reliable detection of all surfaces, independent of color and structure, Minimal black-white difference, Precision background suppression, adjustable, Extremely high switching frequencyfa
Background suppression sensor in corrosion-resistant metal housing, 350 mm adjustable detection range, infrared light, 2 push-pull outputs, M12 plug, Rugged series in corrosion-resistant metal housing, Reliable detection of all surfaces, independent of color and structure, Minimal black-white difference, Precision background suppression, adjustable, Extremely high switching frequencyfa
Background suppression sensor in corrosion-resistant metal housing, 350 mm adjustable detection range, infrared light, 2 push-pull outputs, M8 plug, Rugged series in corrosion-resistant metal housing, Reliable detection of all surfaces, independent of color and structure, Minimal black-white difference, Precision background suppression, adjustable, Extremely high switching frequencyfa
Background suppression sensor in corrosion-resistant metal housing, 350 mm adjustable detection range, infrared light, 2 push-pull outputs, M8 plug, Rugged series in corrosion-resistant metal housing, Reliable detection of all surfaces, independent of color and structure, Minimal black-white difference, Precision background suppression, adjustable, Extremely high switching frequencyfa
Background suppression sensor in corrosion-resistant metal housing, 350 mm adjustable detection range, red light, 2 push-pull outputs, fixed cable, Rugged series in corrosion-resistant metal housing, Reliable detection of all surfaces, independent of color and structure, Minimal black-white difference, Precision background suppression, adjustable, Extremely high switching frequencyfa
Background suppression sensor in corrosion-resistant metal housing, 350 mm adjustable detection range, red light, 2 push-pull outputs, M12 plug, Rugged series in corrosion-resistant metal housing, Reliable detection of all surfaces, independent of color and structure, Minimal black-white difference, Precision background suppression, adjustable, Extremely high switching frequencyfa
Background suppression sensor, Reliable detection of all surfaces, independent of color and structure, Minimal black-white difference, Precise background suppression, Extremely high switching frequency, Clearly visible function indicatorsfa
Triangulation sensor with background suppression, Safe object detection due to background suppression, Precise background suppression, Extremely high switching frequency, Clearly visible function indicators, Short circuit and low voltage indicatorfa
Background suppression sensor in corrosion-resistant metal housing, 350 mm adjustable detection range, red light, light/dark on, push-pull output, fixed cable with M8 plug, Rugged series in corrosion-resistant metal housing, Reliable detection of all surfaces, independent of color and structure, Minimal black-white difference, Precision background suppression, adjustable, Extremely high switching frequencyfa
Background suppression sensor in corrosion-resistant metal housing, 350 mm adjustable detection range, red light, 2 push-pull outputs, fixed cable with M12 plug, Rugged series in corrosion-resistant metal housing, Reliable detection of all surfaces, independent of color and structure, Minimal black-white difference, Precision background suppression, adjustable, Extremely high switching frequencyfa
Background suppression sensor in corrosion-resistant metal housing, 350 mm adjustable detection range, red light, 2 push-pull outputs, fixed cable, Rugged series in corrosion-resistant metal housing, Reliable detection of all surfaces, independent of color and structure, Minimal black-white difference, Precision background suppression, adjustable, Extremely high switching frequencyfa
311.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Background suppression sensor in corrosion-resistant metal housing, 350 mm adjustable detection range, red light, 2 push-pull outputs, M12 plug, Rugged series in corrosion-resistant metal housing, Reliable detection of all surfaces, independent of color and structure, Minimal black-white difference, Precision background suppression, adjustable, Extremely high switching frequencyfa
Background suppression sensor in corrosion-resistant metal housing, 350 mm adjustable detection range, red light, 2 push-pull outputs, M9 plug, Rugged series in corrosion-resistant metal housing, Reliable detection of all surfaces, independent of color and structure, Minimal black-white difference, Precision background suppression, adjustable, Extremely high switching frequencyfa
Background suppression sensor in corrosion-resistant metal housing, 350 mm adjustable detection range, red light, 2 push-pull outputs, M9 plug, Rugged series in corrosion-resistant metal housing, Reliable detection of all surfaces, independent of color and structure, Minimal black-white difference, Precision background suppression, adjustable, Extremely high switching frequencyfa
Background suppression sensor in corrosion-resistant metal housing, 350 mm adjustable detection range, red light, 2 push-pull outputs, M8 plug, Rugged series in corrosion-resistant metal housing, Reliable detection of all surfaces, independent of color and structure, Minimal black-white difference, Precision background suppression, adjustable, Extremely high switching frequencyfa
Robust diffuse mode sensor for monitoring web breaks, compact housing design, foreground and background suppression, 60 mm detection range, infrared light, push-pull output, stability alarm output, M12 plug, Special device for paper web break control and printing machinery, Active contamination detection, Sensing range 20 mm ... 60 mm, Light scanner with foreground suppression 0 mm ... 15 mm and background suppression beyond 70 mmfa