Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Mounting aid OMH-VDM28-01

OMH-VDM28-01
  • Metal sensor enclosure for installing protective panes and diaphragms
  • Offers outstanding mechanical protection
  • Can be adapted to suit varying requirements
  • Simple and fast mounting

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  OMH-VDM28-01

Product Description
Metal enclosure for inserting protective panes or apertures
Mechanical specifications
Materialstainless steel 1.4301 / AISI 304
Mass45 g

Classifications

SystemClasscode
ECLASS 13.027273701
ECLASS 12.027273701
ECLASS 11.027273701
ECLASS 10.0.127273701
ECLASS 9.027273701
ECLASS 8.027270990
ECLASS 5.127279290
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.139121528

Details: OMH-VDM28-01

Product Documentation: OMH-VDM28-01

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF589 KB

Design / Simulation: OMH-VDM28-01

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP515 KB
CAD Portal / CAD PortalALLLINK---

Associated Products: OMH-VDM28-01

Accessory of

Universal distance sensor, measurement to reflector, IO-Link interface, measuring method PRT, 50 m detection range, red laser light, laser class 1, push-pull output, analog output, M12 plug, Retroreflective laser distance sensor, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Red laser as the light emitter, Version with laser class 1fa

Universal distance sensor, measurement to object, IO-Link interface, measuring method PRT, 8 m detection range, red laser light, laser class 1, push-pull output, analog output, M12 plug, Distance measurement using object, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Minimal black-white difference, Red laser as the light emitterfa
Universal distance sensor, measurement to reflector, IO-Link interface, measuring method PRT, 50 m detection range, infrared laser light, laser class 1, push-pull output, analog output, M12 plug, Retroreflective laser distance sensor, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Version with infrared laser light, laser class 1, Version with IO-Link interfacefa
Retroreflective sensor, Pulse Ranging Technology (PRT), Optimized for use with fixed reflectors, Good alignability due to red transmission LED, Reliable detection of reflecting metall objects, Simple operation with only one Teach-In buttonfa
567.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Universal distance sensor, measurement to object, IO-Link interface, measuring method PRT, 15 m detection range, red laser light, laser class 1, push-pull output, analog output, M12 plug, Distance measurement using object, Measuring method PRT (Pulse Ranging Technology), IO-Link interface for service and process data, Analog output 0/4 mA ... 20 mA, Accurate, clear, and reproducible measuring resultsfa
Universal distance sensor, measurement to object, IO-Link interface, measuring method: PRT, 15 m detection range, red laser light, laser class 1, push-pull output, analog output, fixed cable with M12 plug, Distance measurement using object, Measuring method PRT (Pulse Ranging Technology), IO-Link interface for service and process data, Analog output 0/4 mA ... 20 mA, Accurate, clear, and reproducible measuring resultsfa
Universal distance sensor, measurement to reflector, IO-Link interface, measuring method PRT, 50 m detection range, red laser light, laser class 1, push-pull output, M12 plug, Retroreflective laser distance sensor, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Red laser as the light emitter, Version with IO-Link interfacefa
Universal distance sensor, measurement to reflector, measuring method PRT, 50 m detection range, red laser light, laser class 1, push-pull output, M12 plug, Retroreflective laser distance sensor, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Red laser as the light emitter, Laser class 1, eyesafefa
Universal distance sensor, measurement to object, IO-Link interface, measuring method PRT, 8 m detection range, red laser light, laser class 1, push-pull output, analog output, fixed cable with M12 plug, Distance measurement using object, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Red laser as the light emitter, Version with IO-Link interfacefa
Universal distance sensor, measurement to object, IO-Link interface, measuring method PRT, 8 m detection range, red laser light, laser class 1, push-pull output, analog output, fixed cable with M12 plug, Distance measurement using object, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Red laser as the light emitter, Version with IO-Link interfacefa
Universal distance sensor, measurement to object, IO-Link interface, measuring method PRT, 8 m detection range, red laser light, laser class 1, push-pull output, fixed cable with M12 plug, Distance measurement using object, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Red laser as the light emitter, Version with IO-Link interfacefa
Universal distance sensor, measurement to object, IO-Link interface, measuring method PRT, 8 m detection range, infrared laser light, laser class 1, push-pull output, analog output, M12 plug, Distance measurement using object, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Minimal black-white difference, Version with infrared laser light, laser class 1fa
504.00  USD

Contact Us

Universal distance sensor, measurement to object, IO-Link interface, measuring method PRT, 8 m detection range, red laser light, laser class 1, push-pull output, M12 plug, Distance measurement using object, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Red laser as the light emitter, Version with IO-Link interfacefa
Retroreflective sensor, Pulse Ranging Technology (PRT), Optimized for use with fixed reflectors, Good alignability due to red transmission LED, Reliable detection of reflecting metall objects, Simple operation with only one Teach-In buttonfa
Diffuse sensor with measurement core technology, Extremely long detection range paves the way for new applications , Pulse Ranging Technology (PRT), Visible light source for easy alignment, Minimal black-white difference, Absolutely reliable background suppressionfa
Retroreflective sensor with measurement core technology, Pulse Ranging Technology (PRT), Optimized for use with fixed reflectors, Good alignability due to red transmission LED, Reliable detection of reflecting metall objectsfa
Distance sensor (PRT), Extremely long detection range paves the way for new applications , Pulse Ranging Technology (PRT), Analog output 4 ... 20 mA, Visible light source for easy alignment, Minimal black-white differencefa
Diffuse mode sensor , Extremely long detection range paves the way for new applications , Pulse Ranging Technology (PRT), Visible light source for easy alignment, Minimal black-white difference, Switch point adjustment with quick twistfa
Diffuse mode sensor , Extremely long detection range paves the way for new applications , Pulse Ranging Technology (PRT), Visible light source for easy alignment, Minimal black-white difference, Switch point adjustment with quick twistfa
Distance sensor (PRT), Pulse Ranging Technology (PRT), Analog output 0 ... 10 V, Good alignability due to red transmission LED, Reliable detection of reflecting metall objectsfa
Universal distance sensor, measurement to object, measuring method PRT, 8 m detection range, red laser light, laser class 1, push-pull output, M12 plug, Distance measurement using object, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Red laser as the light emitter, Laser class 1, eyesafefa
Pulse Ranging Technology (PRT), Analog output 4 ... 20 mA, Good alignability due to red transmission LED, Reliable detection of reflecting metall objectsfa
Universal distance sensor, measurement to object, PRT measuring method, 15 m detection range, red laser light, laser class 1, push-pull output, M12 plug, Distance measurement using object, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Minimal black-white difference, Red laser as the light emitterfa
Distance sensor (PRT), Extremely long detection range paves the way for new applications , Pulse Ranging Technology (PRT), Analog output 0 ... 10 V, Visible light source for easy alignment, Minimal black-white differencefa
Universal distance sensor, measurement to object, measuring method PRT, 8 m detection range, red laser light, laser class 1, push-pull output, M12 plug, Distance measurement using object, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Minimal black-white difference, Red laser as the light emitterfa
Accessories
Glass panel to protect the optical surfacefa