Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Mounting aid DGE TopScan2 Cable 300 mm

TopScan2 Cable 300 mm
  • Connecting cable for sensor modules
  • Length 300 mm

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  TopScan2 Cable 300 mm

Product Description
Ribbon cable for connecting sensor modules
Mechanical specifications
Cable
Length300 mm

Classifications

SystemClasscode
ECLASS 13.027273701
ECLASS 12.027273701
ECLASS 11.027273701
ECLASS 10.0.127273701
ECLASS 9.027273701
ECLASS 8.027270990
ECLASS 5.127279290
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.139121528

Details: TopScan2 Cable 300 mm

Informative Literature: TopScan2 Cable 300 mm

Language Selection:
We are sorry, there are no documents for your language selection. Please select another language.

Associated Products: TopScan2 Cable 300 mm

Accessory of
337.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Moving presence sensor for swing doors, Configurable for a wide range of door leaf widths, Each beam can be adjusted individually, Selectable background suppression and evaluation, Beam adjustment to closing edge width, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 17 ... 30 V DC , 18 ... 28 V AC, Signal output: Relay, 1 alternator, Connection: screw terminalsfa
Sensor module for configurable Topscan switch, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 17 ... 30 V DC , 18 ... 28 V AC, Signal output: Relay, 1 alternator, Connection: screw terminalsfa
318.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Moving presence sensor for swing doors, Configurable for a wide range of door leaf widths, Each beam can be adjusted individually, Selectable background suppression and evaluation, Beam adjustment to closing edge width, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 17 ... 30 V DC , 18 ... 28 V AC, Signal output: Relay, 1 alternator, Connection: screw terminalsfa
Moving presence sensor for swing doors, Configurable for a wide range of door leaf widths, Each beam can be adjusted individually, Selectable background suppression and evaluation, Beam adjustment to closing edge width, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 17 ... 30 V DC , 18 ... 28 V AC, Signal output: Relay, 1 alternator, Connection: screw terminalsfa
Moving presence sensor for swing doors, Configurable for a wide range of door leaf widths, Each beam can be adjusted individually, Selectable background suppression and evaluation, Beam adjustment to closing edge width, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 17 ... 30 V DC , 18 ... 28 V AC, Signal output: Relay, 1 alternator, Connection: screw terminalsfa
Moving presence sensor for swing doors, Configurable for a wide range of door leaf widths, Each beam can be adjusted individually, Selectable background suppression and evaluation, Beam adjustment to closing edge width, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 17 ... 30 V DC , 18 ... 28 V AC, Signal output: Relay, 1 alternator, Connection: screw terminalsfa
Moving presence sensor for swing doors, Configurable for a wide range of door leaf widths, Each beam can be adjusted individually, Selectable background suppression and evaluation, Beam adjustment to closing edge width, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 17 ... 30 V DC , 18 ... 28 V AC, Signal output: Relay, 1 alternator, Connection: screw terminalsfa
Moving presence sensor for swing doors, Configurable for a wide range of door leaf widths, Each beam can be adjusted individually, Selectable background suppression and evaluation, Beam adjustment to closing edge width, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 17 ... 30 V DC , 18 ... 28 V AC, Signal output: Relay, 1 alternator, Connection: screw terminalsfa
Moving presence sensor for swing doors, Configurable for a wide range of door leaf widths, Each beam can be adjusted individually, Selectable background suppression and evaluation, Beam adjustment to closing edge width, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 17 ... 30 V DC , 18 ... 28 V AC, Signal output: Relay, 1 alternator, Connection: screw terminalsfa
Moving presence sensor for swing doors, Configurable for a wide range of door leaf widths, Each beam can be adjusted individually, Selectable background suppression and evaluation, Beam adjustment to closing edge width, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 17 ... 30 V DC , 18 ... 28 V AC, Signal output: Relay, 1 alternator, Connection: screw terminalsfa
Moving presence sensor for swing doors, Configurable for a wide range of door leaf widths, Each beam can be adjusted individually, Selectable background suppression and evaluation, Beam adjustment to closing edge width, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 17 ... 30 V DC , 18 ... 28 V AC, Signal output: Relay, 1 alternator, Connection: screw terminalsfa
Moving presence sensor for swing doors, Configurable for a wide range of door leaf widths, Each beam can be adjusted individually, Selectable background suppression and evaluation, Beam adjustment to closing edge width, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 17 ... 30 V DC , 18 ... 28 V AC, Signal output: Relay, 1 alternator, Connection: screw terminalsfa
Moving presence sensor for swing doors, Configurable for a wide range of door leaf widths, Each beam can be adjusted individually, Selectable background suppression and evaluation, Beam adjustment to closing edge width, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 17 ... 30 V DC , 18 ... 28 V AC, Signal output: Relay, 1 alternator, Connection: screw terminalsfa