Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Mounting aid OMH-R101

OMH-R101
  • Mounting clamp
  • Simple and fast mounting

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  OMH-R101

Product Description
Mounting Clamp
Mechanical specifications
Materialplastic
Massapprox. 1 g

Classifications

SystemClasscode
ECLASS 13.027273701
ECLASS 12.027273701
ECLASS 11.027273701
ECLASS 10.0.127273701
ECLASS 9.027273701
ECLASS 8.027279202
ECLASS 5.127279202
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.131162301

Details: OMH-R101

Informative Literature: OMH-R101

Language Selection:
LiteratureLanguageFile TypeFile Size
Product information R10x and R20x Series Standard Housings - All Sensing ModesENGPDF2583 KB
R101 Series - An Innovative Family of Small Photoelectric Sensors (USA-English)USAPDF322 KB

Design / Simulation: OMH-R101

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP348 KB
CAD Portal / CAD PortalALLLINK---

Associated Products: OMH-R101

Accessory of

Retroreflective sensor with polarization filter, Miniature design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa

Laser retroreflective sensor, Miniature design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa

156.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Retroreflective sensor with polarization filter for clear object detection, Miniature design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-Link interface for service and process datafa

Switching diffuse mode sensor with measurement core technology, 150 mm detection range, red light, IO-Link, 2 x push-pull output, M8 plug, Miniature design with versatile mounting options, Multi Pixel Technology (MPT) - flexibility and adaptability, Reduction of device variety - several switch points within one sensor, Reliable detection of all surfaces, independent of color and structure, Low sensitivity to target colorfa

Switching diffuse mode sensor with measurement core technology, 150 mm detection range, red laser light, laser class 1, IO-Link, 2 x push-pull output, M8 plug, Miniature design with versatile mounting options, Multi Pixel Technology (MPT) - flexibility and adaptability, Reduction of device variety - several switch points within one sensor, DuraBeam Laser Sensors - durable and employable like an LED, Reliable detection of all surfaces, independent of color and structurefa
Miniature design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, IO-Link interface for service and process data, Various frequencies for avoiding mutual interference (cross-talk immunity), Extended temperature range
-40 °C ... 60 °Cfa
Miniature design with versatile mounting options, IO-Link interface for service and process data, Various frequencies for avoiding mutual interference (cross-talk immunity), Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Miniature design with versatile mounting options, IO-Link interface for service and process data, Various frequencies for avoiding mutual interference (cross-talk immunity), Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Laser diffuse mode sensor with adjustable background suppression, Miniature design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Laser diffuse mode sensor with background evaluation, Miniature design with versatile mounting options, Secure and gapless detection, even near the surface through background evaluation, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Laser diffuse mode sensor with background evaluation, Miniature design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Laser diffuse mode sensor with background evaluation, Miniature design with versatile mounting options, Secure and gapless detection, even near the surface through background evaluation, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Laser diffuse mode sensor with background evaluation, Miniature design with versatile mounting options, Secure and gapless detection, even near the surface through background evaluation, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Laser diffuse mode sensor with background evaluation, Miniature design with versatile mounting options, Secure and gapless detection, even near the surface through background evaluation, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Laser diffuse mode sensor with background evaluation, Miniature design with versatile mounting options, Secure and gapless detection, even near the surface through background evaluation, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Laser retroreflective sensor, Miniature design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Diffuse mode sensor, Miniature design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter, Miniature design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter, Miniature design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter, Miniature design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter, Miniature design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter, Miniature design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Laser retroreflective sensor, Miniature design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Laser retroreflective sensor, Miniature design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Laser retroreflective sensor, Miniature design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Laser retroreflective sensor, Miniature design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Laser retroreflective sensor, Miniature design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Diffuse mode sensor, Miniature design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Diffuse mode sensor, Miniature design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Diffuse mode sensor, Miniature design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Diffuse mode sensor, Miniature design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Diffuse mode sensor, Miniature design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter for clear object detection, Miniature design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter for clear object detection, Miniature design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter for clear object detection, Miniature design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter for clear object detection, Miniature design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter for clear object detection, Miniature design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter for clear object detection, Miniature design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter for clear object detection, Miniature design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter for clear object detection, Miniature design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter for clear object detection, Miniature design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter for clear object detection, Miniature design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-Link interface for service and process datafa
Miniature design with versatile mounting options, IO-Link interface for service and process data, Various frequencies for avoiding mutual interference (cross-talk immunity), Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Miniature design with versatile mounting options, IO-Link interface for service and process data, Various frequencies for avoiding mutual interference (cross-talk immunity), Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Miniature design with versatile mounting options, IO-Link interface for service and process data, Various frequencies for avoiding mutual interference (cross-talk immunity), Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Miniature design with versatile mounting options, IO-Link interface for service and process data, Various frequencies for avoiding mutual interference (cross-talk immunity), Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Miniature design with versatile mounting options, IO-Link interface for service and process data, Various frequencies for avoiding mutual interference (cross-talk immunity), Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Miniature design with versatile mounting options, IO-Link interface for service and process data, Various frequencies for avoiding mutual interference (cross-talk immunity), Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Miniature design with versatile mounting options, IO-Link interface for service and process data, Various frequencies for avoiding mutual interference (cross-talk immunity), Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Miniature design with versatile mounting options, IO-Link interface for service and process data, Various frequencies for avoiding mutual interference (cross-talk immunity), Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Miniature design with versatile mounting options, IO-Link interface for service and process data, Various frequencies for avoiding mutual interference (cross-talk immunity), Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Laser thru-beam sensor, Miniature design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, IO-Link interface for service and process data, Various frequencies for avoiding mutual interference (cross-talk immunity), Extended temperature range
-40 °C ... 60 °Cfa
Laser thru-beam sensor, Miniature design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, IO-Link interface for service and process data, Various frequencies for avoiding mutual interference (cross-talk immunity), Extended temperature range
-40 °C ... 60 °Cfa
Laser thru-beam sensor, Miniature design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, IO-Link interface for service and process data, Various frequencies for avoiding mutual interference (cross-talk immunity), Extended temperature range
-40 °C ... 60 °Cfa
Laser thru-beam sensor, Miniature design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, IO-Link interface for service and process data, Various frequencies for avoiding mutual interference (cross-talk immunity), Extended temperature range
-40 °C ... 60 °Cfa
Laser thru-beam sensor, Miniature design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, IO-Link interface for service and process data, Various frequencies for avoiding mutual interference (cross-talk immunity), Extended temperature range
-40 °C ... 60 °Cfa
Laser thru-beam sensor, Miniature design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, IO-Link interface for service and process data, Various frequencies for avoiding mutual interference (cross-talk immunity), Extended temperature range
-40 °C ... 60 °Cfa
Switching diffuse mode sensor with measurement core technology, 150 mm detection range, red light, IO-Link, 2 x push-pull output, 2 m fixed cable, Miniature design with versatile mounting options, Multi Pixel Technology (MPT) - flexibility and adaptability, Reduction of device variety - several switch points within one sensor, Reliable detection of all surfaces, independent of color and structure, Low sensitivity to target colorfa
Switching diffuse mode sensor with measurement core technology, 150 mm detection range, red light, IO-Link, 2 x push-pull output, fixed cable with M8 plug, Miniature design with versatile mounting options, Multi Pixel Technology (MPT) - flexibility and adaptability, Reduction of device variety - several switch points within one sensor, Reliable detection of all surfaces, independent of color and structure, Low sensitivity to target colorfa
Switching diffuse mode sensor with measurement core technology, 150 mm detection range, red light, IO-Link, 2 x push-pull output, fixed cable with M12 plug, Miniature design with versatile mounting options, Multi Pixel Technology (MPT) - flexibility and adaptability, Reduction of device variety - several switch points within one sensor, Reliable detection of all surfaces, independent of color and structure, Low sensitivity to target colorfa
Switching diffuse mode sensor with measurement core technology, 150 mm detection range, red light, IO-Link, push-pull output, M8 plug, Miniature design with versatile mounting options, Multi Pixel Technology (MPT) - flexibility and adaptability, Reduction of device variety - several switch points within one sensor, Reliable detection of all surfaces, independent of color and structure, Low sensitivity to target colorfa
Switching diffuse mode sensor with measurement core technology, 150 mm detection range, red light, IO-Link, push-pull output, fixed cable with M8 plug, Miniature design with versatile mounting options, Multi Pixel Technology (MPT) - flexibility and adaptability, Reduction of device variety - several switch points within one sensor, Reliable detection of all surfaces, independent of color and structure, Low sensitivity to target colorfa
Switching diffuse mode sensor with measurement core technology, 150 mm detection range, red laser light, laser class 1, IO-Link, 2 x push-pull output, 2 m fixed cable, Miniature design with versatile mounting options, Multi Pixel Technology (MPT) - flexibility and adaptability, Reduction of device variety - several switch points within one sensor, DuraBeam Laser Sensors - durable and employable like an LED, Reliable detection of all surfaces, independent of color and structurefa
Switching diffuse mode sensor with measurement core technology, 150 mm detection range, red laser light, laser class 1, IO-Link, 2 x push-pull output, fixed cable with M8 plug, Miniature design with versatile mounting options, Multi Pixel Technology (MPT) - flexibility and adaptability, Reduction of device variety - several switch points within one sensor, DuraBeam Laser Sensors - durable and employable like an LED, Reliable detection of all surfaces, independent of color and structurefa
Switching diffuse mode sensor with measurement core technology, 150 mm detection range, red laser light, laser class 1, IO-Link, 2 x push-pull output, fixed cable with M12 plug, Miniature design with versatile mounting options, Multi Pixel Technology (MPT) - flexibility and adaptability, Reduction of device variety - several switch points within one sensor, DuraBeam Laser Sensors - durable and employable like an LED, Reliable detection of all surfaces, independent of color and structurefa
Switching diffuse mode sensor with measurement core technology, 150 mm detection range, red laser light, laser class 1, IO-Link, push-pull output, M8 plug, Miniature design with versatile mounting options, Multi Pixel Technology (MPT) - flexibility and adaptability, Reduction of device variety - several switch points within one sensor, DuraBeam Laser Sensors - durable and employable like an LED, Reliable detection of all surfaces, independent of color and structurefa
Switching diffuse mode sensor with measurement core technology, 150 mm detection range, red laser light, laser class 1, IO-Link, push-pull output, fixed cable with M8 plug, Miniature design with versatile mounting options, Multi Pixel Technology (MPT) - flexibility and adaptability, Reduction of device variety - several switch points within one sensor, DuraBeam Laser Sensors - durable and employable like an LED, Reliable detection of all surfaces, independent of color and structurefa
Laser diffuse mode sensor with adjustable background suppression, Miniature design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Laser diffuse mode sensor with adjustable background suppression, Miniature design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Laser diffuse mode sensor with adjustable background suppression, Miniature design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Laser diffuse mode sensor with adjustable background suppression, Miniature design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Laser diffuse mode sensor with adjustable background suppression, Miniature design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Laser diffuse mode sensor with adjustable background suppression, Miniature design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Laser diffuse mode sensor with background evaluation, Miniature design with versatile mounting options, Secure and gapless detection, even near the surface through background evaluation, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Laser diffuse mode sensor with background evaluation, Miniature design with versatile mounting options, Secure and gapless detection, even near the surface through background evaluation, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Laser diffuse mode sensor with background evaluation, Miniature design with versatile mounting options, Secure and gapless detection, even near the surface through background evaluation, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Laser diffuse mode sensor with background evaluation, Miniature design with versatile mounting options, Secure and gapless detection, even near the surface through background evaluation, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Laser diffuse mode sensor with background evaluation, Miniature design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Laser diffuse mode sensor with background evaluation, Miniature design with versatile mounting options, Secure and gapless detection, even near the surface through background evaluation, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Triangulation sensor with background suppression, Miniature design with versatile mounting options, Best background suppressor in its class, Precision object detection, almost irrespective of the color, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Switching diffuse mode sensor with measurement core technology, 150 mm detection range, red light, IO-Link, 2 x push-pull output, M8 plug, Miniature design with versatile mounting options, Multi Pixel Technology (MPT) - flexibility and adaptability, Infrared light design, Reduction of device variety - several switch points within one sensor, Reliable detection of all surfaces, independent of color and structurefa
Retroreflective sensor, Miniature design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Miniature design with versatile mounting options, IO-Link interface for service and process data, Various frequencies for avoiding mutual interference (cross-talk immunity), Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Diffuse mode sensor, Miniature design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process data, Infrared light designfa
Triangulation sensor with background suppression, Miniature design with versatile mounting options, Best background suppressor in its class, Precision object detection, almost irrespective of the color, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Triangulation sensor with background evaluation, Miniature design with versatile mounting options, Secure and gapless detection, even near the surface through background evaluation, Precision object detection, almost irrespective of the color, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Retroreflective sensor, Miniature design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter, Miniature design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Retroreflective sensor, Miniature design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Diffuse mode sensor, Miniature design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process data, Infrared light designfa
Triangulation sensor with background evaluation, Miniature design with versatile mounting options, Secure and gapless detection, even near the surface through background evaluation, Precision object detection, almost irrespective of the color, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Switching diffuse mode sensor with measurement core technology, 150 mm detection range, red light, IO-Link, 2 x push-pull output, 2 m fixed cable, Miniature design with versatile mounting options, Multi Pixel Technology (MPT) - flexibility and adaptability, Infrared light design, Reduction of device variety - several switch points within one sensor, Reliable detection of all surfaces, independent of color and structurefa
Miniature design with versatile mounting options, IO-Link interface for service and process data, Various frequencies for avoiding mutual interference (cross-talk immunity), Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Retroreflective sensor, Miniature design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter, Miniature design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Retroreflective sensor with polarization filter, Miniature design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Retroreflective sensor with polarization filter, Miniature design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Laser trigger marks sensor, Miniature design with versatile mounting options, For detecting black trigger marks on a white background, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa