Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Mounting aid OMH-RL31-08

OMH-RL31-08
  • Bracket for round steel or sheet
  • Simple and fast mounting

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  OMH-RL31-08

Product Description
Mounting aid for round steel ø 12 mm or sheet 1.5 mm ... 3 mm
Mechanical specifications
MaterialAluminum
Metal sheet (steel), zinc-plated
Screwed connectionScrews for assembly included
Massapprox. 60 g
NoteInfinitely adjustable on all axes
Suitable series
SeriesSeries RL31 Series R201

Classifications

SystemClasscode
ECLASS 13.027273701
ECLASS 12.027273701
ECLASS 11.027273701
ECLASS 10.0.127273701
ECLASS 9.027273701
ECLASS 8.027279202
ECLASS 5.127279202
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.131162301

Details: OMH-RL31-08

Design / Simulation: OMH-RL31-08

Language Selection:
CADLanguageFile TypeFile Size
CAD Portal / CAD PortalALLLINK---
CAD-files 3-D / CAD-Dateien 3-DALLSTP501 KB

Associated Products: OMH-RL31-08

Accessory of

Diffuse mode sensor, Medium design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa

Medium design with versatile mounting options, IO-Link interface for service and process data, Various frequencies for avoiding mutual interference (cross-talk immunity), Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa

Laser thru-beam sensor, Medium design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, IO-Link interface for service and process data, Various frequencies for avoiding mutual interference (cross-talk immunity), Extended temperature range
-40 °C ... 60 °Cfa

183.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Retroreflective sensor with polarization filter for clear object detection, Medium design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-Link interface for service and process datafa

139.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Retroreflective sensor with polarization filter, Medium design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa

Laser retroreflective sensor, Medium design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa

Laser diffuse mode sensor with adjustable background suppression, Medium design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa

169.00  USD

Contact Us

Triangulation sensor with background suppression, Medium design with versatile mounting options, Best background suppressor in its class, Precision object detection, almost irrespective of the color, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Diffuse mode sensor, Medium design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Diffuse mode sensor, Medium design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Diffuse mode sensor, Medium design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Diffuse mode sensor, Medium design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Diffuse mode sensor, Medium design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Diffuse mode sensor, Medium design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Medium design with versatile mounting options, IO-Link interface for service and process data, Various frequencies for avoiding mutual interference (cross-talk immunity), Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Medium design with versatile mounting options, IO-Link interface for service and process data, Various frequencies for avoiding mutual interference (cross-talk immunity), Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Medium design with versatile mounting options, IO-Link interface for service and process data, Various frequencies for avoiding mutual interference (cross-talk immunity), Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Medium design with versatile mounting options, IO-Link interface for service and process data, Various frequencies for avoiding mutual interference (cross-talk immunity), Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Medium design with versatile mounting options, IO-Link interface for service and process data, Various frequencies for avoiding mutual interference (cross-talk immunity), Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Medium design with versatile mounting options, IO-Link interface for service and process data, Various frequencies for avoiding mutual interference (cross-talk immunity), Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Laser thru-beam sensor, Medium design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, IO-Link interface for service and process data, Various frequencies for avoiding mutual interference (cross-talk immunity), Extended temperature range
-40 °C ... 60 °Cfa
Laser thru-beam sensor, Medium design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, IO-Link interface for service and process data, Various frequencies for avoiding mutual interference (cross-talk immunity), Extended temperature range
-40 °C ... 60 °Cfa
Laser thru-beam sensor, Medium design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, IO-Link interface for service and process data, Various frequencies for avoiding mutual interference (cross-talk immunity), Extended temperature range
-40 °C ... 60 °Cfa
Laser thru-beam sensor, Medium design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, IO-Link interface for service and process data, Various frequencies for avoiding mutual interference (cross-talk immunity), Extended temperature range
-40 °C ... 60 °Cfa
Laser thru-beam sensor, Medium design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, IO-Link interface for service and process data, Various frequencies for avoiding mutual interference (cross-talk immunity), Extended temperature range
-40 °C ... 60 °Cfa
Laser thru-beam sensor, Medium design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, IO-Link interface for service and process data, Various frequencies for avoiding mutual interference (cross-talk immunity), Extended temperature range
-40 °C ... 60 °Cfa
Retroreflective sensor with polarization filter for clear object detection, Medium design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter for clear object detection, Medium design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter for clear object detection, Medium design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter for clear object detection, Medium design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter for clear object detection, Medium design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter for clear object detection, Medium design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter for clear object detection, Medium design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter for clear object detection, Medium design with versatile mounting options, Detects transparent objects, i.e., clear glass, PET and transparent films, Two machines in one: clear object detection or reflection operating mode with long range, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter, Medium design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter, Medium design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter, Medium design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter, Medium design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter, Medium design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter, Medium design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter, Medium design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Retroreflective sensor with polarization filter, Medium design with versatile mounting options, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Laser retroreflective sensor, Medium design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Laser retroreflective sensor, Medium design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Laser retroreflective sensor, Medium design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Laser retroreflective sensor, Medium design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Laser retroreflective sensor, Medium design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Laser retroreflective sensor, Medium design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Laser retroreflective sensor, Medium design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Laser retroreflective sensor, Medium design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Triangulation sensor with background suppression, Medium design with versatile mounting options, Best background suppressor in its class, Precision object detection, almost irrespective of the color, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Triangulation sensor with background evaluation, Medium design with versatile mounting options, Secure and gapless detection, even near the surface through background evaluation, Precision object detection, almost irrespective of the color, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Triangulation sensor with background suppression, Medium design with versatile mounting options, Best background suppressor in its class, Precision object detection, almost irrespective of the color, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Triangulation sensor with background evaluation, Medium design with versatile mounting options, Secure and gapless detection, even near the surface through background evaluation, Precision object detection, almost irrespective of the color, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Triangulation sensor with background suppression, Medium design with versatile mounting options, Best background suppressor in its class, Precision object detection, almost irrespective of the color, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Triangulation sensor with background suppression, Medium design with versatile mounting options, Best background suppressor in its class, Precision object detection, almost irrespective of the color, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Triangulation sensor with background evaluation, Medium design with versatile mounting options, Secure and gapless detection, even near the surface through background evaluation, Precision object detection, almost irrespective of the color, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Triangulation sensor with background suppression, Medium design with versatile mounting options, Best background suppressor in its class, Precision object detection, almost irrespective of the color, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Triangulation sensor with background evaluation, Medium design with versatile mounting options, Secure and gapless detection, even near the surface through background evaluation, Precision object detection, almost irrespective of the color, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Triangulation sensor with background suppression, Medium design with versatile mounting options, Best background suppressor in its class, Precision object detection, almost irrespective of the color, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Triangulation sensor with background evaluation, Medium design with versatile mounting options, Precision object detection, almost irrespective of the color, Secure and gapless detection, even near the surface through background evaluation, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Triangulation sensor with background suppression, Medium design with versatile mounting options, Best background suppressor in its class, Precision object detection, almost irrespective of the color, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Triangulation sensor with background evaluation, Medium design with versatile mounting options, Secure and gapless detection, even near the surface through background evaluation, Precision object detection, almost irrespective of the color, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Triangulation sensor with background evaluation, Medium design with versatile mounting options, Secure and gapless detection, even near the surface through background evaluation, Precision object detection, almost irrespective of the color, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Laser diffuse mode sensor with adjustable background suppression, Medium design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Laser diffuse mode sensor with background evaluation, Medium design with versatile mounting options, Secure and gapless detection, even near the surface through background evaluation, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Laser diffuse mode sensor with adjustable background suppression, Medium design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Laser diffuse mode sensor with background evaluation, Medium design with versatile mounting options, Secure and gapless detection, even near the surface through background evaluation, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Laser diffuse mode sensor with adjustable background suppression, Medium design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Laser diffuse mode sensor with background evaluation, Medium design with versatile mounting options, Secure and gapless detection, even near the surface through background evaluation, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Laser diffuse mode sensor with adjustable background suppression, Medium design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Laser diffuse mode sensor with background evaluation, Medium design with versatile mounting options, Secure and gapless detection, even near the surface through background evaluation, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Laser diffuse mode sensor with adjustable background suppression, Medium design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Laser diffuse mode sensor with adjustable background suppression, Medium design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Laser diffuse mode sensor with background evaluation, Medium design with versatile mounting options, Secure and gapless detection, even near the surface through background evaluation, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Laser diffuse mode sensor with background evaluation, Medium design with versatile mounting options, Secure and gapless detection, even near the surface through background evaluation, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Laser diffuse mode sensor with background evaluation, Medium design with versatile mounting options, Secure and gapless detection, even near the surface through background evaluation, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Triangulation sensor with background suppression, Medium design with versatile mounting options, Best background suppressor in its class, Precision object detection, almost irrespective of the color, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Triangulation sensor with background evaluation, Medium design with versatile mounting options, Secure and gapless detection, even near the surface through background evaluation, Precision object detection, almost irrespective of the color, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Triangulation sensor with background suppression, Medium design with versatile mounting options, Best background suppressor in its class, Precision object detection, almost irrespective of the color, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Triangulation sensor with background evaluation, Medium design with versatile mounting options, Secure and gapless detection, even near the surface through background evaluation, Precision object detection, almost irrespective of the color, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Triangulation sensor with background suppression, Medium design with versatile mounting options, Best background suppressor in its class, Precision object detection, almost irrespective of the color, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Triangulation sensor with background evaluation, Medium design with versatile mounting options, Secure and gapless detection, even near the surface through background evaluation, Precision object detection, almost irrespective of the color, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Triangulation sensor with background suppression, Medium design with versatile mounting options, Best background suppressor in its class, Precision object detection, almost irrespective of the color, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Triangulation sensor with background evaluation, Medium design with versatile mounting options, Secure and gapless detection, even near the surface through background evaluation, Precision object detection, almost irrespective of the color, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Triangulation sensor with background suppression, Medium design with versatile mounting options, Best background suppressor in its class, Precision object detection, almost irrespective of the color, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Triangulation sensor with background evaluation, Medium design with versatile mounting options, Precision object detection, almost irrespective of the color, Secure and gapless detection, even near the surface through background evaluation, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Triangulation sensor with background suppression, Medium design with versatile mounting options, Best background suppressor in its class, Precision object detection, almost irrespective of the color, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Triangulation sensor with background evaluation, Medium design with versatile mounting options, Secure and gapless detection, even near the surface through background evaluation, Precision object detection, almost irrespective of the color, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa
Triangulation sensor with background evaluation, Medium design with versatile mounting options, Secure and gapless detection, even near the surface through background evaluation, Precision object detection, almost irrespective of the color, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69Kfa