Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Switching function | Normally open (NO) | |
Output type | PNP | |
Rated operating distance | 12 mm | |
Installation | non-flush | |
Output polarity | DC | |
Assured operating distance | 0 ... 9.72 mm | |
Actuating element | mild steel, e. g. 1.0037, SR235JR (formerly St37-2) 36 mm x 36 mm x 1 mm |
|
Reduction factor rAl | 0.49 | |
Reduction factor rCu | 0.46 | |
Reduction factor r304 | 0.75 | |
Reduction factor rBrass | 0.55 | |
Output type | 3-wire | |
Nominal ratings | ||
Operating voltage | 5 ... 36 V | |
Switching frequency | 0 ... 1300 Hz | |
Hysteresis | typ. 5 % | |
Reverse polarity protection | reverse polarity protected | |
Short-circuit protection | pulsing | |
Voltage drop | ≤ 1 V | |
Operating current | 0 ... 200 mA | |
Off-state current | max. 20 µA | |
No-load supply current | ≤ 10 mA | |
Time delay before availability | ≤ 10 ms | |
Switching state indicator | Multihole-LED, yellow | |
Functional safety related parameters | ||
MTTFd | 1708 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % | |
Conformity | ||
PWIS conformity | VDMA 24364-A1/B2/C1/T100°C-W | |
Compliance with standards and directives | ||
Standard conformity | ||
Standards | EN IEC 60947-5-2 | |
Approvals and certificates | ||
Protection class | II | |
Rated insulation voltage | 36 V | |
Rated impulse withstand voltage | 500 V | |
UL approval | cULus Listed, General Purpose, Class 2 Power Source | |
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
Ambient conditions | ||
Ambient temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Mechanical specifications | ||
Connection type | Connector plug | |
Housing material | brass , white bronze coated | |
Sensing face | PBT , green | |
Degree of protection | IP65 / IP66 / IP67 / IP68 | |
Connector | ||
Threading | M12 x 1 | |
Number of pins | 3 | |
Mass | 58 g | |
Dimensions | ||
Length | 66 mm | |
Diameter | 18 mm | |
Mounting | with nuts, M18 | |
Tightening torque | 0 ... 30 Nm | |
General information | ||
Scope of delivery | 2 self locking nuts in scope of delivery |
System | Classcode |
---|---|
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
Product information | Language | File Type | File Size |
---|---|---|---|
Installation conditions | ENG | 569 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 537 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada USA UL Ordinary Location | UL-US-2019259-3 / UL-CA-2015551-3 | ALL | 288 KB | |
China Information on CCC | CCC-Exempt Declaration (Pepperl+Fuchs) | ALL | 457 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-4843A | ALL | 1251 KB | |
UK Declaration of Conformity (P+F) | TDOC-6418_ENG | ENG | 1240 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|