Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Inductive sensor NBN4-12GM50-E0-Y0171

NBN4-12GM50-E0-Y0171
  • 4 mm non-flush
  • Extended temperature range
    -40 ... +85 °C
  • Extended operating voltage range
  • Flexible use with versatile mounting opportunities

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  NBN4-12GM50-E0-Y0171

General specifications
Switching functionNormally open (NO)
Output typeNPN
Rated operating distance4 mm
Installationnon-flush
Output polarityDC
Assured operating distance0 ... 3.24 mm
Actuating elementmild steel, e. g. 1.0037, SR235JR (formerly St37-2)
12 mm x 12 mm x 1 mm
Reduction factor rAl 0.47
Reduction factor rCu 0.43
Reduction factor r304 0.85
Reduction factor rBrass 0.55
Output type3-wire
Nominal ratings
Operating voltage5 ... 36 V
Switching frequency0 ... 2650 Hz
Hysteresistyp. 5 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage drop≤ 1 V
Operating current0 ... 200 mA
Off-state currentmax. 20 µA
No-load supply current≤ 10 mA
Time delay before availability≤ 10 ms
Switching state indicatorLED, yellow
Functional safety related parameters
MTTFd1707 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Conformity
PWIS conformityVDMA 24364-C1/T100°C-W
Compliance with standards and directives
Standard conformity
StandardsEN IEC 60947-5-2
Approvals and certificates
Protection classII
Rated insulation voltage36 V
Rated impulse withstand voltage500 V
UL approvalcULus Listed, General Purpose, Class 2 Power Source
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-40 ... 85 °C (-40 ... 185 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Mechanical specifications
Connection typecable
Housing materialbrass , white bronze coated
Sensing facePBT , green
Degree of protectionIP65 / IP66 / IP67 / IP68
Cable
Wire end ferrulesyes
Cable diameter4.3 mm ± 0.15 mm
Bending radius> 10 x cable diameter
MaterialPVC
Colorblack
Number of cores3
Core cross section0.34 mm2
Length2 m
Mass88 g
Dimensions
Length53 mm
Diameter12 mm
Mountingwith nuts, M12
Tightening torque0 ... 10 Nm
General information
Scope of deliverySupplied with two nuts and washers

Classifications

SystemClasscode
ECLASS 13.027274001
ECLASS 12.027274001
ECLASS 11.027270101
ECLASS 10.0.127270101
ECLASS 9.027270101
ECLASS 8.027270101
ECLASS 5.127270101
ETIM 9.0EC002714
ETIM 8.0EC002714
ETIM 7.0EC002714
ETIM 6.0EC002714
ETIM 5.0EC002714
UNSPSC 12.139121550

Details: NBN4-12GM50-E0-Y0171

Product Documentation: NBN4-12GM50-E0-Y0171

Language Selection:
Product informationLanguageFile TypeFile Size
Technical informationENGPDF566 KB

Design / Simulation: NBN4-12GM50-E0-Y0171

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP418 KB
CAD Portal / CAD PortalALLLINK---

Approvals: NBN4-12GM50-E0-Y0171

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA UL Ordinary LocationUL-US-2019259-3 / UL-CA-2015551-3ALLPDF288 KB
China Information on CCCCCC-Exempt Declaration (Pepperl+Fuchs)ALLPDF457 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-4844AALLPDF1252 KB
UK Declaration of Conformity (P+F)TDOC-6419_ENGENGPDF1242 KB

Associated Products: NBN4-12GM50-E0-Y0171

Accessories

12.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Mounting flange, 12 mmfa
Plastic mounting adapter, 12 mmfa
Mounting brackets for sensorsfa

Our amplify article gives interesting insights about the development of the new, modern portfolio of inductive proximity sensors from Pepperl+Fuchs. Get the whole story here! 

 

 

Knowledge Base for Inductive Sensors

The knowledge base for inductive sensors contains extensive expertise and supports you in the highly precise and smooth operation of the sensors in your machinery and plants.

VariKont with Active Shielding Technology

The VariKont inductive sensors with Active Shielding Technology ensure high switching distances, no matter the installation situation and the surrounding material. Benefit from easier equipment design and reduced costs!

Inductive Safety Sensors SIL 2 PL d

As the SIL 2/PL d inductive safety sensors have no dead band, data transfer can occur with no minimum distance between sensor and target. Discover the optimized portfolio for demanding environments.