Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Inductive slot sensor SJ2-SN-Y89620

SJ2-SN-Y89620
  • 2 mm slot width
  • Usable up to SIL 3 acc. to IEC 61508
  • Ferrous targets

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  SJ2-SN-Y89620

General specifications
Switching functionNormally closed (NC)
Output typeNAMUR with safety function
Slot width2 mm
Depth of immersion (lateral)5 ... 7 typ. 6 mm
Reference target5 x 8 x 0.5 mm3, Al
Output type2-wire
Nominal ratings
Nominal voltage8.2 V (Ri approx. 1 kΩ)
Switching frequency0 ... 5000 Hz
Hysteresiswith NAMUR switch amplifier: 0.02 mm (e. g. Pepperl+Fuchs KCD2-SR-Ex1.LB)
with safety switch amplifier 0.01 mm (e. g. Pepperl+Fuchs KFD2-SH-Ex1)
Rate of current rise-11 mA / mm
Current consumption
Measuring plate not detected≥ 3 mA
Measuring plate detected0.2 ... 1 mA
Functional safety related parameters
Safety Integrity Level (SIL)SIL 3
MTTFd11800 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Compliance with standards and directives
Standard conformity
NAMUREN 60947-5-6:2000
IEC 60947-5-6:1999
StandardsEN IEC 60947-5-2
Approvals and certificates
IECEx approval
Equipment protection level GaIECEx PTB 11.0092X
Equipment protection level GbIECEx PTB 11.0092X
Equipment protection level DaIECEx PTB 11.0092X
Equipment protection level MbIECEx PTB 11.0092X
ATEX approval
Equipment protection level GaPTB 00 ATEX 2049 X
Equipment protection level GbPTB 00 ATEX 2049 X
Equipment protection level DaPTB 00 ATEX 2049 X
UL approvalcULus Listed, General Purpose
Ordinary LocationE87056
Hazardous LocationE501628
Control drawing116-0454
Ambient conditions
Ambient temperature-40 ... 100 °C (-40 ... 212 °F)
Mechanical specifications
Connection typeflexible leads LiY
Housing materialPBT
Degree of protectionIP67
Cable
Cable diameter0.75 mm ± 0.15 mm
Bending radius> 10 x cable diameter
MaterialPVC
Core cross section0.06 mm2
Length20 mm
Mass2.5 g
Dimensions
Height13 mm
Width15 mm
Length8 mm
Noteadjustable stop
General information
Use in the hazardous areasee instruction manuals

Classifications

SystemClasscode
ECLASS 13.027274001
ECLASS 12.027274001
ECLASS 11.027270101
ECLASS 10.0.127270101
ECLASS 9.027270101
ECLASS 8.027270101
ECLASS 5.127270101
ETIM 9.0EC002714
ETIM 8.0EC002714
ETIM 7.0EC002714
ETIM 6.0EC002714
ETIM 5.0EC002714
UNSPSC 12.139121550

Details: SJ2-SN-Y89620

Function

The inductive slot sensors are suitable for use in particularly tight installation spaces, e.g. for limit detection in pointer instruments. In addition to the reference target, ferromagnetic metals can also be used as actuator elements. With a variety of approvals for use in hazardous areas, the sensors are equipped for global use.

In combination with a safety switch amplifier from Pepperl+Fuchs, e.g. KFD2-SH-EX1, use in safety-related applications up to SIL 3 is possible. The sensor can also be used in applications up to SIL 2 with safety-related NAMUR switch amplifiers.

Product Documentation: SJ2-SN-Y89620

Language Selection:
Safety and Security DocumentationLanguageFile TypeFile Size
Instruction manualENGPDF183 KB
Functional Safety ManualENGPDF1963 KB

Design / Simulation: SJ2-SN-Y89620

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP270 KB
CAE
CAE EPLAN Data Portal / CAE EPLAN Data PortalALLLINK---
EPLAN macro EDZ / EPLAN Makro EDZALLEDZ61 KB

Approvals: SJ2-SN-Y89620

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA UL Hazardous LocationE501628:1:4ALLPDF412 KB
Canada USA UL Ordinary LocationUL-US-L87056-11-41301991-3 / UL-CA-L87056-31-41301991-3ALLPDF1806 KB
EU PTB ATEX ia 2G, 1G, 1D s. certificatePTB 00 ATEX 2049 XALLPDF9560 KB
Worldwide PTB IECEx iaIECEx PTB 11.0092XALLLINK---
Control Drawings
Control drawing UL / Control drawing UL   ALLPDF206 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-5056AALLPDF1334 KB
UK Declaration of Conformity (P+F)TDOC-6548AENGENGPDF1328 KB

Our amplify article gives interesting insights about the development of the new, modern portfolio of inductive proximity sensors from Pepperl+Fuchs. Get the whole story here! 

 

 

Knowledge Base for Inductive Sensors

The knowledge base for inductive sensors contains extensive expertise and supports you in the highly precise and smooth operation of the sensors in your machinery and plants.

VariKont with Active Shielding Technology

The VariKont inductive sensors with Active Shielding Technology ensure high switching distances, no matter the installation situation and the surrounding material. Benefit from easier equipment design and reduced costs!

Inductive Safety Sensors SIL 2 PL d

As the SIL 2/PL d inductive safety sensors have no dead band, data transfer can occur with no minimum distance between sensor and target. Discover the optimized portfolio for demanding environments.