Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Inductive sensor NJ6-F-N

NJ6-F-N
  • 6 mm flush
  • NAMUR output
  • Polarity reversal protected


NAMUR sensors must be operated with approved switch amplifiers. Please find suitable devices below:

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  NJ6-F-N

General specifications
Switching functionNormally closed (NC)
Output typeNAMUR
Rated operating distance6 mm
Installationflush
Assured operating distance0 ... 4.8 mm
Actual operating distance5.4 ... 6.6 mm typ.
Reduction factor rAl 0.4
Reduction factor rCu 0.3
Reduction factor r304 0.7
Output type2-wire
Nominal ratings
Nominal voltage8.2 V (Ri approx. 1 kΩ)
Switching frequency0 ... 5000 Hz
Hysteresis0 ... 0.3 mm typ. 5 %
Reverse polarity protectionreverse polarity protected
Current consumption
Measuring plate not detectedmin. 3 mA
Measuring plate detected≤ 1 mA
Functional safety related parameters
MTTFd4540 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Compliance with standards and directives
Standard conformity
StandardsEN IEC 60947-5-2
Approvals and certificates
IECEx approval
Equipment protection level GbIECEx PTB 11.0021X
Equipment protection level DaIECEx PTB 11.0021X
Equipment protection level MbIECEx PTB 11.0021X
ATEX approval
Equipment protection level GbPTB 00 ATEX 2032 X
Equipment protection level DaPTB 00 ATEX 2032 X
UL approvalcULus Listed, General Purpose
CCC approval
Hazardous Location2020322315002302
NEPSI approval
NEPSI certificateGYJ16.1394X
CML approvalon request
ANZEx19.3001X
Ambient conditions
Ambient temperature-25 ... 100 °C (-13 ... 212 °F)
Storage temperature-40 ... 100 °C (-40 ... 212 °F)
Mechanical specifications
Connection typecable
Housing materialPBT
Sensing facePBT
Degree of protectionIP67
Cable
Wire end ferrulesyes
Cable diameter4.8 mm ± 0.2 mm
Bending radius> 10 x cable diameter
MaterialPUR
Colorblue
Number of cores2
Core cross section0.34 mm2
Length2 m
Mass78 g
Dimensions
Height30 mm
Width45 mm
Length12 mm
General information
Use in the hazardous areasee instruction manuals

Classifications

SystemClasscode
ECLASS 13.027274001
ECLASS 12.027274001
ECLASS 11.027270101
ECLASS 10.0.127270101
ECLASS 9.027270101
ECLASS 8.027270101
ECLASS 5.127270101
ETIM 9.0EC002714
ETIM 8.0EC002714
ETIM 7.0EC002714
ETIM 6.0EC002714
ETIM 5.0EC002714
UNSPSC 12.139121550

Details: NJ6-F-N

Product Documentation: NJ6-F-N

Language Selection:
Product informationLanguageFile TypeFile Size
Installation conditionsENGPDF130 KB
Safety and Security Documentation
Instruction manualENGPDF177 KB
Information on instruction manual / Information zu BetriebsanleitungALLPDF513 KB

Design / Simulation: NJ6-F-N

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP73 KB
CAD Portal / CAD PortalALLLINK---
CAE
CAE EPLAN Data Portal / CAE EPLAN Data PortalALLLINK---
EPLAN macro EDZ / EPLAN Makro EDZALLEDZ64 KB

Approvals: NJ6-F-N

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Australia Test SafeANZEx 19.3001XALLPDF6749 KB
Canada USA UL Ordinary LocationUL-US-2140027-2 / UL-CA-2133552-2ALLPDF286 KB
China SITIIAS CCC Ex Certificate2020322315002302 (Bintan)ALLPDF6000 KB
EU PTB ATEX ia 2G, 1G, 1D s. certificatePTB 00 ATEX 2032 XALLPDF12357 KB
Japan CML Ex iaCML 21JPN2712XALLPDF318 KB
United Kingdom CML UKEX Category I M2 UKEX Category II 2 G UKEX Category II 1 D UKEX Category II 1 GCML 21UKEX2975XALLPDF420 KB
Worldwide PTB IECEx iaIECEx PTB 11.0021XALLLINK---
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-5063AALLPDF1308 KB
UK Declaration of Conformity (P+F)TDOC-6552AENGENGPDF1317 KB

Our amplify article gives interesting insights about the development of the new, modern portfolio of inductive proximity sensors from Pepperl+Fuchs. Get the whole story here! 

 

 

Knowledge Base for Inductive Sensors

The knowledge base for inductive sensors contains extensive expertise and supports you in the highly precise and smooth operation of the sensors in your machinery and plants.

VariKont with Active Shielding Technology

The VariKont inductive sensors with Active Shielding Technology ensure high switching distances, no matter the installation situation and the surrounding material. Benefit from easier equipment design and reduced costs!

Inductive Safety Sensors SIL 2 PL d

As the SIL 2/PL d inductive safety sensors have no dead band, data transfer can occur with no minimum distance between sensor and target. Discover the optimized portfolio for demanding environments.