Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Switching function | Normally closed (NC) | |
Output type | NAMUR with safety function | |
Rated operating distance | 8 mm | |
Installation | non-flush | |
Assured operating distance | 0 ... 6.48 mm | |
Reduction factor rAl | 0.4 | |
Reduction factor rCu | 0.3 | |
Reduction factor r304 | 0.85 | |
Output type | 2-wire | |
Nominal ratings | ||
Nominal voltage | 8.2 V (Ri approx. 1 kΩ) | |
Switching frequency | 0 ... 200 Hz | |
Current consumption | ||
Measuring plate not detected | ≥ 3 mA | |
Measuring plate detected | ≤ 1 mA | |
Functional safety related parameters | ||
MTTFd | 11850 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % | |
Compliance with standards and directives | ||
Standard conformity | ||
NAMUR | EN 60947-5-6:2000 IEC 60947-5-6:1999 |
|
Standards | EN IEC 60947-5-2 | |
Approvals and certificates | ||
IECEx approval | ||
Equipment protection level Ga | IECEx PTB 11.0092X | |
Equipment protection level Gb | IECEx PTB 11.0092X | |
Equipment protection level Gc (ec) | IECEx TUR 21.0017X | |
Equipment protection level Da | IECEx PTB 11.0092X | |
Equipment protection level Dc (tc) | IECEx TUR 21.0018X | |
Equipment protection level Mb | IECEx PTB 11.0092X | |
ATEX approval | ||
Equipment protection level Ga | PTB 00 ATEX 2049 X | |
Equipment protection level Gb | PTB 00 ATEX 2049 X | |
Equipment protection level Gc (ec) | TÜV 20 ATEX 8523 X | |
Equipment protection level Da | PTB 00 ATEX 2049 X | |
Equipment protection level Dc (tc) | TÜV 20 ATEX 8524 X | |
UL approval | cULus Listed, General Purpose | |
Ordinary Location | E87056 | |
Hazardous Location | E501628 | |
Control drawing | 116-0454 | |
CCC approval | ||
Hazardous Location | 2020322315002308 | |
NEPSI approval | ||
NEPSI certificate | GYJ16.1392X | |
Ambient conditions | ||
Ambient temperature | -40 ... 100 °C (-40 ... 212 °F) | |
Mechanical specifications | ||
Connection type | cable | |
Housing material | Crastin (PBT), black | |
Sensing face | Crastin (PBT), black | |
Degree of protection | IP68 | |
Cable | ||
Wire end ferrules | yes | |
Cable diameter | 6 mm ± 0.2 mm | |
Bending radius | > 10 x cable diameter | |
Material | silicone | |
Core cross section | 0.75 mm2 | |
Length | 50 m | |
Dimensions | ||
Length | 39 mm | |
Diameter | 18 mm | |
General information | ||
Use in the hazardous area | see instruction manuals |
System | Classcode |
---|---|
ECLASS 13.0 | 27274101 |
ECLASS 12.0 | 27274101 |
ECLASS 11.0 | 27272401 |
ECLASS 10.0.1 | 27272401 |
ECLASS 9.0 | 27272401 |
ECLASS 8.0 | 27272401 |
ECLASS 5.1 | 27272401 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
Safety and Security Documentation | Language | File Type | File Size |
---|---|---|---|
Instruction manual | ENG | 259 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|