NAMUR sensors must be operated with approved switch amplifiers. Please find suitable devices below:
Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Switching function | Normally closed (NC) | |
Output type | NAMUR | |
Rated operating distance | 5 mm | |
Installation | non-flush | |
Assured operating distance | 0 ... 4.05 mm | |
Reduction factor rAl | 0.4 | |
Reduction factor rCu | 0.3 | |
Reduction factor r304 | 0.85 | |
Output type | 2-wire | |
Nominal ratings | ||
Nominal voltage | 8.2 V (Ri approx. 1 kΩ) | |
Switching frequency | 0 ... 3000 Hz | |
Hysteresis | typ. % | |
Suitable for 2:1 technology | yes , Reverse polarity protection diode not required | |
Current consumption | ||
Measuring plate not detected | min. 3 mA | |
Measuring plate detected | ≤ 1 mA | |
Functional safety related parameters | ||
Safety Integrity Level (SIL) | SIL 2 | |
MTTFd | 11774 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % | |
Compliance with standards and directives | ||
Standard conformity | ||
NAMUR | EN 60947-5-6:2000 IEC 60947-5-6:1999 |
|
Standards | EN IEC 60947-5-2 | |
Approvals and certificates | ||
IECEx approval | ||
Equipment protection level Gb | IECEx PTB 11.0037X | |
Equipment protection level Da | IECEx PTB 11.0037X | |
Equipment protection level Mb | IECEx PTB 11.0037X | |
ATEX approval | ||
Equipment protection level Gb | PTB 00 ATEX 2048 X | |
Equipment protection level Da | PTB 00 ATEX 2048 X | |
UL approval | cULus Listed, General Purpose | |
CCC approval | ||
Hazardous Location | 2020322315002255 | |
CML approval | on request | |
ANZEx | 18.3018X | |
Ambient conditions | ||
Ambient temperature | -25 ... 100 °C (-13 ... 212 °F) | |
Mechanical specifications | ||
Connection type | cable | |
Housing material | PVDF | |
Sensing face | PVDF | |
Degree of protection | IP68 | |
Cable | ||
Cable diameter | 4.8 mm ± 0.2 mm | |
Bending radius | > 10 x cable diameter | |
Material | PVC | |
Core cross section | 0.34 mm2 | |
Length | 5 m | |
Dimensions | ||
Length | 30 mm | |
Diameter | 11 mm | |
General information | ||
Use in the hazardous area | see instruction manuals |
System | Classcode |
---|---|
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
Safety and Security Documentation | Language | File Type | File Size |
---|---|---|---|
Instruction manual | ENG | 177 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 39 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
CAE | |||
CAE EPLAN Data Portal / CAE EPLAN Data Portal | ALL | LINK | --- |
EPLAN macro EDZ / EPLAN Makro EDZ | ALL | EDZ | 58 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Australia AU Test Safe Group I | ANZEx 18.3018X | ALL | 4026 KB | |
BR Brasil TUV Rheinland Brazil Ex ia Ex ib | TÜV 13.1123 X | ALL | 1438 KB | |
Canada USA UL Ordinary Location | UL-US-2019259-3 / UL-CA-2015551-3 | ALL | 288 KB | |
China SITIIAS CCC Ex Certificate | 2020322315002255 (Bintan) | ALL | 3704 KB | |
EU PTB ATEX ia 2G, 1G, 1D s. certificate | PTB 00 ATEX 2048 X | ALL | 12880 KB | |
Japan CML Ex ia | CML 23JPN2306X | ALL | 307 KB | |
Pepperl+Fuchs Declaration of Conformity Functional Safety | PF13CERT1624B | ALL | 1518 KB | |
United Kingdom CML UKEX Category I M2 UKEX Category II 2 G UKEX Category II 1 D UKEX Category II 1 G | CML 21UKEX21166X | ALL | 541 KB | |
Worldwide PTB IECEx ia | IECEx PTB 11.0037X | ALL | LINK | --- |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-5074A | ALL | 1312 KB | |
UK Declaration of Conformity (P+F) | TDOC-6560AENG | ENG | 1311 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|