Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Switching function | Normally open (NO) | |
Output type | Two-wire with minimum off-state current | |
Rated operating distance | 4 mm | |
Installation | non-flush | |
Output polarity | DC | |
Assured operating distance | 0 ... 3.24 mm | |
Actual operating distance | 3.6 ... 4.4 mm typ. | |
Reduction factor rAl | 0.4 | |
Reduction factor rCu | 0.36 | |
Reduction factor r304 | 0.7 | |
Output type | 2-wire | |
Nominal ratings | ||
Operating voltage | 4 ... 30 V | |
Switching frequency | 0 ... 700 Hz | |
Hysteresis | 1 ... 10 typ. 5 % | |
Reverse polarity protection | yes | |
Short-circuit protection | pulsing | |
Voltage drop | ≤ 4 V | |
Operating current | 2 ... 30 mA | |
Lowest operating current | 2 mA | |
Off-state current | ≤ 200 µA | |
Switching state indicator | all direction LED, yellow | |
Functional safety related parameters | ||
MTTFd | 1536 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % | |
Compliance with standards and directives | ||
Standard conformity | ||
Standards | EN IEC 60947-5-2 | |
Approvals and certificates | ||
IECEx approval | ||
Equipment protection level Gc (ec) | IECEx TUR 21.0017X | |
Equipment protection level Dc (tc) | IECEx TUR 21.0018X | |
ATEX approval | ||
Equipment protection level Gc (ec) | TÜV 20 ATEX 8523 X | |
Equipment protection level Dc (tc) | TÜV 20 ATEX 8524 X | |
UL approval | cULus Listed, General Purpose, Class 2 Power Source | |
KCC approval | ||
Hazardous Location | 23-AV4BO-0237X | |
Ambient conditions | ||
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Mechanical specifications | ||
Connection type | cable PVC , 2 m | |
Core cross section | 0.14 mm2 | |
Housing material | Stainless steel 1.4305 / AISI 303 | |
Sensing face | PBT | |
Degree of protection | IP67 | |
Mass | 46 g | |
Dimensions | ||
Length | 40 mm | |
Diameter | 12 mm | |
General information | ||
Scope of delivery | 2 self locking nuts in scope of delivery |
System | Classcode |
---|---|
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
Safety and Security Documentation | Language | File Type | File Size |
---|---|---|---|
Instruction manual | ENG | 170 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Brasil BR TUV Rheinland Brazil Ex ec | TÜV 22.0560 X | ALL | 542 KB | |
Brasil BR TUV Rheinland Brazil Ex tc | TÜV 23.0981 X | ALL | 543 KB | |
Canada USA UL Ordinary Location | UL-US-2019259-3 / UL-CA-2015551-3 | ALL | 288 KB | |
Europe TUV Rheinland ATEX ec 3G | TÜV 20 ATEX 8523 X | ALL | 683 KB | |
Europe TUV Rheinland ATEX tc 3D | TÜV 20 ATEX 8524 X | ALL | 5399 KB | |
KR KOSHA Ex ec | 23-AV4BO-0237X | ALL | 485 KB | |
Worldwide TUV Rheinland IECEx ec | IECEx TUR 21.0017X | ALL | LINK | --- |
Worldwide TUV Rheinland IECEx tc | IECEx TUR 21.0018X | ALL | LINK | --- |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-5070A | ALL | 1332 KB | |
UK Declaration of Conformity (P+F) | TDOC-6462AENG | ENG | 1324 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|