Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Inductive sensor NBN8-18GS50-Z4L-3G-3D

NBN8-18GS50-Z4L-3G-3D
  • 8 mm non-flush
  • 2-wire DC sensor with minimum off-state current
  • Switching status indicator, yellow LED
  • ATEX-/IECEx-approvals for zone 2/22 (Ex ec/tc)
  • Stainless steel housing

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  NBN8-18GS50-Z4L-3G-3D

General specifications
Switching functionNormally open (NO)
Output typeTwo-wire with minimum off-state current
Rated operating distance8 mm
Installationnon-flush
Output polarityDC
Assured operating distance0 ... 6.48 mm
Actual operating distance7.2 ... 8.8 mm
Reduction factor rAl 0.4
Reduction factor rCu 0.35
Reduction factor r304 0.7
Output type2-wire
Nominal ratings
Operating voltage4 ... 30 V
Switching frequency0 ... 500 Hz
Hysteresis1 ... 10 typ. 5 %
Reverse polarity protectionyes
Short-circuit protectionpulsing
Voltage drop≤ 4 V
Operating current2 ... 30 mA
Lowest operating current2 mA
Off-state current≤ 200 µA
Switching state indicatorall direction LED, yellow
Functional safety related parameters
MTTFd1581 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Compliance with standards and directives
Standard conformity
StandardsEN IEC 60947-5-2
Approvals and certificates
IECEx approval
Equipment protection level Gc (ec)IECEx TUR 21.0017X
Equipment protection level Dc (tc)IECEx TUR 21.0018X
ATEX approval
Equipment protection level Gc (ec)TÜV 20 ATEX 8523 X
Equipment protection level Dc (tc)TÜV 20 ATEX 8524 X
UL approvalcULus Listed, General Purpose, Class 2 Power Source
KCC approval
Hazardous Location23-AV4BO-0237X
Ambient conditions
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Mechanical specifications
Connection typecable PVC , 2 m
Core cross section0.34 mm2
Housing materialStainless steel 1.4305 / AISI 303
Sensing facePBT
Degree of protectionIP67
Mass109 g
Dimensions
Length56 mm
Diameter18 mm
General information
Scope of delivery2 self locking nuts in scope of delivery

Classifications

SystemClasscode
ECLASS 13.027274001
ECLASS 12.027274001
ECLASS 11.027270101
ECLASS 10.0.127270101
ECLASS 9.027270101
ECLASS 8.027270101
ECLASS 5.127270101
ETIM 9.0EC002714
ETIM 8.0EC002714
ETIM 7.0EC002714
ETIM 6.0EC002714
ETIM 5.0EC002714
UNSPSC 12.139121550

Details: NBN8-18GS50-Z4L-3G-3D

Product Documentation: NBN8-18GS50-Z4L-3G-3D

Language Selection:
Safety and Security DocumentationLanguageFile TypeFile Size
Instruction manualENGPDF170 KB

Approvals: NBN8-18GS50-Z4L-3G-3D

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Brasil BR TUV Rheinland Brazil Ex ecTÜV 22.0560 XALLPDF542 KB
Brasil BR TUV Rheinland Brazil Ex tcTÜV 23.0981 XALLPDF543 KB
Canada USA UL Ordinary LocationUL-US-2019259-3 / UL-CA-2015551-3ALLPDF288 KB
Europe TUV Rheinland ATEX ec 3GTÜV 20 ATEX 8523 XALLPDF683 KB
Europe TUV Rheinland ATEX tc 3DTÜV 20 ATEX 8524 XALLPDF5399 KB
KR KOSHA Ex ec23-AV4BO-0237XALLPDF485 KB
Worldwide TUV Rheinland IECEx ecIECEx TUR 21.0017XALLLINK---
Worldwide TUV Rheinland IECEx tcIECEx TUR 21.0018XALLLINK---
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-5070AALLPDF1332 KB
UK Declaration of Conformity (P+F)TDOC-6462AENGENGPDF1324 KB

Associated Products: NBN8-18GS50-Z4L-3G-3D

Accessories

Mounting flange, 18 mmfa

Our amplify article gives interesting insights about the development of the new, modern portfolio of inductive proximity sensors from Pepperl+Fuchs. Get the whole story here! 

 

 

Knowledge Base for Inductive Sensors

The knowledge base for inductive sensors contains extensive expertise and supports you in the highly precise and smooth operation of the sensors in your machinery and plants.

VariKont with Active Shielding Technology

The VariKont inductive sensors with Active Shielding Technology ensure high switching distances, no matter the installation situation and the surrounding material. Benefit from easier equipment design and reduced costs!

Inductive Safety Sensors SIL 2 PL d

As the SIL 2/PL d inductive safety sensors have no dead band, data transfer can occur with no minimum distance between sensor and target. Discover the optimized portfolio for demanding environments.