Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Switching function | Normally open (NO) | |
Output type | Two-wire | |
Rated operating distance | 8 mm | |
Installation | non-flush | |
Output polarity | DC | |
Assured operating distance | 0 ... 6.5 mm | |
Actual operating distance | 7.2 ... 8.8 mm typ. 8 mm | |
Reduction factor rAl | 0.44 | |
Reduction factor rCu | 0.4 | |
Reduction factor r304 | 0.7 | |
Output type | 2-wire | |
Nominal ratings | ||
Operating voltage | 5 ... 60 V | |
Switching frequency | 0 ... 300 Hz | |
Hysteresis | 1 ... 10 % typ. 5 % | |
Reverse polarity protection | reverse polarity tolerant | |
Short-circuit protection | pulsing | |
Voltage drop | ≤ 5 V | |
Operating current | 2 ... 100 mA | |
Lowest operating current | 2 mA | |
Off-state current | 0 ... 0.5 mA typ. | |
Switching state indicator | all direction LED, yellow | |
Functional safety related parameters | ||
MTTFd | 1739 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % | |
Compliance with standards and directives | ||
Standard conformity | ||
Standards | EN IEC 60947-5-2 | |
Approvals and certificates | ||
IECEx approval | ||
Equipment protection level Gc (ec) | IECEx TUR 21.0017X | |
Equipment protection level Dc (tc) | IECEx TUR 21.0018X | |
ATEX approval | ||
Equipment protection level Gc (ec) | TÜV 20 ATEX 8523 X | |
Equipment protection level Dc (tc) | TÜV 20 ATEX 8524 X | |
UL approval | cULus Listed, General Purpose | |
Ambient conditions | ||
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Mechanical specifications | ||
Connection type | cable | |
Housing material | Stainless steel 1.4305 / AISI 303 | |
Sensing face | PBT | |
Degree of protection | IP67 | |
Cable | ||
Wire end ferrules | yes | |
Cable diameter | 4.8 mm ± 0.2 mm | |
Bending radius | > 10 x cable diameter | |
Material | PVC | |
Color | grey | |
Number of cores | 2 | |
Core cross section | 0.34 mm2 | |
Length | 2 m | |
Mass | 103 g | |
Dimensions | ||
Length | 40 mm | |
Diameter | 18 mm | |
General information | ||
Use in the hazardous area | see instruction manuals |
System | Classcode |
---|---|
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
Product information | Language | File Type | File Size |
---|---|---|---|
Installation conditions | ENG | 1054 KB | |
Safety and Security Documentation | |||
Instruction manual | ENG | 232 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 55 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
CAE | |||
CAE EPLAN Data Portal / CAE EPLAN Data Portal | ALL | LINK | --- |
EPLAN macro EDZ / EPLAN Makro EDZ | ALL | EDZ | 67 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Brasil BR TUV Rheinland Brazil Ex ec | TÜV 22.0561 X | ALL | 560 KB | |
Brasil BR TUV Rheinland Brazil Ex tc | TÜV 23.0983 X | ALL | 560 KB | |
Canada USA UL Ordinary Location | UL-US-2019259-3 / UL-CA-2015551-3 | ALL | 288 KB | |
Europe TUV Rheinland ATEX ec 3G | TÜV 20 ATEX 8523 X | ALL | 683 KB | |
Europe TUV Rheinland ATEX tc 3D | TÜV 20 ATEX 8524 X | ALL | 5399 KB | |
Worldwide TUV Rheinland IECEx ec | IECEx TUR 21.0017X | ALL | LINK | --- |
Worldwide TUV Rheinland IECEx tc | IECEx TUR 21.0018X | ALL | LINK | --- |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) | TDOC-5069BENG | ENG | 1408 KB | |
EU-Declaration of conformity | TDOC-5069CENG | ENG | 1408 KB | |
UK-Declaration of conformity | TDOC-6461BENG | ENG | 1381 KB | |
UK-Declaration of conformity | TDOC-6461CENG | ENG | 1381 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|