Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Inductive sensor NBB10-30GM60-AAR-1,8M-4PKD

NBB10-30GM60-AAR-1,8M-4PKD
  • SPDT Relay Output
  • Sensing range 10 mm
  • Active 24 V DC Relay Output

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  NBB10-30GM60-AAR-1,8M-4PKD

Product Description
Inductive sensor
General specifications
Switching functionchange-over contact
Output typerelay
Rated operating distance10 mm
Installationflush
Output polarityDC
Reduction factor rAl 0.4
Reduction factor rCu 0.3
Reduction factor r304 0.85
Output typeRelay output
Mechanical lifeNo load: 2 x 107 operations Full load: 1 x 105 switching cycles
Nominal ratings
Operating voltage10 ... 30 V DC
Switching frequency20 Hz
Hysteresisapprox. 10 %
Reverse polarity protectionyes
Short-circuit protectionno
Operating current≤ 50 mA
Switching state indicatorLED, yellow
Output
Switching voltagemax 28 V DC
Switching currentmax 6 A DC resistive load
Switching powermax 180 W
Compliance with standards and directives
Standard conformity
StandardsEN IEC 60947-5-2
Ambient conditions
Ambient temperature-40 ... 70 °C (-40 ... 158 °F)
Mechanical specifications
Connection typefixed cable with plug
Core cross section0.75 mm2
Housing materialbrass, nickel-plated
Sensing facePBT
Degree of protectionIP67
Connector
Connection assemblyAptiv housing 12010974
Aptiv contact 12089040
Aptiv seal 15324982
Cable
MaterialTPE
Colorblack
Number of cores4
Length1.8 m
Dimensions
Length60 mm
Diameter30 mm
Mountingwith nuts, M30

Classifications

SystemClasscode
ECLASS 13.027274001
ECLASS 12.027274001
ECLASS 11.027270101
ECLASS 10.0.127270101
ECLASS 9.027270101
ECLASS 8.027270101
ECLASS 5.127270101
ETIM 9.0EC002714
ETIM 8.0EC002714
ETIM 7.0EC002714
ETIM 6.0EC002714
ETIM 5.0EC002714
UNSPSC 12.139121550

Details: NBB10-30GM60-AAR-1,8M-4PKD

Approvals: NBB10-30GM60-AAR-1,8M-4PKD

Language Selection:
Declaration of ConformityCertificate No.LanguageFile TypeFile Size
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-3485BALLPDF1230 KB
UK Declaration of Conformity (P+F)TDOC-6194_ENGENGPDF1233 KB

Our amplify article gives interesting insights about the development of the new, modern portfolio of inductive proximity sensors from Pepperl+Fuchs. Get the whole story here! 

 

 

Knowledge Base for Inductive Sensors

The knowledge base for inductive sensors contains extensive expertise and supports you in the highly precise and smooth operation of the sensors in your machinery and plants.

VariKont with Active Shielding Technology

The VariKont inductive sensors with Active Shielding Technology ensure high switching distances, no matter the installation situation and the surrounding material. Benefit from easier equipment design and reduced costs!

Inductive Safety Sensors SIL 2 PL d

As the SIL 2/PL d inductive safety sensors have no dead band, data transfer can occur with no minimum distance between sensor and target. Discover the optimized portfolio for demanding environments.