Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Amplifier unit |
General specifications | ||
---|---|---|
Switching function | 2 x normally open (NO) | |
Output type | PNP | |
Output polarity | DC | |
Output type | 4-wire | |
Nominal ratings | ||
Operating voltage | 10 ... 30 V | |
Switching frequency | 0 ... 1500 Hz | |
Reverse polarity protection | reverse polarity protected | |
Short-circuit protection | pulsing | |
Voltage drop | ≤ 3 V | |
Rated insulation voltage | 60 V | |
Operating current | 0 ... 100 mA | |
Off-state current | 0 ... 0.5 mA typ. 0.1 µA at 25 °C | |
No-load supply current | ≤ 16 mA | |
Constant magnetic field | 300 mT | |
Alternating magnetic field | 300 mT | |
Operating voltage indicator | LED green | |
Switching state indicator | Switching state "closed" = LED red (S2) switching state "open" = LED yellow (S1) |
|
Functional safety related parameters | ||
MTTFd | 950 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % | |
Compliance with standards and directives | ||
Standard conformity | ||
Standards | EN IEC 60947-5-2 | |
Approvals and certificates | ||
UL approval | cULus Listed, General Purpose | |
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
Ambient conditions | ||
Ambient temperature | 0 ... 50 °C (32 ... 122 °F) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Mechanical specifications | ||
Connection type | Connector plug M12 x 1 , 4-pin | |
Housing material | PA66 | |
Degree of protection | IP65 | |
Dimensions | ||
Height | 18.5 mm | |
Width | 18 mm | |
Length | 46.5 mm | |
Note | only for use with satellite unit NBN2-F58xx... family |
System | Classcode |
---|---|
ECLASS 13.0 | 27210801 |
ECLASS 12.0 | 27210801 |
ECLASS 11.0 | 27210801 |
ECLASS 10.0.1 | 27210801 |
ECLASS 9.0 | 27210801 |
ECLASS 8.0 | 27210801 |
ECLASS 5.1 | 27210801 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 1029 KB |
Declaration of Conformity | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
EU Declaration of Conformity (P+F) | TDOC-7742_ENG | ENG | 1311 KB | |
UK Declaration of Conformity (P+F) | TDOC-7743_ENG | ENG | 1286 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|