Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Inductive sensor NBN3-F25-E8-5M

NBN3-F25-E8-5M
  • Direct mounting on standard actuators

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  NBN3-F25-E8-5M

General specifications
Switching function2 x normally open (NO)
Output typePNP
Rated operating distance3 mm
Installationflush mountable
Output polarityDC
Assured operating distance0 ... 2.43 mm
Actual operating distance2.7 ... 3.3 mm typ.
Reduction factor rAl 0.5
Reduction factor rCu 0.4
Reduction factor r304 1
Reduction factor rSt37 1.1
Output type3-wire
Nominal ratings
Operating voltage10 ... 30 V DC
Switching frequency0 ... 500 Hz
Hysteresistyp. 5 %
Reverse polarity protectionall connections
Short-circuit protectionpulsing
Voltage drop≤ 3 V
Operating current0 ... 200 mA
Off-state current0 ... 0.5 mA typ. 0.1 µA at 25 °C
No-load supply current≤ 25 mA
Time delay before availability≤ 500 ms
Operating voltage indicatorLED, green
Switching state indicatorLED, yellow
Functional safety related parameters
MTTFd660 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Compliance with standards and directives
Standard conformity
StandardsEN IEC 60947-5-2
Approvals and certificates
UL approvalcULus Listed, General Purpose
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Mechanical specifications
Connection typecable PVC , 5 m
Core cross section0.75 mm2
Housing materialPBT
Sensing facePBT
Degree of protectionIP67
Tightening torque, fastening screwsM5 x 25 : 2.7 Nm
Dimensions
Height20 mm
Width52 mm
Length52 mm
NoteMounted on mechanical drive

Classifications

SystemClasscode
ECLASS 13.027273901
ECLASS 12.027273901
ECLASS 11.027220501
ECLASS 10.0.127220501
ECLASS 9.027220501
ECLASS 8.027220501
ECLASS 5.127220501
ETIM 9.0EC002714
ETIM 8.0EC002714
ETIM 7.0EC002714
ETIM 6.0EC002714
ETIM 5.0EC002714
UNSPSC 12.139121550

Details: NBN3-F25-E8-5M

Design / Simulation: NBN3-F25-E8-5M

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP318 KB
CAD Portal / CAD PortalALLLINK---

Approvals: NBN3-F25-E8-5M

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA UL Ordinary LocationUL-US-L87056-11-41301991-3 / UL-CA-L87056-31-41301991-3ALLPDF1806 KB
China Information on CCCCCC-Exempt Declaration (Pepperl+Fuchs)ALLPDF457 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-2575BALLPDF1219 KB
UK Declaration of Conformity (P+F)TDOC-6014_ENGENGPDF1285 KB

Associated Products: NBN3-F25-E8-5M

Accessories
13.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

fa
fa
fa
fa

Our amplify article gives interesting insights about the development of the new, modern portfolio of inductive proximity sensors from Pepperl+Fuchs. Get the whole story here! 

 

 

Knowledge Base for Inductive Sensors

The knowledge base for inductive sensors contains extensive expertise and supports you in the highly precise and smooth operation of the sensors in your machinery and plants.

VariKont with Active Shielding Technology

The VariKont inductive sensors with Active Shielding Technology ensure high switching distances, no matter the installation situation and the surrounding material. Benefit from easier equipment design and reduced costs!

Inductive Safety Sensors SIL 2 PL d

As the SIL 2/PL d inductive safety sensors have no dead band, data transfer can occur with no minimum distance between sensor and target. Discover the optimized portfolio for demanding environments.