Quantity
Free Shipping
Purchase on Account
Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Switching function | Normally open (NO) | |
Output type | Two-wire | |
Rated operating distance | 8 mm | |
Installation | flush | |
Output polarity | AC/DC | |
Assured operating distance | 0 ... 6.48 mm | |
Actuating element | Ferrous targets | |
Reduction factor rAl | 0 | |
Reduction factor rCu | 0 | |
Reduction factor r304 | 0.4 - 0.7 | |
Reduction factor rSt37 | 1 | |
Reduction factor rBrass | 0 | |
Output type | 2-wire | |
Nominal ratings | ||
Switching frequency | 10 Hz | |
Hysteresis | 3 ... 15 typ. 5 % | |
Reverse polarity protection | reverse polarity tolerant | |
Short-circuit protection | yes | |
Voltage drop | ≤ 7 V | |
Rated operating current | 8 ... 200 mA AC/DC | |
Off-state current | ≤ 1.3 mA | |
Error indicator | LED, green/yellow (Alternate Flashing) - Short circuit/overload indication | |
Indicators/operating means | ||
Operation indicator | Dual LED Green: power Yellow: output |
|
Electrical specifications | ||
Rated operating voltage | 20 ... 250 V AC/DC | |
Standard conformity | ||
Standards | EN 60947-5-2:2007 IEC 60947-5-2:2007 |
|
Approvals and certificates | ||
UL approval | cULus Listed, General Purpose | |
Ambient conditions | ||
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Mechanical specifications | ||
Connection type | Connector plug 1/2"-20 UN , 3-pin | |
Housing material | Stainless steel 1.4305 / AISI 303 | |
Sensing face | Stainless steel 1.4305 / AISI 303 | |
Degree of protection | IP67 | |
Dimensions | ||
Length | 70 mm | |
Diameter | 30 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
Product information | Language | File Type | File Size |
---|---|---|---|
Installation conditions | ENG | 1054 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada USA UL Ordinary Location | UL-US-L87056-11-41301991-3 / UL-CA-L87056-31-41301991-3 | ALL | 1806 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-4868B | ALL | 1218 KB | |
UK Declaration of Conformity (P+F) | TDOC-6433_ENG | ENG | 1223 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|