Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Inductive ring sensor RC10-14-N0-Y180779

RC10-14-N0-Y180779
  • 10 mm inside diameter
  • Comfort series
  • 2. actual frequency


NAMUR sensors must be operated with approved switch amplifiers. Please find suitable devices below:

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  RC10-14-N0-Y180779

General specifications
Switching functionNormally closed (NC)
Output typeNAMUR
Inside diameter10 mm
Measuring cylinder
Diameter2.5 mm
Length4 mm
Output type2-wire
Nominal ratings
Nominal voltage8.2 V (Ri approx. 1 kΩ)
Switching frequency0 ... 2000 Hz
Current consumption
Measuring plate not detectedmin. 3 mA
at maximum permissible ambient temperature, the current consumption can drop to 1.6 mA
Measuring plate detected≤ 1 mA
Functional safety related parameters
MTTFd6150 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Compliance with standards and directives
Standard conformity
NAMUREN 60947-5-6:2000
IEC 60947-5-6:1999
Electromagnetic compatibilityNE 21:2007
StandardsEN IEC 60947-5-2
Approvals and certificates
ATEX approval
Equipment protection level GbPTB 99 ATEX 2128 X
UL approvalcULus Listed, General Purpose
Ambient conditions
Ambient temperature-20 ... 65 °C (-4 ... 149 °F)
Mechanical specifications
Connection typecable PVC , 2 m
Core cross section0.14 mm2
Housing materialPBT
Degree of protectionIP67
Cable
Bending radius> 10 x cable diameter
Dimensions
Height32.5 mm
Width25 mm
Length20 mm
General information
Use in the hazardous areasee instruction manuals

Classifications

SystemClasscode
ECLASS 13.027274001
ECLASS 12.027274001
ECLASS 11.027270101
ECLASS 10.0.127270101
ECLASS 9.027270101
ECLASS 8.027270101
ECLASS 5.127270101
ETIM 9.0EC002714
ETIM 8.0EC002714
ETIM 7.0EC002714
ETIM 6.0EC002714
ETIM 5.0EC002714
UNSPSC 12.139121550

Details: RC10-14-N0-Y180779

Product Documentation: RC10-14-N0-Y180779

Language Selection:
Safety and Security DocumentationLanguageFile TypeFile Size
Instruction manualENGPDF165 KB

Design / Simulation: RC10-14-N0-Y180779

Language Selection:
CAELanguageFile TypeFile Size
CAE EPLAN Data Portal / CAE EPLAN Data PortalALLLINK---
EPLAN macro EDZ / EPLAN Makro EDZALLEDZ52 KB

Approvals: RC10-14-N0-Y180779

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA CSA Ordinary Location1007121ALLPDF198 KB
Canada USA UL Ordinary LocationUL-US-L87056-11-41301991-3 / UL-CA-L87056-31-41301991-3ALLPDF1806 KB
EU PTB ATEX ia 2GPTB 99 ATEX 2128 XALLPDF4833 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-5088AALLPDF1245 KB
UK Declaration of Conformity (P+F)TDOC-6565AENGENGPDF1237 KB

Our amplify article gives interesting insights about the development of the new, modern portfolio of inductive proximity sensors from Pepperl+Fuchs. Get the whole story here! 

 

 

Knowledge Base for Inductive Sensors

The knowledge base for inductive sensors contains extensive expertise and supports you in the highly precise and smooth operation of the sensors in your machinery and plants.

VariKont with Active Shielding Technology

The VariKont inductive sensors with Active Shielding Technology ensure high switching distances, no matter the installation situation and the surrounding material. Benefit from easier equipment design and reduced costs!

Inductive Safety Sensors SIL 2 PL d

As the SIL 2/PL d inductive safety sensors have no dead band, data transfer can occur with no minimum distance between sensor and target. Discover the optimized portfolio for demanding environments.