Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Switching function | Normally open (NO) | |
Output type | PNP | |
Rated operating distance | 1.5 mm | |
Installation | flush | |
Output polarity | DC | |
Assured operating distance | 0 ... 1.215 mm | |
Actual operating distance | 1.35 ... 1.65 mm typ. 1.5 mm | |
Reduction factor rAl | 0.24 | |
Reduction factor rCu | 0.21 | |
Reduction factor r304 | 0.67 | |
Output type | 3-wire | |
Nominal ratings | ||
Operating voltage | 10 ... 60 V | |
Switching frequency | 0 ... 500 Hz | |
Hysteresis | 1 ... 15 typ. 5 % | |
Reverse polarity protection | reverse polarity protected | |
Short-circuit protection | pulsing | |
Voltage drop | ≤ 3 V | |
Voltage drop at IL | ||
Voltage drop IL = 10 mA, switching element on | 1 ... 2.2 V typ. 1.6 V | |
Voltage drop IL = 20 mA, switching element on | 0.9 ... 2.4 V typ. 1.7 V | |
Voltage drop IL = 50 mA, switching element on | 1.2 ... 2.4 V typ. 1.8 V | |
Voltage drop IL = 100 mA, switching element on | 1.4 ... 2.6 V typ. 2 V | |
Operating current | 0 ... 100 mA | |
Lowest operating current | 0 mA | |
Off-state current | 0 ... 0.1 mA typ. 0.01 mA | |
Off-state current TU =40 °C, switching element off | ≤ 100 µA | |
No-load supply current | ≤ 6 mA | |
Time delay before availability | ≤ 20 ms | |
Switching state indicator | - | |
Compliance with standards and directives | ||
Standard conformity | ||
Standards | EN IEC 60947-5-2 | |
Approvals and certificates | ||
UL approval | cULus Listed, General Purpose | |
CCC approval | Certified by China Compulsory Certification (CCC) | |
Ambient conditions | ||
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Mechanical specifications | ||
Connection type | cable PVC , 5 m | |
Core cross section | 0.34 mm2 | |
Housing material | Stainless steel 1.4305 / AISI 303 | |
Sensing face | PBT | |
Degree of protection | IP67 | |
Dimensions | ||
Length | 45 mm | |
Diameter | 14 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
Product information | Language | File Type | File Size |
---|---|---|---|
Installation conditions | ENG | 1054 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 57 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
CAE | |||
CAE EPLAN Data Portal / CAE EPLAN Data Portal | ALL | LINK | --- |
EPLAN macro EDZ / EPLAN Makro EDZ | ALL | EDZ | 59 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada USA UL Ordinary Location | UL-US-L87056-11-41301991-3 / UL-CA-L87056-31-41301991-3 | ALL | 1806 KB |