Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Inductive sensor NBB15-30GM50-UO

NBB15-30GM50-UO
  • Cylindrical
  • 15 mm flush
  • 2-wire AC/DC

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  NBB15-30GM50-UO

General specifications
Switching functionNormally closed (NC)
Output typeTwo-wire
Rated operating distance15 mm
Installationflush
Output polarityAC/DC
Reduction factor rAl 0.5
Reduction factor rCu 0.45
Reduction factor r304 0.75
Output type3-wire
Nominal ratings
Switching frequency30 Hz
Hysteresis3 ... 15 typ. 5 %
Reverse polarity protectionyes
Short-circuit protectionyes
Voltage drop≤ 8 V
Rated operating current4 ... 500 mA AC/DC
Off-state current≤ 0.8 mA
Operating voltage indicatorLED, green
Switching state indicatorLED, yellow
Electrical specifications
Rated operating voltage20 ... 250 V AC/DC
Compliance with standards and directives
Standard conformity
StandardsEN IEC 60947-5-2
Approvals and certificates
UL approvalcULus Listed, General Purpose
CSA approvalcCSAus Listed, General Purpose
CCC approvalCertified by China Compulsory Certification (CCC)
Ambient conditions
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Mechanical specifications
Connection typecable PUR , 2 m
Core cross section0.5 mm2
Housing materialbrass, nickel-plated
Sensing facePBT
Degree of protectionIP67
Dimensions
Length50 mm
Diameter30 mm

Classifications

SystemClasscode
ECLASS 13.027274001
ECLASS 12.027274001
ECLASS 11.027270101
ECLASS 10.0.127270101
ECLASS 9.027270101
ECLASS 8.027270101
ECLASS 5.127270101
ETIM 9.0EC002714
ETIM 8.0EC002714
ETIM 7.0EC002714
ETIM 6.0EC002714
ETIM 5.0EC002714
UNSPSC 12.139121550

Details: NBB15-30GM50-UO

Product Documentation: NBB15-30GM50-UO

Language Selection:
Product informationLanguageFile TypeFile Size
Installation conditionsENGPDF1054 KB

Design / Simulation: NBB15-30GM50-UO

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP49 KB
CAD Portal / CAD PortalALLLINK---

Approvals: NBB15-30GM50-UO

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA CSA Ordinary Location1007121ALLPDF198 KB
Canada USA UL Ordinary LocationUL-US-L87056-11-41301991-3 / UL-CA-L87056-31-41301991-3ALLPDF1806 KB
China CQC CCC2024010305676439ALLPDF1077 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-3067DALLPDF1256 KB
UK Declaration of Conformity (P+F)TDOC-6117_ENGENGPDF1223 KB

Our amplify article gives interesting insights about the development of the new, modern portfolio of inductive proximity sensors from Pepperl+Fuchs. Get the whole story here! 

 

 

Knowledge Base for Inductive Sensors

The knowledge base for inductive sensors contains extensive expertise and supports you in the highly precise and smooth operation of the sensors in your machinery and plants.

VariKont with Active Shielding Technology

The VariKont inductive sensors with Active Shielding Technology ensure high switching distances, no matter the installation situation and the surrounding material. Benefit from easier equipment design and reduced costs!

Inductive Safety Sensors SIL 2 PL d

As the SIL 2/PL d inductive safety sensors have no dead band, data transfer can occur with no minimum distance between sensor and target. Discover the optimized portfolio for demanding environments.