Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Inductive sensor NBN40-U4-Z2-V1

NBN40-U4-Z2-V1
  • 40 mm non-flush
  • Sensor head bidirectional and rotatable
  • 2-wire DC
  • 2 LEDs indicator for 360° visibility

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  NBN40-U4-Z2-V1

General specifications
Switching functionNormally open/closed (NO/NC)
Output typeTwo-wire
Rated operating distance40 mm
Installationnon-flush
Output polarityDC
Assured operating distance0 ... 32.4 mm
Actual operating distance36 ... 44 mm typ. 40 mm
Reduction factor rAl 0.3
Reduction factor rCu 0.3
Reduction factor r304 0.7
Output type2-wire
Nominal ratings
Operating voltage5 ... 60 V DC
Switching frequency0 ... 100 Hz
Hysteresistyp. 5 %
Reverse polarity protectionreverse polarity tolerant
Short-circuit protectionpulsing
Voltage drop≤ 5 V
Voltage drop at IL
Voltage drop IL = 100 mA, switching element on... 5 V
Operating current2 ... 200 mA
Off-state current0 ... 0.5 mA
Switching state indicator2 LED, yellow
Functional safety related parameters
MTTFd1170 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Compliance with standards and directives
Standard conformity
StandardsEN IEC 60947-5-2
Approvals and certificates
UL approvalcULus Listed, General Purpose
CCC approvalCertified by China Compulsory Certification (CCC)
Ambient conditions
Ambient temperature-25 ... 85 °C (-13 ... 185 °F)
Mechanical specifications
Connection typeConnector plug
Housing materialPA/metal with epoxy powder coating
Sensing facePA
Housing basemetal
Degree of protectionIP68 / IP69K
Connector
ThreadingM12 x 1
Number of pins4
Mass299 g
Dimensions
Height40 mm
Width40 mm
Length118 mm
NoteTightening torque: 1.8 Nm (housing)

Classifications

SystemClasscode
ECLASS 13.027274001
ECLASS 12.027274001
ECLASS 11.027270101
ECLASS 10.0.127270101
ECLASS 9.027270101
ECLASS 8.027270101
ECLASS 5.127270101
ETIM 9.0EC002714
ETIM 8.0EC002714
ETIM 7.0EC002714
ETIM 6.0EC002714
ETIM 5.0EC002714
UNSPSC 12.139121550

Details: NBN40-U4-Z2-V1

Product Documentation: NBN40-U4-Z2-V1

Language Selection:
Product informationLanguageFile TypeFile Size
Installation conditionsENGPDF195 KB
Brief Instructions
Instruction leaflet / BeipackzettelALLPDF240 KB

Design / Simulation: NBN40-U4-Z2-V1

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP2003 KB
CAD Portal / CAD PortalALLLINK---

Approvals: NBN40-U4-Z2-V1

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA UL Ordinary LocationUL-US-2123898-3 / UL-CA-2119599-3ALLPDF283 KB
China CQC CCC2024010305676440ALLPDF1075 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-2834BALLPDF1218 KB
UK Declaration of Conformity (P+F)TDOC-6058_ENGENGPDF1285 KB

Associated Products: NBN40-U4-Z2-V1

Accessories
16.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Female cordset single-ended M12 straight A-coded, 4-pin, PUR cable greyfa
16.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Female cordset single-ended M12 angled A-coded, 4-pin, PUR cable greyfa
Modular mounting bracket , Suitable for VariKont and VariKont L sensors, Aluminum profile, pre-mounted, For mounting on support profiles in conveying technology (available for different types of profiles), Simple and fast mounting, Sensor position adjustable in all 3 axial directionsfa
Mounting aid for VariKont, +U1+ and +U9* , Suitable for VariKont, +U1+ and +U9* sensors, Fixing screws for VariKont included in deliveryfa

Our amplify article gives interesting insights about the development of the new, modern portfolio of inductive proximity sensors from Pepperl+Fuchs. Get the whole story here! 

 

 

Knowledge Base for Inductive Sensors

The knowledge base for inductive sensors contains extensive expertise and supports you in the highly precise and smooth operation of the sensors in your machinery and plants.

VariKont with Active Shielding Technology

The VariKont inductive sensors with Active Shielding Technology ensure high switching distances, no matter the installation situation and the surrounding material. Benefit from easier equipment design and reduced costs!

Inductive Safety Sensors SIL 2 PL d

As the SIL 2/PL d inductive safety sensors have no dead band, data transfer can occur with no minimum distance between sensor and target. Discover the optimized portfolio for demanding environments.