Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Switching function | change-over contact | |
Output type | relay | |
Rated operating distance | 15 mm | |
Installation | non-flush | |
Output polarity | DC | |
Reduction factor rAl | 0.4 | |
Reduction factor rCu | 0.37 | |
Reduction factor r304 | 0.73 | |
Output type | Relay output | |
Mechanical life | No load: 2 x 107 operations Full load: 1 x 105 switching cycles | |
Nominal ratings | ||
Hysteresis | 1 ... 12 % typ. 10 % | |
Reverse polarity protection | reverse polarity tolerant | |
Short-circuit protection | no | |
Rated operating current | < 50 mA AC/DC | |
Switching state indicator | LED, red 360° | |
Electrical specifications | ||
Rated operating voltage | 20 ... 132 V AC/DC | |
Output | ||
Switching voltage | max 28 V DC , 250 V AC | |
Switching current | 6 A , AC/DC, resistive load | |
Switching power | max 180 W | |
Compliance with standards and directives | ||
Standard conformity | ||
Standards | EN IEC 60947-5-2 | |
Approvals and certificates | ||
UL approval | cULus Listed, General Purpose | |
CSA approval | cCSAus Listed, General Purpose | |
Ambient conditions | ||
Ambient temperature | -40 ... 70 °C (-40 ... 158 °F) | |
Mechanical specifications | ||
Connection type | cable | |
Housing material | PBT | |
Sensing face | PBT | |
Degree of protection | IP68 | |
Cable | ||
Wire end ferrules | yes | |
Cable diameter | 7.6 mm ± 0.25 mm | |
Bending radius | > 10 x cable diameter | |
Material | PVC | |
Color | black | |
Number of cores | 5 | |
Core cross section | 0.75 mm2 | |
Length | 5 m | |
Mass | 536 g | |
Dimensions | ||
Length | 60 mm | |
Diameter | 30 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
Product information | Language | File Type | File Size |
---|---|---|---|
Installation conditions | ENG | 1054 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada USA CSA Ordinary Location | 1007121 | ALL | 198 KB | |
Canada USA UL Ordinary Location | UL-US-L87056-11-41301991-3 / UL-CA-L87056-31-41301991-3 | ALL | 1806 KB |