Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Inductive sensor NBB8-F33-E3-M

NBB8-F33-E3-M
  • Extended temperature range
    -40 ... +85 °C
  • E1-Type approval
  • Increased operating distance
  • Increased noise immunity 100 V/m

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  NBB8-F33-E3-M

General specifications
Switching functionNormally closed (NC)
Output typePNP
Rated operating distance8 mm
Installationflush
Output polarityDC
Assured operating distance0 ... 6.48 mm
Reduction factor rAl 0.3
Reduction factor rCu 0.2
Reduction factor r304 0.6
Output type3-wire
Nominal ratings
Operating voltage5 ... 60 V
Switching frequency0 ... 350 Hz
Hysteresistyp. 5 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage drop≤ 2 V
Operating current0 ... 200 mA
Off-state current0 ... 0.1 mA
No-load supply current≤ 10 mA
Time delay before availability≤ 80 ms
Switching state indicatorLED yellow
Functional safety related parameters
MTTFd1140 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Compliance with standards and directives
Standard conformity
StandardsEN IEC 60947-5-2
Approvals and certificates
CCC approvalCertified by China Compulsory Certification (CCC)
E1 Type approval10R-04
Ambient conditions
Ambient temperature-40 ... 85 °C (-40 ... 185 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Mechanical specifications
Connection typecable PUR , 2 m
Core cross section0.5 mm2
Housing materialPBT
Sensing facePBT
Degree of protectionIP67 / IP69K
Dimensions
Height25 mm
Width50 mm
Length10 mm
NoteTightening torque: 5 Nm

Classifications

SystemClasscode
ECLASS 13.027274001
ECLASS 12.027274001
ECLASS 11.027270101
ECLASS 10.0.127270101
ECLASS 9.027270101
ECLASS 8.027270101
ECLASS 5.127270101
ETIM 9.0EC002714
ETIM 8.0EC002714
ETIM 7.0EC002714
ETIM 6.0EC002714
ETIM 5.0EC002714
UNSPSC 12.139121550

Details: NBB8-F33-E3-M

Design / Simulation: NBB8-F33-E3-M

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP135 KB
CAD Portal / CAD PortalALLLINK---
CAE
CAE EPLAN Data Portal / CAE EPLAN Data PortalALLLINK---
EPLAN macro EDZ / EPLAN Makro EDZALLEDZ63 KB

Approvals: NBB8-F33-E3-M

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
China CQC CCC2024010305676440ALLPDF1075 KB
UNECE KBA E110R-067189ALLPDF556 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-3020BALLPDF1218 KB
UK Declaration of Conformity (P+F)TDOC-6081_ENGENGPDF1284 KB

Our amplify article gives interesting insights about the development of the new, modern portfolio of inductive proximity sensors from Pepperl+Fuchs. Get the whole story here! 

 

 

Knowledge Base for Inductive Sensors

The knowledge base for inductive sensors contains extensive expertise and supports you in the highly precise and smooth operation of the sensors in your machinery and plants.

VariKont with Active Shielding Technology

The VariKont inductive sensors with Active Shielding Technology ensure high switching distances, no matter the installation situation and the surrounding material. Benefit from easier equipment design and reduced costs!

Inductive Safety Sensors SIL 2 PL d

As the SIL 2/PL d inductive safety sensors have no dead band, data transfer can occur with no minimum distance between sensor and target. Discover the optimized portfolio for demanding environments.